Electronic Flow Meters - Code 5050 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Electronic Flow Meters - Code 5050

Electronic Flow Meters - Code 5050 OBSOLETE

This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Application: Fire Fighting, Water Regulating
  • Connection Size: 1/2", 3/4", 1", 1 1/4"
  • Maximum Operating Pressure: 400 bar
  • Flow Rate: 50-800 L/min
  • Industry: Mining
Safety Warning

Full Product Description

Parker Conflow’s Code 5050 is an electronic flow meter that provides effective measurement of output flow rate, pressure and temperature. The unit incorporates an on-board LCD display showing rate, pressure and temperature, for ease of reading. Code 5050 is accurate to 1.5% of FSD (1%, 0-80°C).

It works via a linear electrical signal which corresponds to the volume rate of flow of fluid in the pipeline or system in mining and quarrying applications. It is also compatible with a wide range of instruments, data loggers, display devices and outstations to provide remote display of fluid flow, fluid temperature and totalization of flow over a time period.

Code 5050 is available in 1/2", 3/4",1" & 1 1/4” sizes and to a maximum working pressure of 400 Bar. Flow output versions include 4 – 20mA or 0.4 – 2 VDC.

Markets:
• Quarrying
• Mining
• Power stations
• Steelworks

Features/Benefits:
• Provides pressure, flow and temperature levels, including totalisation, since last reading.
• Robust in its detection.
• Easy to read display.
• Can connect to outside datalogger for remote monitoring.
• Accuracy 1.5% of FSD (1%, 0-80°C).
• Cable Gland Entries.
• I.S. Approved - Cert. ATEX 05ATEX2294, IECEX SIR05.0061 AN2Ex 06.3032x
• Unit available with or without pressure transducer.

Applications:
• Monitoring water or oil flows to the various systems on coal cutting machines, AFC gearboxes and roof bolting machinery.
• Monitoring water lines for dust suppression, motor cooling, ITP systems and fire fighting.

Related Documents

×
Products
CODE_5050_1

687499
687414