Precision Regulator Model 8286 | Product Series

Filter by

    No filters selected

Body Material

Spring Material

O-Ring Material

Diaphragm Material

Pressure Control Range

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Precision Regulator Model 8286

Precision Regulator Model 8286

The Model 8286 regulator is direct acting, non-relieving, and is supplied with a replaceable sintered stainless steel cartridge filter on the inlet. It can be equipped with a stainless diaphragm for reduced permeability.

Technical Specifications

  • Flow Rate: 1.4 SCFM
  • Connection Type: 1/8" NPT
  • Product Type: High Precision Pressure Regulator
  • Operating Temperature: to +71°C | 'to +160°F
Safety Warning

Full Product Description

The Parker Precision Fluidics Model 8286 Regulator utilizes a pneumatically balanced poppet valve to ensure maximum stability over wide variations in supply pressure. Based on Parker's popular 8310 model, the 8286 offers higher flow capability combined with precision pressure control. It can be equipped with a stainless diaphragm for reduced permeability. The Model 8286 is performance tested under simulated operating conditions and is cleaned for analytical instrument service.

Markets:
• Chemical/Petrochemical
• Food & Beverage quality monitoring
• Drug Analysis
• Forensics and Environmental monitoring

Features/Benefits:
• Direct-acting and non-relieving
• Compact design enables panel mounting
• All bar stock construction reduces production variation
• Bubble tight shut-off
• Cleaned for Analytical Service Use
• Pressure gauge port included
• RoHS and REACH compliant

Applications:
• Environmental Analyzers — Helium or Hydrogen Carrier Gas
• Precision Nitrogen Control for Chemical Analysis
• Laboratory and Process Gas Chromatography Applications
• Argon Gas Regulation for BioReagent Manufacturing

Related Documents

×
Products Body Material Spring Material O-Ring Material Diaphragm Material Pressure Control Range
8286AMBF10 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 10
8286AMBF100 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 100
8286AMBF2.5 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 2.5
8286AMBF30 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 30
8286AMBF5 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 5
8286AMBF60 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 60
8286AMBS10 Aluminum Music Wire Buna N Stainless Steel 0 to 10
8286AMBS100 Aluminum Music Wire Buna N Stainless Steel 0 to 100
8286AMBS2.5 Aluminum Music Wire Buna N Stainless Steel 0 to 2.5
8286AMBS30 Aluminum Music Wire Buna N Stainless Steel 0 to 30
8286AMBS5 Aluminum Music Wire Buna N Stainless Steel 0 to 5
8286AMBS60 Aluminum Music Wire Buna N Stainless Steel 0 to 60
8286AMVF10 Aluminum Music Wire Viton Fairprene BN-5029 0 to 10
8286AMVF100 Aluminum Music Wire Viton Fairprene BN-5029 0 to 100
8286AMVF2.5 Aluminum Music Wire Viton Fairprene BN-5029 0 to 2.5
8286AMVF30 Aluminum Music Wire Viton Fairprene BN-5029 0 to 30
8286AMVF5 Aluminum Music Wire Viton Fairprene BN-5029 0 to 5
8286AMVF60 Aluminum Music Wire Viton Fairprene BN-5029 0 to 60
8286AMVS10 Aluminum Music Wire Viton Stainless Steel 0 to 10
8286AMVS100 Aluminum Music Wire Viton Stainless Steel 0 to 100
8286AMVS2.5 Aluminum Music Wire Viton Stainless Steel 0 to 2.5
8286AMVS30 Aluminum Music Wire Viton Stainless Steel 0 to 30
8286AMVS5 Aluminum Music Wire Viton Stainless Steel 0 to 5
8286AMVS60 Aluminum Music Wire Viton Stainless Steel 0 to 60
8286ANBF10 Aluminum Ni-Span C Buna N Fairprene BN-5029 0 to 10
8286ANBF100 Aluminum Ni-Span C Buna N Fairprene BN-5029 0 to 100
8286ANBF30 Aluminum Ni-Span C Buna N Fairprene BN-5029 0 to 30
8286ANBF60 Aluminum Ni-Span C Buna N Fairprene BN-5029 0 to 60
8286ANBS10 Aluminum Ni-Span C Buna N Stainless Steel 0 to 10
8286ANBS100 Aluminum Ni-Span C Buna N Stainless Steel 0 to 100
8286ANBS30 Aluminum Ni-Span C Buna N Stainless Steel 0 to 30
8286ANBS60 Aluminum Ni-Span C Buna N Stainless Steel 0 to 60
8286ANVF10 Aluminum Ni-Span C Viton Fairprene BN-5029 0 to 10
8286ANVF100 Aluminum Ni-Span C Viton Fairprene BN-5029 0 to 100
8286ANVF30 Aluminum Ni-Span C Viton Fairprene BN-5029 0 to 30
8286ANVF60 Aluminum Ni-Span C Viton Fairprene BN-5029 0 to 60
8286ANVS10 Aluminum Ni-Span C Viton Stainless Steel 0 to 10
8286ANVS100 Aluminum Ni-Span C Viton Stainless Steel 0 to 100
8286ANVS30 Aluminum Ni-Span C Viton Stainless Steel 0 to 30
8286ANVS60 Aluminum Ni-Span C Viton Stainless Steel 0 to 60
8286SMBF10 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 10
8286SMBF100 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 100
8286SMBF2.5 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 2.5
8286SMBF30 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 30
8286SMBF5 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 5
8286SMBF60 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 60
8286SMBS10 Stainless Steel Music Wire Buna N Stainless Steel 0 to 10
8286SMBS100 Stainless Steel Music Wire Buna N Stainless Steel 0 to 100
8286SMBS2.5 Stainless Steel Music Wire Buna N Stainless Steel 0 to 2.5
8286SMBS30 Stainless Steel Music Wire Buna N Stainless Steel 0 to 30
8286SMBS5 Stainless Steel Music Wire Buna N Stainless Steel 0 to 5
8286SMBS60 Stainless Steel Music Wire Buna N Stainless Steel 0 to 60
8286SMVF10 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 10
8286SMVF100 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 100
8286SMVF2.5 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 2.5
8286SMVF30 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 30
8286SMVF5 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 5
8286SMVF60 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 60
8286SMVS10 Stainless Steel Music Wire Viton Stainless Steel 0 to 10
8286SMVS100 Stainless Steel Music Wire Viton Stainless Steel 0 to 100
8286SMVS2.5 Stainless Steel Music Wire Viton Stainless Steel 0 to 2.5
8286SMVS30 Stainless Steel Music Wire Viton Stainless Steel 0 to 30
8286SMVS5 Stainless Steel Music Wire Viton Stainless Steel 0 to 5
8286SMVS60 Stainless Steel Music Wire Viton Stainless Steel 0 to 60
8286SNBF10 Stainless Steel Ni-Span C Buna N Fairprene BN-5029 0 to 10
8286SNBF100 Stainless Steel Ni-Span C Buna N Fairprene BN-5029 0 to 100
8286SNBF30 Stainless Steel Ni-Span C Buna N Fairprene BN-5029 0 to 30
8286SNBF60 Stainless Steel Ni-Span C Buna N Fairprene BN-5029 0 to 60
8286SNBS10 Stainless Steel Ni-Span C Buna N Stainless Steel 0 to 10
8286SNBS100 Stainless Steel Ni-Span C Buna N Stainless Steel 0 to 100
8286SNBS30 Stainless Steel Ni-Span C Buna N Stainless Steel 0 to 30
8286SNBS60 Stainless Steel Ni-Span C Buna N Stainless Steel 0 to 60
8286SNVF10 Stainless Steel Ni-Span C Viton Fairprene BN-5029 0 to 10
8286SNVF100 Stainless Steel Ni-Span C Viton Fairprene BN-5029 0 to 100
8286SNVF30 Stainless Steel Ni-Span C Viton Fairprene BN-5029 0 to 30
8286SNVF60 Stainless Steel Ni-Span C Viton Fairprene BN-5029 0 to 60
8286SNVS10 Stainless Steel Ni-Span C Viton Stainless Steel 0 to 10
8286SNVS100 Stainless Steel Ni-Span C Viton Stainless Steel 0 to 100
8286SNVS30 Stainless Steel Ni-Span C Viton Stainless Steel 0 to 30
8286SNVS60 Stainless Steel Ni-Span C Viton Stainless Steel 0 to 60

687499
687821