FULFLO® BSSB Single Cartridge Filter Vessel | Product Series

Filter by

    No filters selected

Model Number

Height

Connection Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FULFLO® BSSB Single Cartridge Filter Vessel

FULFLO® BSSB Single Cartridge Filter Vessel

FULFLO® BSSB Single Cartridge Filter Vessel is made from 316 stainless steel with NPT inlet/outlet connections. The vessel is Non-ASME and holds (1) DOE style cartridge. Can be used in any liquid application.

Technical Specifications

  • Division: Industrial Process Filtration Division
  • Brand: PARKER
  • Product Series: BSSB
  • Nominal Outside Diameter: 3.63 inch
  • Connection Type: NPT
  • Seal Type: Spring Loaded
  • Drain: Included
  • Seal Material: Buna-N
  • Housing Material: 316SS
  • Design Code: Non-ASME
  • Filter Element Type: Double Open End
  • Maximum Operating Pressure: 150.0 psid at 250°F
  • Product Type: Filter Housing
  • Industry: Industrial, Oil & Gas
  • Application: Liquid Particulate Filtration
  • Technology: Filtration
Safety Warning

Full Product Description

The Fulflo® BSSB single cartridge filter vessel has a 316 stainless steel sheel and a four-boss 316 stainless steel head for liquid filtration applications where an all-stainless steel construction is required. The single center bolt allows for quick filter cartridge change-out while the inline NPT connections provide for easy installation. The vessel is Non-ASME and holds (1) DOE style cartridge.

INDUSTRIES
•Industrial & Chemical Processing
•Oil & Gas

FEATURES/BENEFITS
•Single center bolt for quick cartridge change
•In-line NPT pipe connections for easy installation
•Bracket kit for installation on drilled head bosses for easy mounting
•Spring loaded bottom seat for positive cartridge sealing
•O-ring closure seal provides positive sealing
•Takes standard double open end (DOE) cartridge (not included)
•Includes ¼” NPT Drain

APPLICATIONS
•Petrochemicals
•Coolants
•Hydraulic Oils
•Process Water
•Solvents
•Potable Liquids
Products Model Number Height Connection Size
100837 B-CELL HOU BSSB20-3/4SD (9440-3112) 22.88" 3/4"
100840 B-CELL HOU BSSB10-1SD (9440-3113) 12.75" 1"
100842 B-CELL HOU BSSB30-3/4SD (9440-3130) 33.25" 3/4"
100843 B-CELL HOU BSSB30-1SD (9440-3131) 33.25" 1"
115841 B-CELL HOU BSSB10-3/4SD (9440-3111) 12.75" 3/4"
116071 B-CELL HOU BSSB20-1SD (9440-3114) 22.88" 1"

687499
702106