Pulse Valves – Miniature High Speed High Vacuum Dispense | Product Series

Filter by

    No filters selected

Orifice Size

Voltage (VDC)

Poppet Material

Outlet Flange

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pulse Valves – Miniature High Speed High Vacuum Dispense

Pulse Valves – Miniature High Speed High Vacuum Dispense

Parker's Pulse Valves combine extreme pressures, tight leak specifications and wide temperature ranges with an unmatched compact size package and fast response.

Technical Specifications

  • Flow Rate: Up to 130 SLPM
  • Maximum Flow Rate: 130 SLPM
  • Vacuum to Pressure Range: 1x10-5 torr to 750 psi (51.7 bar)
  • Maximum Operating Pressure: 1250 psi, 86.2 bar
  • Orifice Size: 0.004, 0.020, 0.031 inch, 0.10, 0.51, 0.79 mm
  • Maximum Operating Temperature: 221 °F, 105 °C
  • Minimum Operating Temperature: 40 °F, 4 °C
  • Function: 2-Way, Normally Closed (NC)
  • Valve Type: Inert Non Isolation
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 11.2, 12.1
  • Input Voltage: 20, 28 VDC
  • Electrical Connection: 12" Wire Leads
  • Body Material: 316 Stainless Steel
  • Seal Material: FFKM & PTFE, FFKM & Vespel
  • Length: 1.80 inch, 45.7 mm
  • Width: 1.33 inch, 33.8 mm
  • Weight: 2.8 oz, 79.4 g
  • Response Time: < 2 ms cycling
  • Leak Rate: 1 x 10-7 atm cc/sec Helium
  • Mounting Type: Mounting Screw
  • Connection Type: A-LOK® Compression Fittings & flange body
  • Connection Size: 1/4" (6.35 mm) A-LOK® compression fitting
  • For Fluid Type: Gases
  • Industry Application: Gas pulse generation for Laser Spectroscopy
  • Configuration: N/A
Safety Warning

Full Product Description

Pulse Valves solenoid valves offer outstanding potential for precision control of Laser Spectroscopy gas analysis. Combining high speed, ultra low leak rate, high flow, and high temperature capability, in a small size. This durable valve operates with extreme repeatability and is constructed of non-corroding, passivated stainless steel. Pulse Valves coils are rated continuous duty and potted to protect against the environmental elements.


Markets
• Patient Therapy
• Respiratory
• Anesthesia
• Patient Monitoring


Features/Benefits
• Smallest footprint in its class
• High speed response times of less than 2 ms eliminate delays in the system
• 100% tested to leak-tight 1 x 10 -7 cc/sec/atm Helium
• 100% duty cycle in environmental temperature of up to 105 °C
• Pressure up to 1250 psi
• Available with a variety of orifices, seals, and voltage to match your application


Applications
• Gas pulse generation for laser
 

Related Documents

×
Products Orifice Size Voltage (VDC) Poppet Material Outlet Flange
009-0279-900 .031" 20 Vespel Cone
009-0347-900 .020" 20 Vespel Cone
009-0381-900 .031" 28 PTFE No Cone
009-0442-900 .020" 28 PTFE Cone
009-0582-900 .020" 28 PTFE No Cone
009-1421-900 .020" 20 Vespel No Cone
009-1643-900 .039" 20 Vespel No Cone
009-1668-900 .004" 28 PTFE No Cone
009-1669-900 .039" 28 PTFE No Cone
009-1670-900 .004" 20 Vespel No Cone
009-1671-900 .031" 20 Vespel No Cone
009-0181-900 .031" 28 PTFE Cone

687499
687821