Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker RX Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient. Suitable for hose types with working pressure up to 43 MPa.
| Products | Maximum Working Pressure (MPa) | Fitting Type | Length (mm) | Connection Thread Size | Product Style |
|---|---|---|---|---|---|
| 106RX-4-04C | 43.0 MPa | 6 | 57 mm | 7/16"-20 UNF | JIC Female Swivel Fitting |
| 106RX-6-04C | 43.0 MPa | 6 | 55 mm | 9/16"-18 UNF | JIC Female Swivel Fitting |
| 106RX-6-06C | 43.0 MPa | 6 | 47 mm | 9/16"-18 UNF | JIC Female Swivel Fitting |
| 192RX-4-04C | 43.0 MPa | 92 | 45 mm | G 1/4 | BSP Female - Swivel |
| 192RX-6-06C | 43.0 MPa | 92 | 48 mm | G 3/8 | BSP Female - Swivel |
| 106RX-8-06C | 43.0 MPa | 06 | 48 mm | 3/4"-16 UNF | JIC Female Swivel Fitting |