Hydrogen Generators for GC Fuel Gas Applications (>99.9995% Purity) | #40H-FUEL


LOADING IMAGES
40H-FUEL 40H-FUEL 40H-FUEL 40H-FUEL 40H-FUEL 40H-FUEL

Hydrogen Generators for GC Fuel Gas Applications (>99.9995% Purity) | #40H-FUEL

Three models operate at flow rates of 160 ml/min, 250 ml/min and 500 ml/min.


Technical Specifications

  • Flow Rate: 250 ml/min
  • Current: -
  • Gas Type Generated: Hydrogen
  • Outlet Pressure Rating: 0.3 to 6.89 bar, 5 to 100 psig
  • Specifications Met: n/a
  • Brand: Parker, domnick hunter
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Healthcare & Life Sciences, Industrial & Chemical Processing, Oil & Gas
  • Application: Analytical Laboratory, GC Fuel Gas
  • Technology: Filtration
  • Product Type: Hydrogen Gas Generator
  • Flow Rate: 250 ml/min
  • Gas Purity: > 99.9995 %
  • Outlet Port Size: 1/8 inch
  • Port Type: Compression (Water Drain, Water Fill: Quick Release Push-in Fitting)
  • Electrical Requirements: Yes
  • Input Voltage: 90 to 264 VAC 50/60 Hz
  • Ambient Temperature: 5 to 40 °C, 41 to 104 °F
  • Inlet Pressure Rating: 0.69 to 6.89 barg, 10 to 100 psig
  • Weight: 19 kg (empty), 41.9 lb (empty), 23 kg (full of water), 50.7 lb (full of water)
  • Height: 456 mm, 17.9 inch
  • Width: 342 mm, 13.5 inch
  • Depth: 437 mm, 17.2 inch
  • Product Series: H Series
  • Options: Auto Water Fill, Remote Monitoring/Networking
  • Water Consumption: 2 L/week (24/7 Full Flow)
  • Preventive Maintenance Kit: 6 Months: MKH2PEM-6M, 24 Months: MKH2PEM-24M, Desiccant Cartridge: MKH2PEM-D
  • Water Quality: Deionised. ASTM II, >1MΩ, <1µs, filtered to <100µm
Safety Warning

Item Information

The Parker domnick hunter H high purity hydrogen gas generators offer the optimum combination of safe operation, reliability and performance.

Utilising field proven PEM cell technology, hydrogen is produced on demand from deionised water and electricity, at low pressure and with minimal stored volume. Innovative control software allows unrivalled operational safety and reliability.

The H generators ideally supply fuel gas to all known GC combustion detectors used in today’s laboratory workflows. Three models operate at flow rates; 160 ml/min, 250 ml/min and 500 ml/min.

Hydrogen generators are available with Remote Networking software. Remote Networking software allows up to 27 hydrogen generators to be actively controlled from one central PC, and facilitates true cascading capabilities.

Features / Benefits:
• Eliminate dangerous hydrogen cylinders from the work place

• Simple to install and operate

• Compact, reliable with minimal maintenance

• Produces a continuous supply of 99.9995% pure hydrogen at up to 6.9 bar

• 3 year standard cell warranty (EMEA region only)

• Optional automatic water fill and remote networking capability

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin France SAS

Sales Company France

142, rue de la Forêt

74130 Contamine-sur-Arve

France

Phone

+33 4 50 25 80 25

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

688037
A22066