Needle Valve,Union Bonnet 6,000 PSI - U Series | Product Series

Filter by

    No filters selected

Connection Size

Connection Size 2

Connection 1 Style

Connection 2 Style

Valve Type

Stem Type

Packing Material

Maximum Operating Temperature (C)

Flow Capacity (Cv)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Needle Valve,Union Bonnet 6,000 PSI - U Series

Needle Valve,Union Bonnet 6,000 PSI - U Series

Parker's union bonnet needle valves, U Series have been engineered for use in high pressure and high temperature instrumentation and industrial applications. These severe service needle valves have packing below the threads to protect the valve stem

Technical Specifications

  • Body Material: 316 Stainless Steel
  • Maximum Operating Pressure: 6000 psi, 414 barg
  • Minimum Operating Temperature: -54 °C, -65 °F
  • Maximum Operating Temperature: 450, 700, 1200 °F
Safety Warning

Full Product Description

Parker's U Series Union Bonnet valves are engineered for use at pressures up to 6,000 (414 bar) and temperatures as high as 1,200°F (649°C). The heavy duty design has a non-rotating lower stem that helps to extend packing life by removing stem rotation through the packing area. Stem packing below the threads isolates the thread lubricant from the flow, ensuring adequate lubrication regardless of the media.

Markets:
• Power
• Nuclear Plants
• Oil and Gas
• Chemical / Petro-Chemical
Features/Benefits:
• Union bonnet design ensures high integrity seal under severe service applications
• Packing below the power threads protects thread lubricants from media and isolates the lubricants from the media
• Dust seal in the packing nut protects stem threads from external contamination
• Stem swivel above the packing eliminates entrapment area and increases packing life
• Choice of Grafoil® or PTFE packing
• Choice of Regulating or Blunt stem types. Blunt stem type helps combat wire draw which may occur when two phase flow is present (i.e. steam service)
• 316 stainless steel construction
• Wide variety of US Customary and SI ports
• Panel mountable
• 100% factory tested

Applications:
• Steam Blow Down Service
• Process Control Lines
• High Temperature Sampling Lines

Related Documents

×
Products Connection Size Connection Size 2 Connection 1 Style Connection 2 Style Valve Type Stem Type Packing Material Maximum Operating Temperature (C) Flow Capacity (Cv)
8A-U12AR-G-SS-HT 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 0.94
8A-U12LR-T-SS-HT 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 0.94
8A-U12LR-G-SS-HT 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 0.94
8Z-U12AR-T-SS-HT 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 0.94
8Z-U12AR-G-SS-HT 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 0.94
8Z-U12LR-T-SS-HT 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 0.94
8Z-U12LR-G-SS-HT 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 0.94
10A-U12AR-T-SS-HT 5/8" 5/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 1.19
10A-U12AR-G-SS-HT 5/8" 5/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 1.19
10A-U12LR-T-SS-HT 5/8" 5/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 1.19
10A-U12LR-G-SS-HT 5/8" 5/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 1.19
10Z-U12AR-T-SS-HT 5/8" 5/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 1.19
10Z-U12AR-G-SS-HT 5/8" 5/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 1.19
10Z-U12LR-T-SS-HT 5/8" 5/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 1.19
10Z-U12LR-G-SS-HT 5/8" 5/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 1.19
12A-U12AR-T-SS-HT 3/4" 3/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 1.19
12A-U12AR-G-SS-HT 3/4" 3/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 1.19
12A-U12LR-T-SS-HT 3/4" 3/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 1.19
12A-U12LR-G-SS-HT 3/4" 3/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 1.19
12Z-U12AR-T-SS-HT 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 1.19
12Z-U12AR-G-SS-HT 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 1.19
12Z-U12LR-T-SS-HT 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 1.19
12Z-U12LR-G-SS-HT 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 1.19
8A-U16AR-T-SS-HT 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 1.59
8A-U16AR-G-SS-HT 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 1.59
8A-U16LR-T-SS-HT 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 1.59
8A-U16LR-G-SS-HT 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 1.59
8Z-U16AR-T-SS-HT 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 1.59
8Z-U16AR-G-SS-HT 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 1.59
8Z-U16LR-T-SS-HT 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 1.59
8Z-U16LR-G-SS-HT 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 1.59
8F-U16AR-T-SS-HT 1/2" 1/2" NPT F NPT F Needle Valve Angle Pattern Regulating PTFE 649 1.82
8F-U16AR-G-SS-HT 1/2" 1/2" NPT F NPT F Needle Valve Angle Pattern Regulating Grafoil 649 1.82
8F-U16LR-T-SS-HT 1/2" 1/2" NPT F NPT F Needle Valve Inline Pattern Regulating PTFE 649 1.82
8F-U16LR-G-SS-HT 1/2" 1/2" NPT F NPT F Needle Valve Inline Pattern Regulating Grafoil 649 1.82
8M-U16AR-T-SS-HT 1/2" 1/2" NPT M NPT M Needle Valve Angle Pattern Regulating PTFE 649 1.82
8M-U16AR-G-SS-HT 1/2" 1/2" NPT M NPT M Needle Valve Angle Pattern Regulating Grafoil 649 1.82
8M-U16LR-T-SS-HT 1/2" 1/2" NPT M NPT M Needle Valve Inline Pattern Regulating PTFE 649 1.82
8M-U16LR-G-SS-HT 1/2" 1/2" NPT M NPT M Needle Valve Inline Pattern Regulating Grafoil 649 1.82
12F-U16AR-T-SS-HT 3/4" 3/4" NPT F NPT F Needle Valve Angle Pattern Regulating PTFE 649 1.82
12F-U16AR-G-SS-HT 3/4" 3/4" NPT F NPT F Needle Valve Angle Pattern Regulating Grafoil 649 1.82
12F-U16LR-T-SS-HT 3/4" 3/4" NPT F NPT F Needle Valve Inline Pattern Regulating PTFE 649 1.82
12F-U16LR-G-SS-HT 3/4" 3/4" NPT F NPT F Needle Valve Inline Pattern Regulating Grafoil 649 1.82
12M-U16AR-T-SS-HT 3/4" 3/4" NPT M NPT M Needle Valve Angle Pattern Regulating PTFE 649 1.82
12M-U16AR-G-SS-HT 3/4" 3/4" NPT M NPT M Needle Valve Angle Pattern Regulating Grafoil 649 1.82
12M-U16LR-T-SS-HT 3/4" 3/4" NPT M NPT M Needle Valve Inline Pattern Regulating PTFE 649 1.82
12M-U16LR-G-SS-HT 3/4" 3/4" NPT M NPT M Needle Valve Inline Pattern Regulating Grafoil 649 1.82
12Z-U16AR-T-SS-HT 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 1.82
12Z-U16AR-G-SS-HT 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 1.82
12Z-U16LR-T-SS-HT 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 1.82
12Z-U16LR-G-SS-HT 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 1.82
16F-U16AR-T-SS-HT 1" 1" NPT F NPT F Needle Valve Angle Pattern Regulating PTFE 649 1.82
16F-U16AR-G-SS-HT 1" 1" NPT F NPT F Needle Valve Angle Pattern Regulating Grafoil 649 1.82
16F-U16LR-T-SS-HT 1" 1" NPT F NPT F Needle Valve Inline Pattern Regulating PTFE 649 1.82
16F-U16LR-G-SS-HT 1" 1" NPT F NPT F Needle Valve Inline Pattern Regulating Grafoil 649 1.82
16M-U16AR-T-SS-HT 1" 1" NPT M NPT M Needle Valve Angle Pattern Regulating PTFE 649 1.82
16M-U16AR-G-SS-HT 1" 1" NPT M NPT M Needle Valve Angle Pattern Regulating Grafoil 649 1.82
16M-U16LR-T-SS-HT 1" 1" NPT M NPT M Needle Valve Inline Pattern Regulating PTFE 649 1.82
16M-U16LR-G-SS-HT 1" 1" NPT M NPT M Needle Valve Inline Pattern Regulating Grafoil 649 1.82
16Z-U16AR-T-SS-HT 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 1.82
16Z-U16AR-G-SS-HT 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 1.82
16Z-U16LR-T-SS-HT 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 1.82
16Z-U16LR-G-SS-HT 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 1.82
M12Z-U16AR-T-SS-HT 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 1.59
10Z-U12LR-G-SS 5/8" 5/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 1.19
12A-U12AB-T-SS 3/4" 3/4" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 1.31
12A-U12AB-G-SS 3/4" 3/4" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 1.31
12A-U12AR-T-SS 3/4" 3/4" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 1.19
12A-U12AR-G-SS 3/4" 3/4" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 1.19
12A-U12LB-T-SS 3/4" 3/4" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 1.31
12A-U12LB-G-SS 3/4" 3/4" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 1.31
12A-U12LR-T-SS 3/4" 3/4" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 1.19
12A-U12LR-G-SS 3/4" 3/4" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 1.19
12Z-U12AB-T-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 1.31
12Z-U12AB-G-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 1.31
12Z-U12AR-T-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 1.19
12Z-U12AR-G-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 1.19
12Z-U12LB-T-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 1.31
12Z-U12LB-G-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 1.31
12Z-U12LR-T-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 1.19
12Z-U12LR-G-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 1.19
8A-U16AB-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 2.67
8A-U16AB-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 1.9
8A-U16AR-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 1.59
8A-U16AR-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 1.59
8A-U16LB-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 1.9
8A-U16LB-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 1.9
8A-U16LR-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 1.59
8A-U16LR-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 1.59
8Z-U16AB-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 1.9
8Z-U16AB-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 1.9
8Z-U16AR-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 1.59
8Z-U16AR-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 1.59
8Z-U16LB-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 1.9
8Z-U16LB-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 1.9
8Z-U16LR-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 1.59
8Z-U16LR-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 1.59
8F-U16AB-T-SS 1/2" 1/2" Single Ferrule Compression Fitting NPT F Needle Valve Angle Pattern Blunt PTFE 232 2.67
8F-U16AB-G-SS 1/2" 1/2" Single Ferrule Compression Fitting NPT F Needle Valve Angle Pattern Blunt Grafoil 371 2.67
4M-U6LR-G-SS 1/4" 1/4" NPT M NPT M Needle Valve Inline Pattern Regulating Grafoil 371 0.53
4A-U6AB-T-SS 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 0.65
4A-U6AB-G-SS 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 0.65
4A-U6AR-T-SS 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 0.53
4A-U6AR-G-SS 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 0.53
4A-U6LB-T-SS 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 0.65
4A-U6LB-G-SS 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 0.65
4A-U6LR-T-SS 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 0.53
4A-U6LR-G-SS 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 0.53
4Z-U6AB-T-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 0.65
4Z-U6AB-G-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 0.65
4Z-U6AR-T-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 0.53
4Z-U6AR-G-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 0.53
4Z-U6LB-T-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 0.65
4Z-U6LB-G-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 0.65
4Z-U6LR-T-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 0.53
4Z-U6LR-G-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 0.53
M6A-U6AB-T-SS 6 mm 6 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 0.65
M6A-U6AB-G-SS 6 mm 6 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 0.65
M6A-U6AR-T-SS 6 mm 6 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 0.53
M6A-U6AR-G-SS 6 mm 6 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 0.53
M6A-U6LB-T-SS 6 mm 6 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 0.65
M6A-U6LB-G-SS 6 mm 6 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 0.65
M6A-U6LR-T-SS 6 mm 6 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 0.53
M6A-U6LR-G-SS 6 mm 6 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 0.53
M6Z-U6AB-T-SS 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 0.65
M6Z-U6AB-G-SS 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 0.65
M6Z-U6AR-T-SS 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 0.53
M6Z-U6AR-G-SS 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 0.53
M6Z-U6LB-T-SS 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 0.65
M6Z-U6LB-G-SS 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 0.65
M6Z-U6LR-T-SS 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 0.53
M6Z-U6LR-G-SS 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 0.53
M8A-U6AB-T-SS 8 mm 8 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 0.65
M8A-U6AB-G-SS 8 mm 8 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 0.65
M8A-U6AR-T-SS 8 mm 8 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 0.53
4A-U6AR-G-SS-HT 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 0.53
4A-U6LR-T-SS-HT 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 0.53
4A-U6LR-G-SS-HT 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 0.53
4Z-U6AR-T-SS-HT 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 0.53
4Z-U6AR-G-SS-HT 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 0.53
4Z-U6LR-T-SS-HT 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 0.53
4Z-U6LR-G-SS-HT 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 0.53
M6A-U6AR-T-SS-HT 6 mm 6 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 0.53
M6A-U6AR-G-SS-HT 6 mm 6 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 0.53
M6A-U6LR-T-SS-HT 6 mm 6 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 0.53
M6A-U6LR-G-SS-HT 6 mm 6 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 0.53
M6Z-U6AR-T-SS-HT 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 0.53
M6Z-U6AR-G-SS-HT 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 0.53
M6Z-U6LR-T-SS-HT 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 0.53
M6Z-U6LR-G-SS-HT 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 0.53
M8A-U6AR-T-SS-HT 8 mm 8 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 0.53
M8A-U6AR-G-SS-HT 8 mm 8 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 0.53
M8A-U6LR-T-SS-HT 8 mm 8 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 0.53
M8A-U6LR-G-SS-HT 8 mm 8 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 0.53
M8Z-U6AR-T-SS-HT 8 mm 8 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 0.53
M8Z-U6AR-G-SS-HT 8 mm 8 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 0.53
M8Z-U6LR-T-SS-HT 8 mm 8 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 0.53
M8Z-U6LR-G-SS-HT 8 mm 8 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 0.53
4F-U12AR-T-SS-HT 1/4" 1/4" NPT F NPT F Needle Valve Angle Pattern Regulating PTFE 649 0.94
4F-U12AR-G-SS-HT 1/4" 1/4" NPT F NPT F Needle Valve Angle Pattern Regulating Grafoil 649 0.94
4F-U12LR-T-SS-HT 1/4" 1/4" NPT F NPT F Needle Valve Inline Pattern Regulating PTFE 649 0.94
4F-U12LR-G-SS-HT 1/4" 1/4" NPT F NPT F Needle Valve Inline Pattern Regulating Grafoil 649 0.94
4M-U12AR-T-SS-HT 1/4" 1/4" NPT M NPT M Needle Valve Angle Pattern Regulating PTFE 649 0.94
4M-U12AR-G-SS-HT 1/4" 1/4" NPT M NPT M Needle Valve Angle Pattern Regulating Grafoil 649 0.94
4M-U12LR-T-SS-HT 1/4" 1/4" NPT M NPT M Needle Valve Inline Pattern Regulating PTFE 649 0.94
4M-U12LR-G-SS-HT 1/4" 1/4" NPT M NPT M Needle Valve Inline Pattern Regulating Grafoil 649 0.94
4A-U12AR-T-SS-HT 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 0.44
4A-U12AR-G-SS-HT 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 0.44
4A-U12LR-T-SS-HT 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 0.44
M25Z-U16AR-G-SS-HT 25 mm 25 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Regulating Grafoil 649 1.82
M25Z-U16LR-T-SS-HT 25 mm 25 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 1.82
M25Z-U16LR-G-SS-HT 25 mm 25 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 1.82
4M-U12AR-G-SS 1/4" 1/4" Single Ferrule Compression Fitting NPT M Needle Valve Angle Pattern Regulating Grafoil 371 0.94
4M-U12LR-T-SS 1/4" 1/4" Single Ferrule Compression Fitting NPT M Needle Valve Inline Pattern Regulating PTFE 232 0.94
4M-U12LR-G-SS 1/4" 1/4" Single Ferrule Compression Fitting NPT M Needle Valve Inline Pattern Regulating Grafoil 371 0.94
4A-U12AB-T-SS 1/4" 1/4" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 0.51
4A-U12AB-G-SS 1/4" 1/4" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 0.51
4A-U12AR-T-SS 1/4" 1/4" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 0.44
4A-U12AR-G-SS 1/4" 1/4" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 0.44
4A-U12LB-T-SS 1/4" 1/4" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 0.51
4A-U12LB-G-SS 1/4" 1/4" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 0.51
4A-U12LR-T-SS 1/4" 1/4" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 0.44
4A-U12LR-G-SS 1/4" 1/4" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 0.44
4Z-U12AB-T-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 0.51
4Z-U12AB-G-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 0.51
4Z-U12AR-T-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 0.44
4Z-U12AR-G-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 0.44
4Z-U12LB-T-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 0.51
4Z-U12LB-G-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 0.51
4Z-U12LR-T-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 0.44
4Z-U12LR-G-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 0.44
M10A-U12AB-T-SS 10 mm 10 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 1.03
M10A-U12AB-G-SS 10 mm 10 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 1.03
M10A-U12AR-T-SS 10 mm 10 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 0.94
M10A-U12AR-G-SS 10 mm 10 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 0.94
M10A-U12LB-T-SS 10 mm 10 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 1.03
M10A-U12LB-G-SS 10 mm 10 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 1.03
M10A-U12LR-T-SS 10 mm 10 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 0.94
M10A-U12LR-G-SS 10 mm 10 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 0.94
M10Z-U12AB-T-SS 10 mm 10 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 1.03
M10Z-U12AB-G-SS 10 mm 10 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 1.03
M10Z-U12AR-T-SS 10 mm 10 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 0.94
M10Z-U12AR-G-SS 10 mm 10 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 0.94
M10Z-U12LB-T-SS 10 mm 10 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 1.03
8A-U12AB-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 1.03
8A-U12AB-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 1.03
8A-U12AR-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 0.94
8A-U12AR-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 0.94
8A-U12LB-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 1.03
8A-U12LB-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 1.03
8A-U12LR-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 0.94
8A-U12LR-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 0.94
8Z-U12AB-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 1.03
8Z-U12AB-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 1.03
12F-U16LR-G-SS 3/4" 3/4" NPT F NPT F Needle Valve Inline Pattern Regulating Grafoil 371 1.82
12M-U16AB-T-SS 3/4" 3/4" NPT M NPT M Needle Valve Angle Pattern Blunt PTFE 232 2.67
12M-U16AB-G-SS 3/4" 3/4" NPT M NPT M Needle Valve Angle Pattern Blunt Grafoil 371 2.67
12M-U16AR-T-SS 3/4" 3/4" NPT M NPT M Needle Valve Angle Pattern Regulating PTFE 232 1.82
12M-U16AR-G-SS 3/4" 3/4" NPT M NPT M Needle Valve Angle Pattern Regulating Grafoil 371 1.82
12M-U16LB-T-SS 3/4" 3/4" NPT M NPT M Needle Valve Inline Pattern Blunt PTFE 232 2.67
12M-U16LB-G-SS 3/4" 3/4" NPT M NPT M Needle Valve Inline Pattern Blunt Grafoil 371 2.67
12M-U16LR-T-SS 3/4" 3/4" NPT M NPT M Needle Valve Inline Pattern Regulating PTFE 232 1.82
12M-U16LR-G-SS 3/4" 3/4" NPT M NPT M Needle Valve Inline Pattern Regulating Grafoil 371 1.82
12Z-U16AB-T-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 2.67
12Z-U16AB-G-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 2.67
12Z-U16AR-T-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 1.82
12Z-U16AR-G-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 1.82
12Z-U16LB-T-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 2.67
12Z-U16LB-G-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 2.67
12Z-U16LR-T-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 1.82
12Z-U16LR-G-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 1.82
16F-U16AB-T-SS 1" 1" NPT F NPT F Needle Valve Angle Pattern Blunt PTFE 232 2.67
16F-U16AB-G-SS 1" 1" NPT F NPT F Needle Valve Angle Pattern Blunt Grafoil 371 2.67
16F-U16AR-T-SS 1" 1" NPT F NPT F Needle Valve Angle Pattern Regulating PTFE 232 1.82
16F-U16AR-G-SS 1" 1" NPT F NPT F Needle Valve Angle Pattern Regulating Grafoil 371 1.82
16F-U16LB-T-SS 1" 1" NPT F NPT F Needle Valve Inline Pattern Blunt PTFE 232 2.67
16F-U16LB-G-SS 1" 1" NPT F NPT F Needle Valve Inline Pattern Blunt Grafoil 371 2.67
16F-U16LR-T-SS 1" 1" NPT F NPT F Needle Valve Inline Pattern Regulating PTFE 232 1.82
16F-U16LR-G-SS 1" 1" NPT F NPT F Needle Valve Inline Pattern Regulating Grafoil 371 1.82
M20Z-U16AR-G-SS 20 mm 20 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 1.82
M20Z-U16LB-T-SS 20 mm 20 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 2.67
M20Z-U16LB-G-SS 20 mm 20 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 2.67
M20Z-U16LR-T-SS 20 mm 20 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 1.82
M20Z-U16LR-G-SS 20 mm 20 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 1.82
M25A-U16AB-T-SS 25 mm 25 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 2.67
M25A-U16AB-G-SS 25 mm 25 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 2.67
M25A-U16AR-T-SS 25 mm 25 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 1.82
M25A-U16AR-G-SS 25 mm 25 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 1.82
M25A-U16LB-T-SS 25 mm 25 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 2.67
M25A-U16LB-G-SS 25 mm 25 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 2.67
M25A-U16LR-T-SS 25 mm 25 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 1.82
M25A-U16LR-G-SS 25 mm 25 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 1.82
M25Z-U16AB-T-SS 25 mm 25 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 2.67
M25Z-U16AB-G-SS 25 mm 25 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 2.67
M25Z-U16AR-T-SS 25 mm 25 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 1.82
M25Z-U16AR-G-SS 25 mm 25 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 1.82
M12Z-U16AR-G-SS-HT 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 1.59
M12Z-U16LR-T-SS-HT 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 1.59
M12Z-U16LR-G-SS-HT 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 1.59
M20A-U16AR-T-SS-HT 20 mm 20 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 1.82
M20A-U16AR-G-SS-HT 20 mm 20 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 1.82
M20A-U16LR-T-SS-HT 20 mm 20 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 1.82
M20A-U16LR-G-SS-HT 20 mm 20 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 1.82
M20Z-U16AR-T-SS-HT 20 mm 20 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 1.82
M20Z-U16AR-G-SS-HT 20 mm 20 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 1.82
M20Z-U16LR-T-SS-HT 20 mm 20 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 1.82
M20Z-U16LR-G-SS-HT 20 mm 20 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 1.82
M25A-U16AR-T-SS-HT 25 mm 25 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 1.82
M25A-U16AR-G-SS-HT 25 mm 25 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 1.82
8Z-U12AR-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 0.94
8Z-U12AR-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 0.94
8Z-U12LB-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 1.03
8Z-U12LB-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 1.03
8Z-U12LR-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 0.94
8Z-U12LR-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 0.94
10A-U12AB-T-SS 5/8" 5/8" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 1.31
10A-U12AB-G-SS 5/8" 5/8" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 1.31
10A-U12AR-T-SS 5/8" 5/8" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 1.19
10A-U12AR-G-SS 5/8" 5/8" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 1.19
10A-U12LB-T-SS 5/8" 5/8" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 1.31
10A-U12LB-G-SS 5/8" 5/8" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 1.31
10A-U12LR-T-SS 5/8" 5/8" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 1.19
10A-U12LR-G-SS 5/8" 5/8" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 1.19
10Z-U12AB-T-SS 5/8" 5/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 1.31
10Z-U12AB-G-SS 5/8" 5/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 1.31
10Z-U12AR-T-SS 5/8" 5/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 1.19
10Z-U12AR-G-SS 5/8" 5/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 1.19
10Z-U12LB-T-SS 5/8" 5/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 1.31
10Z-U12LB-G-SS 5/8" 5/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 1.31
10Z-U12LR-T-SS 5/8" 5/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 1.19
8F-U16AR-T-SS 1/2" 1/2" Single Ferrule Compression Fitting NPT F Needle Valve Angle Pattern Regulating PTFE 232 1.82
8F-U16AR-G-SS 1/2" 1/2" Single Ferrule Compression Fitting NPT F Needle Valve Angle Pattern Regulating Grafoil 371 1.82
8F-U16LB-T-SS 1/2" 1/2" Single Ferrule Compression Fitting NPT F Needle Valve Inline Pattern Blunt PTFE 232 2.67
8F-U16LB-G-SS 1/2" 1/2" Single Ferrule Compression Fitting NPT F Needle Valve Inline Pattern Blunt Grafoil 371 2.67
8F-U16LR-T-SS 1/2" 1/2" Single Ferrule Compression Fitting NPT F Needle Valve Inline Pattern Regulating PTFE 232 1.82
8F-U16LR-G-SS 1/2" 1/2" Single Ferrule Compression Fitting NPT F Needle Valve Inline Pattern Regulating Grafoil 371 1.82
8M-U16AB-T-SS 1/2" 1/2" Single Ferrule Compression Fitting NPT M Needle Valve Angle Pattern Blunt PTFE 232 2.67
8M-U16AB-G-SS 1/2" 1/2" Single Ferrule Compression Fitting NPT M Needle Valve Angle Pattern Blunt Grafoil 371 2.67
8M-U16AR-T-SS 1/2" 1/2" Single Ferrule Compression Fitting NPT M Needle Valve Angle Pattern Regulating PTFE 232 1.82
8M-U16AR-G-SS 1/2" 1/2" Single Ferrule Compression Fitting NPT M Needle Valve Angle Pattern Regulating Grafoil 371 1.82
8M-U16LB-T-SS 1/2" 1/2" NPT M NPT M Needle Valve Inline Pattern Blunt PTFE 232 2.67
8M-U16LB-G-SS 1/2" 1/2" NPT M NPT M Needle Valve Inline Pattern Blunt Grafoil 371 2.67
8M-U16LR-T-SS 1/2" 1/2" NPT M NPT M Needle Valve Inline Pattern Regulating PTFE 232 1.82
8M-U16LR-G-SS 1/2" 1/2" NPT M NPT M Needle Valve Inline Pattern Regulating Grafoil 371 1.82
12F-U16AB-T-SS 3/4" 3/4" NPT F NPT F Needle Valve Angle Pattern Blunt PTFE 232 2.67
12F-U16AB-G-SS 3/4" 3/4" NPT F NPT F Needle Valve Angle Pattern Blunt Grafoil 371 2.67
12F-U16AR-T-SS 3/4" 3/4" NPT F NPT F Needle Valve Angle Pattern Regulating PTFE 232 1.82
12F-U16AR-G-SS 3/4" 3/4" NPT F NPT F Needle Valve Angle Pattern Regulating Grafoil 371 1.82
12F-U16LB-T-SS 3/4" 3/4" NPT F NPT F Needle Valve Inline Pattern Blunt PTFE 232 2.67
12F-U16LB-G-SS 3/4" 3/4" NPT F NPT F Needle Valve Inline Pattern Blunt Grafoil 371 2.67
12F-U16LR-T-SS 3/4" 3/4" NPT F NPT F Needle Valve Inline Pattern Regulating PTFE 232 1.82
4F-U6AB-T-SS 1/4" 1/4" NPT F NPT F Needle Valve Angle Pattern Blunt PTFE 232 0.82
4F-U6AB-G-SS 1/4" 1/4" NPT F NPT F Needle Valve Angle Pattern Blunt Grafoil 371 0.82
4F-U6AR-T-SS 1/4" 1/4" NPT F NPT F Needle Valve Angle Pattern Regulating PTFE 232 0.78
4F-U6AR-G-SS 1/4" 1/4" NPT F NPT F Needle Valve Angle Pattern Regulating Grafoil 371 0.78
4F-U6LB-T-SS 1/4" 1/4" NPT F NPT F Needle Valve Inline Pattern Blunt PTFE 232 0.82
4F-U6LB-G-SS 1/4" 1/4" NPT F NPT F Needle Valve Inline Pattern Blunt Grafoil 371 0.82
4F-U6LR-T-SS 1/4" 1/4" NPT F NPT F Needle Valve Inline Pattern Regulating PTFE 232 0.78
4F-U6LR-G-SS 1/4" 1/4" NPT F NPT F Needle Valve Inline Pattern Regulating Grafoil 371 0.78
4M-U6AB-T-SS 1/4" 1/4" NPT M NPT M Needle Valve Angle Pattern Blunt PTFE 232 0.65
4M-U6AB-G-SS 1/4" 1/4" NPT M NPT M Needle Valve Angle Pattern Blunt Grafoil 371 0.65
4M-U6AR-T-SS 1/4" 1/4" NPT M NPT M Needle Valve Angle Pattern Regulating PTFE 232 0.53
4M-U6AR-G-SS 1/4" 1/4" NPT M NPT M Needle Valve Angle Pattern Regulating Grafoil 371 0.53
4M-U6LB-T-SS 1/4" 1/4" NPT M NPT M Needle Valve Inline Pattern Blunt PTFE 232 0.65
4M-U6LB-G-SS 1/4" 1/4" NPT M NPT M Needle Valve Inline Pattern Blunt Grafoil 371 0.65
4M-U6LR-T-SS 1/4" 1/4" NPT M NPT M Needle Valve Inline Pattern Regulating PTFE 232 0.53
M8A-U6AR-G-SS 8 mm 8 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 0.53
M8A-U6LB-T-SS 8 mm 8 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 0.65
M8A-U6LB-G-SS 8 mm 8 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 0.65
M8A-U6LR-T-SS 8 mm 8 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 0.53
M8A-U6LR-G-SS 8 mm 8 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 0.53
M8Z-U6AB-T-SS 8 mm 8 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 0.65
M8Z-U6AB-G-SS 8 mm 8 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 0.65
M8Z-U6AR-T-SS 8 mm 8 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 0.53
M8Z-U6AR-G-SS 8 mm 8 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 0.53
M8Z-U6LB-T-SS 8 mm 8 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 0.65
M8Z-U6LB-G-SS 8 mm 8 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 0.65
M8Z-U6LR-T-SS 8 mm 8 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 0.53
M8Z-U6LR-G-SS 8 mm 8 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 0.53
4F-U12AB-T-SS 1/4" 1/4" Single Ferrule Compression Fitting NPT F Needle Valve Angle Pattern Blunt PTFE 232 1.03
4F-U12AB-G-SS 1/4" 1/4" Single Ferrule Compression Fitting NPT F Needle Valve Angle Pattern Blunt Grafoil 371 1.03
4F-U12AR-T-SS 1/4" 1/4" Single Ferrule Compression Fitting NPT F Needle Valve Angle Pattern Regulating PTFE 232 0.94
4F-U12AR-G-SS 1/4" 1/4" Single Ferrule Compression Fitting NPT F Needle Valve Angle Pattern Regulating Grafoil 371 0.94
4F-U12LB-T-SS 1/4" 1/4" Single Ferrule Compression Fitting NPT F Needle Valve Inline Pattern Blunt PTFE 232 1.03
4F-U12LB-G-SS 1/4" 1/4" Single Ferrule Compression Fitting NPT F Needle Valve Inline Pattern Blunt Grafoil 371 1.03
4F-U12LR-T-SS 1/4" 1/4" Single Ferrule Compression Fitting NPT F Needle Valve Inline Pattern Regulating PTFE 232 0.94
4F-U12LR-G-SS 1/4" 1/4" Single Ferrule Compression Fitting NPT F Needle Valve Inline Pattern Regulating Grafoil 371 0.94
4M-U12AR-T-SS 1/4" 1/4" Single Ferrule Compression Fitting NPT M Needle Valve Angle Pattern Regulating PTFE 232 0.94
M25Z-U16LB-T-SS 25 mm 25 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 2.67
M25Z-U16LB-G-SS 25 mm 25 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 2.67
M25Z-U16LR-T-SS 25 mm 25 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 1.82
M25Z-U16LR-G-SS 25 mm 25 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 1.82
4F-U6AR-T-SS-HT 1/4" 1/4" NPT F NPT F Needle Valve Angle Pattern Regulating PTFE 649 0.78
4F-U6AR-G-SS-HT 1/4" 1/4" NPT F NPT F Needle Valve Angle Pattern Regulating Grafoil 649 0.78
4F-U6LR-T-SS-HT 1/4" 1/4" NPT F NPT F Needle Valve Inline Pattern Regulating PTFE 649 0.78
4F-U6LR-G-SS-HT 1/4" 1/4" NPT F NPT F Needle Valve Inline Pattern Regulating Grafoil 649 0.78
4M-U6AR-T-SS-HT 1/4" 1/4" NPT M NPT M Needle Valve Angle Pattern Regulating PTFE 649 0.53
4M-U6AR-G-SS-HT 1/4" 1/4" NPT M NPT M Needle Valve Angle Pattern Regulating Grafoil 649 0.53
4M-U6LR-T-SS-HT 1/4" 1/4" NPT M NPT M Needle Valve Inline Pattern Regulating PTFE 649 0.53
4M-U6LR-G-SS-HT 1/4" 1/4" NPT M NPT M Needle Valve Inline Pattern Regulating Grafoil 649 0.53
4A-U6AR-T-SS-HT 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 0.53
4A-U12LR-G-SS-HT 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 0.44
4Z-U12AR-T-SS-HT 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 0.44
4Z-U12AR-G-SS-HT 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 0.44
4Z-U12LR-T-SS-HT 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 0.44
4Z-U12LR-G-SS-HT 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 0.44
M10A-U12AR-T-SS-HT 10 mm 10 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 0.94
M10A-U12AR-G-SS-HT 10 mm 10 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 0.94
M10A-U12LR-T-SS-HT 10 mm 10 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 0.94
M10A-U12LR-G-SS-HT 10 mm 10 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 0.94
M10Z-U12AR-T-SS-HT 10 mm 10 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 0.94
M10Z-U12AR-G-SS-HT 10 mm 10 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 0.94
M10Z-U12LR-T-SS-HT 10 mm 10 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 0.94
M10Z-U12LR-G-SS-HT 10 mm 10 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 0.94
M12A-U12AR-T-SS-HT 12 mm 12 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 1.19
M12A-U12AR-G-SS-HT 12 mm 12 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 1.19
M12A-U12LR-T-SS-HT 12 mm 12 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 1.19
M12A-U12LR-G-SS-HT 12 mm 12 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 1.19
M12Z-U12AR-T-SS-HT 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 1.19
M12Z-U12AR-G-SS-HT 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 1.19
M12Z-U12LR-T-SS-HT 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 1.19
M12Z-U12LR-G-SS-HT 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 1.19
6A-U12AR-T-SS-HT 3/8" 3/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 0.69
6A-U12AR-G-SS-HT 3/8" 3/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 0.69
6A-U12LR-T-SS-HT 3/8" 3/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 0.69
6A-U12LR-G-SS-HT 3/8" 3/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 0.69
6Z-U12AR-T-SS-HT 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 0.69
6Z-U12AR-G-SS-HT 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 649 0.69
6Z-U12LR-T-SS-HT 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 0.69
6Z-U12LR-G-SS-HT 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 0.69
8A-U12AR-T-SS-HT 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 0.94
M25A-U16LR-T-SS-HT 25 mm 25 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 649 1.82
M25A-U16LR-G-SS-HT 25 mm 25 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 649 1.82
M25Z-U16AR-T-SS-HT 25 mm 25 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 649 1.82
M10Z-U12LB-G-SS 10 mm 10 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 1.03
M10Z-U12LR-T-SS 10 mm 10 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 0.94
M10Z-U12LR-G-SS 10 mm 10 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 0.94
M12A-U12AB-T-SS 12 mm 12 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 1.31
M12A-U12AB-G-SS 12 mm 12 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 1.31
M12A-U12AR-T-SS 12 mm 12 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 1.19
M12A-U12AR-G-SS 12 mm 12 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 1.19
M12A-U12LB-T-SS 12 mm 12 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 1.31
M12A-U12LB-G-SS 12 mm 12 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 1.31
M12A-U12LR-T-SS 12 mm 12 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 1.19
M12A-U12LR-G-SS 12 mm 12 mm Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 1.19
M12Z-U12AB-T-SS 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 1.31
M12Z-U12AB-G-SS 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 1.31
M12Z-U12AR-T-SS 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 1.19
M12Z-U12AR-G-SS 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 1.19
M12Z-U12LB-T-SS 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 1.31
M12Z-U12LB-G-SS 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 1.31
M12Z-U12LR-T-SS 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 1.19
M12Z-U12LR-G-SS 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 1.19
6A-U12AB-T-SS 3/8" 3/8" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 0.77
6A-U12AB-G-SS 3/8" 3/8" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 0.77
6A-U12AR-T-SS 3/8" 3/8" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 0.69
6A-U12AR-G-SS 3/8" 3/8" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 0.69
6A-U12LB-T-SS 3/8" 3/8" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 0.77
6A-U12LB-G-SS 3/8" 3/8" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 0.77
6A-U12LR-T-SS 3/8" 3/8" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 0.69
6A-U12LR-G-SS 3/8" 3/8" Single Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 0.69
6Z-U12AB-T-SS 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 0.77
6Z-U12AB-G-SS 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 0.77
6Z-U12AR-T-SS 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 0.69
6Z-U12AR-G-SS 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 0.69
6Z-U12LB-T-SS 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 0.77
6Z-U12LB-G-SS 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 0.77
6Z-U12LR-T-SS 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 0.69
6Z-U12LR-G-SS 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 0.69
16M-U16AB-T-SS 1" 1" NPT M NPT M Needle Valve Angle Pattern Blunt PTFE 232 2.67
16M-U16AB-G-SS 1" 1" NPT M NPT M Needle Valve Angle Pattern Blunt Grafoil 371 2.67
16M-U16AR-T-SS 1" 1" NPT M NPT M Needle Valve Angle Pattern Regulating PTFE 232 1.82
16M-U16AR-G-SS 1" 1" NPT M NPT M Needle Valve Angle Pattern Regulating Grafoil 371 1.82
16M-U16LB-T-SS 1" 1" NPT M NPT M Needle Valve Inline Pattern Blunt PTFE 232 2.67
16M-U16LB-G-SS 1" 1" NPT M NPT M Needle Valve Inline Pattern Blunt Grafoil 371 2.67
16M-U16LR-T-SS 1" 1" NPT M NPT M Needle Valve Inline Pattern Regulating PTFE 232 1.82
16M-U16LR-G-SS 1" 1" NPT M NPT M Needle Valve Inline Pattern Regulating Grafoil 371 1.82
16Z-U16AB-T-SS 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 2.67
16Z-U16AB-G-SS 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 2.67
16Z-U16AR-T-SS 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 1.82
16Z-U16AR-G-SS 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 1.82
16Z-U16LB-T-SS 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 2.67
16Z-U16LB-G-SS 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 2.67
16Z-U16LR-T-SS 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 1.82
16Z-U16LR-G-SS 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 1.82
M12Z-U16AB-T-SS 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 1.9
M12Z-U16AB-G-SS 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 1.9
M12Z-U16AR-T-SS 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 1.59
M12Z-U16AR-G-SS 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 1.59
M12Z-U16LB-T-SS 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 1.9
M12Z-U16LB-G-SS 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 1.9
M12Z-U16LR-T-SS 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 1.59
M12Z-U16LR-G-SS 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 1.59
M20A-U16AB-T-SS 20 mm 20 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 2.67
M20A-U16AB-G-SS 20 mm 20 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 2.67
M20A-U16AR-T-SS 20 mm 20 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 1.82
M20A-U16AR-G-SS 20 mm 20 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Angle Pattern Regulating Grafoil 371 1.82
M20A-U16LB-T-SS 20 mm 20 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt PTFE 232 2.67
M20A-U16LB-G-SS 20 mm 20 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Blunt Grafoil 371 2.67
M20A-U16LR-T-SS 20 mm 20 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating PTFE 232 1.82
M20A-U16LR-G-SS 20 mm 20 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting Needle Valve Inline Pattern Regulating Grafoil 371 1.82
M20Z-U16AB-T-SS 20 mm 20 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt PTFE 232 2.67
M20Z-U16AB-G-SS 20 mm 20 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Blunt Grafoil 371 2.67
M20Z-U16AR-T-SS 20 mm 20 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting Needle Valve Angle Pattern Regulating PTFE 232 1.82

688037
687516