Directional Control Valve - Series D1MW | ParkerFR

Directional Control Valve - Series D1MW | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Directional Control Valve - Series D1MW

Parker's directional control valves series D1MW (NG06) is optimally suited for mobile applications due to an excellent surface protection. They provide high flow rates and a wide range of connector versions.

Technical Specifications

  • Operation Type: Direct
  • Actuation Type: Solenoid
  • Function: 2-way, 3-way
  • Mounting Position: Unrestricted, preferably horizontal
  • Maximum Flow Rate: 80 L/min
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • For Fluid Type: Hydraulic oil according to DIN 51524, Water glycol
  • Seal Material: NBR, FPM
  • Weight: 1.5 (1 solenoid), 2.1 (2 solenoids) kg
  • Body Material: Cast iron
Safety Warning

Full Product Description

Parker's direct operated directional control valves series D1MW (NG06 / CETOP 03 / NFPA D03) feature an excellent corrosion protection of the valve body, the solenoid coil and the anchor tube which predestines these on/off valves for mobile applications.

The D1MW is based on the D1VW series. The 3-chamber valve is direct operated by wet pin solenoids. They provide the typical solenoid connections for the mobile market such as AMP Junior Timer and DT04-2P “Deutsch”.

Markets:
• Mobile

Features/Benefits:
• Robust design - ideal for rough applications
• Wide range of spools and connectors - universally applicable, fits all hydraulic systems
• Anti corrosion coating according to DIN EN ISO 9227 NSS, optional - excellent surface protection
• Extended manual override with rubber cover, optional
• Short delivery time - no warehousing necessary

Applications:
• Construction equipment
• Material handling equipment
• Agriculture machinery
• Forestry equipment

Related Documents

×

688037
687478