Gold Cup Control Manifold | Product Series

Filter by

    No filters selected

Frame Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Gold Cup Control Manifold

Gold Cup Control Manifold

The GOLD CUP® Valve Block provides relief and control pressure functions for all GOLD CUP pump sizes. As a Genuine Parker replacement part, it ensures OEM quality and reliability.

Technical Specifications

  • For Fluid Type: Hydraulic Fluids
  • Maximum Displacement: n/a
  • Body Material: n/a
  • Media: Hydraulic Fluids
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: n/a
  • Pump Type: Hydrostatic
  • Product Type: Pumps
  • Technology: Hydraulics
Safety Warning

Full Product Description

With OEM quality assurance, the GOLD CUP Valve Block delivers greater precision. It features a built-in compensator and poppet valves that perform relief and control pressure functions. The Valve Block is standardized to achieve complete interchangeability among all GOLD CUP pumps, simplifying replacement and alleviating unwanted downtime. As a Genuine Parker aftermarket part, this product helps maintain your pump’s superior performance and rugged design.  

At the Parker Hydraulic Pump and Power Systems Division, we engineer solutions to meet the extreme demands your application places on GOLD CUP components. Each replacement Valve Block is designed to perform in the toughest industries, requiring closed-loop control, high pressure and high power density.  

Performance cannot be guaranteed when “gray” market parts from unknown and unproven manufacturers are used. With Genuine Parker, you get the most intimate product knowledge, our years of experience as a global manufacturer and the confidence that your replacement will perform as if it were new.

Markets:
• MRO
• Defense
• Power Generation
• Transmission and Distribution
• Government (Non-Defense)
• Other Government (Non-Aero)
• Entertainment Automation
• Factory Automation
• Machine Tools
• Printing & Marking Equipment
• Agricultural Machinery
• Construction Equipment
• Material Handling Equipment
• Mining
• Oil & Gas
• Other Natural Resources
• Water Drilling
• Marine
• Powertrain: Engine & Trans.
• Rail

Features/Benefits:
• Guaranteed Performance  
• OEM quality parts
• Engineered specifically for GOLD CUP
• Backed by a factory warranty

Applications:
• Blast hole drill rigs
• Shredding
• Cranes
• Mining
• Hydraulic test stands
• Pulp and paper
• Military
• Marine
• Power generation

Example Model Code: P14X8L1C9A2B000A0
• P - Pump
• 14 - Displacement
• X - Type
• 8 - Shaft
• L - Rotation
• 1 - Seals
• C - Design
• 9A - Primary Control
• 2 - Secondary Control
• B - Control Location
• 00 - Control Displacement Features
• 0 - Internal Pump
• A - External Drive
• 0 - Special Modifcation
Products Frame Size
S23-12771-0 6,7,8,11,14,24,30

688037
246579