Industrial Brass Fittings

Filter by

No filters selected

Division

Application

Fitting Type

Media

Shape

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Industrial Brass Fittings


Industrial Brass Fittings

Parker industrial brass fittings offer reliable, leak-free connection solutions to suit most high pressure and high temperature applications. We have an impressive selection of fittings that meet the industry's strict regulatory standards and outperform expectations. Our range includes both pneumatic and hydraulic fittings, with different sealing methods available. We also offer both low and high pressure fittings to support applications that operate in extreme environments. Our brass industrial fittings provide solutions for many of today's major industrial markets.


This innovative reducer system, using a full range of nuts and olives / ferrules, enables different diameters of steel, copper, brass or polymer tubes to be fitted onto a single Parker Legris compression fitting.

Viewing 10 of 138

This innovative reducer system, using a full range of nuts and olives, enables different diameters of stainless steel, fluoropolymer or polymer tubes to be fitted onto a single Parker Legris compression fitting.

Viewing 10 of 30

This Parker Legris range has a sealing system which guarantees excellent sealing, full flow and compatibility with a wide variety of fluids. Fittings are available in Brass, nickel plated, stainless steel , POM and CHEM with different shapes

Viewing 10 of 102

Manufactured in 316L stainless steel, these fittings combine all the advantages of the "universal" compression fitting: excellent resistance
to environmental conditions & corrosive fluids.
They are pressure and temperature-resistant.

Viewing 10 of 94

These "universal" fittings provide users with numerous connection options for a wide variety of tube materials without the need for tube threading or soldering.
This range guarantees excellent long-term sealing and performance.

Viewing 10 of 465

Parker's economical drain cocks are manufactured in both external and internal seats for low pressure applications.

Viewing 10 of 11

Parker's access valves offer low cost access ports for refrigeration service. All fittings feature 1/4" SAE male flare access ports and are furnished with a finger tight quick seal cap.

Viewing 10 of 34

Parker's Garden Hose fittings and high flow quick couplers are solid brass with 3/4" garden hose thread.

Viewing 10 of 35

This Fittings range dedicated to lubrication and vacuum systems, combines very high performance and manual connection.
This technology secures the connection and sealing performance, even at high pressure.

Viewing 10 of 33

Parker offers a wide range of adaptors compatible with the various Parker Legris fitting systems.
This range of products provides a complete solution covering numerous applications, both in non-corrosive and corrosive environments.

Viewing 10 of 233

Brass fittings for quick connection of self-fastening hose to a male port.Available in 1/8" to 3/4" IDThis range of fittings is designed to meet the requirements of the automotive and robotics industries - CNOMO manufacturing quality.

Viewing 10 of 9

Brass fittings for a quick connection of self-fastening hose to a male port.
Available in 1/8" to 3/4" ID
This range of fittings is designed to meet the requirements of the automotive and robotics industries - CNOMO manufacturing quality.

Viewing 10 of 9

Brass fittings for optimum installation adaptation
Available in 1/8" to 3/4" ID
This range of fittings is designed to meet the requirements of the automotive and robotics industries

Viewing 10 of 162

Brass fittings for a quick connection of self-fastening hose to a female port.
Available from 6 to 22 mm o.d
This range of fittings is designed to meet the requirements of the automotive and robotics industries - CNOMO manufacturing quality.

Viewing 10 of 9

688037
688037