Instrumentation Double Ferrule Fittings

Filter by

No filters selected

Hose Inside Diameter

Tube Outside Diameter

Application

Fitting Type

Media

Materials of Construction

Shape

Connection Type

Flare Fitting Type

Thread Size

Brand

Technology

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Instrumentation Double Ferrule Fittings


Instrumentation Double Ferrule Fittings

Parker double ferrule tube fittings are designed as leak-free connections for process instrumentation applications. The double ferrule tube fittings are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations. Parker double ferrule tube fittings are available as standard in Heat Code Traceable, 316 stainless steel. Other corrosion resistant alloys include 6Mo, Hastelloy C®, Alloy 600, Titanium, Alloy 625 and 825. Straight fittings are machined from cold finished bar stock and shaped bodies are machined from close grain forgings. Double ferrule tube fittings can be offered with NORSOK M-650 compliance and EC79 certification. 


Viewing 10 of 1178

Viewing 10 of 501

Viewing 10 of 552

Viewing 10 of 557

Viewing 10 of 531

Viewing 10 of 737

Viewing 10 of 483

Viewing 10 of 330

Viewing 10 of 1283

Viewing 10 of 251

Viewing 10 of 235

Viewing 10 of 552

Viewing 10 of 1330

Viewing 10 of 327

Viewing 10 of 443

Viewing 10 of 234

Viewing 10 of 982

Viewing 10 of 222

Viewing 10 of 324

Viewing 10 of 34

Viewing 10 of 81

Viewing 10 of 135

Viewing 10 of 210

Viewing 10 of 256

Viewing 10 of 353

688037
688037