Parkrimp Hose Crimpers Europe | Product Series

Filter by

    No filters selected

Type

Style

Power Phase

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parkrimp Hose Crimpers Europe

Parkrimp Hose Crimpers Europe

If your equipment relies on hydraulic systems, you know:
It is not "IF", but "WHEN" a hydraulic hose fails, the race against downtime begins.
Parker is here to help you win the race by making your own hose assemblies www.easy-crimping.com.

Full Product Description

Parkrimp® No-Skive the problem solver for downtime
If you had your own Parkrimp No-Skive system, a failed hose assembly could be replaced almost immediately by a new one limiting downtime and lost productivity. The Parkrimp crimping presses enable any user to make factory-quality hose assemblies quick, easy and cost effetively. Cut the hose to length, push the fitting on to the hose, match the die to your hose size and crimp. No need to remove the cover. No gauges to set on the machine. Safe hose assemblies with Parker guaranteed functionality and portable machine for on-site repairs.
Parker's family of Parkrimp crimping presses can crimp straight or bent fittings from size -4 up to size -32 and the range offers presses from high-volume productivity to portable, on-site assembly by choosing between the portability and the option to make these same crimpers bench mount untis for increased productivity when connected to the Bench Power Unit 85CE-1PE. Choose from the following crimpers to meet your specific needs.

KarryKrimp 1:
The modular portable crimper for braided hoses. Crimps 1 and 2 steel wire or textile braided hoses from size -4 up to size -20. Available in modular design with all Parkrimp system advantages. The same unit offers portability and bench mountability. Easily portable for outside work. Used for service with hand pump or airhydraulic and electrical pump. Portable compact rugged design. Pivoting pusher design for easy die change out. Increased height enables longer bent tube fittings to be crimped. Ideal for small workshops, repair shops and mobile service vehicles and crimps fitting series 16, 26, 43, 46 and 48 in steel from size -4 to size -20.

KarryKrimp 2:
The Karrykrimp 2 is a modular portable crimper for braided and multispiral hoses and crimps
- 1 and 2 steel wire or textile braided hoses up to size -20
- 3 steel wire braided hoses up to size -16
- 4 layer multispiral hoses up to size -16
- compact spiral hoses up to size -12
KarryKrimp 2 is available in modular design with all Parkrimp system advantages. The same unit offers portability and bench mountability. KarryKrimp 2 is easily portable for outside work. Portable, compact rugged design. Pivoting pusher design for easy die change out. KarryKrimp 2 is ideal for small workshops, repair shops, mobile service vehicles and crimps both steel and stainless steel of fitting series 16, 26, 43, 46, 48, 70, 71, 73, 77, 78 from size -12 to size -20.

Parkrimp 2:
The Parkrimp 2 is Parker's largest and most versatile bench mounted crimper for all Parkrimp No-Skive hose types from size -4 up to size -32, including 4 and 6 layer multispiral hoses. Parkrimp 2 crimps
-1 and 2 steel wire or textile braided hoses up to size -32
- 3 steel wire bradided compact up to size -16
- 4 and 6 layer multispiral hoses up to size -32
- Compact Spiral hoses upt to size -32
Used for service with 400 V hydraulic power unit.
Parkrimp 2 is the right crimper for workshops and reapair shops (for small series).
Electrical power: 400 V / 4.4 KW / 8.9A / 50Hz. Parker's Parkrimp 2 models can crimp straight or bent steel of fitting series 16, 26, 43, 46, 48 70, 71, 73, 77, 78, 79, S6 in steel and stainless steel from size -4 up to size -32.

 

Not suitable for all fitting geometries/dimensions. Please contact us for further information.

 

Markets:

• Transportation
• Construction
• Agriculture/Forestry
• Rail
• Machine Tool
• Oil & Gas
• Material Handling
• Marine
• Industrial
• Mining
• Automotive

Features/Benefits:
• Portable, compact, rugged design
• Parker's exclusive Parkalign system, which positions the fitting in the die for a perfect crimp every time
• An efficient bottom-loading design that makes it easier for operators to manage long hose assemblies
• Linked dies that prevent segments from being misplaced or mismatched
• Dies that are color coded by size for easy identification and reduced set-up time
• Durability that provides years of reliable service
• An information-rich decal that details the list of proper hose and fitting combinations, tools required and the crimp specification for each hose and fitting combination

Applications:
• Enables any user to make factory-quality hose assemblies
Products Type Style Power Phase
83CE-083U-460V-60HZ Parkrimp 2 Bench Mount 460 V / 4.4 KW / 60Hz
83CE-083U Parkrimp 2 Bench Mount 400 V / 4.4 KW / 8.9A / 50Hz
85CE-061L Karrykrimp 2 Portable n/a
82CE-061L Karrykrimp 1 Portable n/a

688037
687513
Parker is here to help you win the race by making your own hose assemblies www.easy-crimping.com.">