Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR PP | Product Series

Filter by

    No filters selected

Product Style

Configuration

Seal Material

Options

Length

Micron Rating

End Cap Configuration

Inlet Connection Size

Outlet Connection Size

Grade

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR PP

Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR PP

PROCLEAR PP liquid filters are ideal for the general pharmaceutical clarification duties. The all polypropylene construction makes these filters especially suited to applications where chemical compatibility could be an issue.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Liquid Clarification, Prefiltration
  • Technology: Filtration
  • Product Type: Liquid Filter Element
  • Product Series: PROCLEAR PP
  • Filter Construction: Pleated
  • Filter Material: Polypropylene
  • For Fluid Type: Pharmaceutical Liquids
  • Materials of Construction: Filtration Media: Polypropylene; Upstream Support: Polypropylene; Downstream Support: Polypropylene - Filter Cartridges: Inner Support Core: Polypropylene; Outer Protection Cage: Polypropylene; End Caps: Polypropylene; End Cap Insert: 316L Stainless Steel - MURUS Capsules: Core: Polypropylene; Sleeve: Polypropylene; End Caps Insert: 316L Stainless Steel; Capsule Body: Polypropylene; Capsules Vent Seals: Silicone - DEMICAP Capsules: Core: Polypropylene; Sleeve: Polypropylene; Capsule Body: Polypropylene; Capsules Vent Seals: Silicone; Filling Bell: Polycarbonate - Syringe Filters: Body: Polypropylene
  • Operating Temperature: 70 °C : Filter Cartridges (continuous), Higher short-term temperatures during CIP to the following: up to 20°C (68°F) @ 5.0 barg (72.5 psig); up to 40°C (104°F) @ 4.0 barg (58.0 psig); up to 60°C (140°F) @ 3.0 barg (43.5 psig); up to 80°C (176°F) @ 2.0 barg (29.0 psig); up to 90°C (194°F) @ 1.7 barg (24.6 psig), 158 °F : Filter Cartridges (continuous), MURUS Capsules: up to 25°C (77°F) @ 5.5 barg (79.7 psig); up to 60°C (140°F) @2.8 barg (40.6 psig), up to 40 °C : DEMICAP Capsules, up to 104 °F : DEMICAP Capsules
  • Specifications Met: FDA 21 CFR Part 177, USP Plastics Class VI - 121°C
  • Product Style: Cartridge, Demi Cartridge, DEMICAP Capsule, MURUS Capsule, Syringe
  • Length: 2.5 to 40 inch, 65 to 1000 mm
  • Micron Rating: 0.6 to 100 micron
  • End Cap Configuration: dh DOE, BF / 226 Bayonet, Fin / 222, Flat Top / 222, Recess / 222, BF / 222 Bayonet, SOE (no o-ring), UF Retrofit, Internal 213
  • Inlet Connection Size: MURUS Capsules: 3/4” Tri-Clamp, 1-1/2” Tri-Clamp, 1” Hosebarb, 1” Tri-Clamp, 1/2” Hosebarb, DEMICAP Capsules: 1" Tri-Clamp, 1/2” NPT Male, 1/2” Hosebarb, Stepped Hosebarb, 1/4” NPT Male, Walther QC, Grommel / QC, 3/8” NPT Female
  • Outlet Connection Size: MURUS Capsules: 3/4” Tri-Clamp, 1-1/2” Tri-Clamp, 1” Hosebarb, 1” Tri-Clamp, 1/2” Hosebarb, DEMICAP Capsules: 1" Tri-Clamp, 1/2” NPT Male, 1/2” Hosebarb, Stepped Hosebarb, 1/4” NPT Male, Walther QC, Grommel / QC, 3/8” NPT Female
  • Grade: MURUS Capsules are available non-sterile or gamma-irradiated
  • Configuration: MURUS Capsules: In-Line or T-Port
  • Seal Material: Silicone, EPDM, PTFE Encapsulated Silicone, Viton
Safety Warning

Full Product Description

The optimum pleat configuration and graded density polypropylene media used in PROCLEAR PP filters ensure the filters have the highest possible throughput to blockage resulting in long service life.

The PROCLEAR PP range of filters is supported by a comprehensive validation guide to simplify its specification into new and existing processes.

Features and Benefits

• Graded density polypropylene media for high capacity>

• Extremely robust to withstand aggressive conditions>

• All polypropylene consruction>

• MURUS and DEMICAP capsules can be gamma irradiated and autoclaved

Related Documents

×
Products Product Style Configuration Seal Material Options Length Micron Rating End Cap Configuration Inlet Connection Size Outlet Connection Size Grade
PCPP1-96B-PS Cartridge n/a Silicone n/a 10" (250 mm) 0.6 μm DOE n/a n/a n/a
PCPP1-05C-PS Cartridge n/a Silicone n/a 10" (250 mm) 5.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP1-20B-PE Cartridge n/a EPDM n/a 10" (250 mm) 20.0 μm DOE n/a n/a n/a
PCPP1-25C-PE Cartridge n/a EPDM n/a 10" (250 mm) 25.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP2-96C-PE Cartridge n/a EPDM n/a 20" (500 mm) 0.6 μm BF / 226 Bayonet n/a n/a n/a
PCPP2-96D-PE Cartridge n/a EPDM n/a 20" (500 mm) 0.6 μm Fin / 222 n/a n/a n/a
PCPP2-96R-PS Cartridge n/a Silicone n/a 20" (500 mm) 0.6 μm BF / 222 Bayonet n/a n/a n/a
PCPP2-01C-PS Cartridge n/a Silicone n/a 20" (500 mm) 1.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP2-01D-PS Cartridge n/a Silicone n/a 20" (500 mm) 1.0 μm Fin / 222 n/a n/a n/a
PCPP2-01E-PS Cartridge n/a Silicone n/a 20" (500 mm) 1.0 μm Flat Top / 222 n/a n/a n/a
PCPP2-05B-PE Cartridge n/a EPDM n/a 20" (500 mm) 5.0 μm DOE n/a n/a n/a
PCPP2-05C-PS Cartridge n/a Silicone n/a 20" (500 mm) 5.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP2-05D-PS Cartridge n/a Silicone n/a 20" (500 mm) 5.0 μm Fin / 222 n/a n/a n/a
PCPP2-10C-PS Cartridge n/a Silicone n/a 20" (500 mm) 10.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP2-10C-PV Cartridge n/a Viton n/a 20" (500 mm) 10.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP2-55B-PE Cartridge n/a EPDM n/a 20" (500 mm) 55.0 μm DOE n/a n/a n/a
PCPP2-100D-PE Cartridge n/a EPDM n/a 20" (500 mm) 100.0 μm Fin / 222 n/a n/a n/a
PCPP3-96C-PE Cartridge n/a EPDM n/a 30" (750 mm) 0.6 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-96C-PV Cartridge n/a Viton n/a 30" (750 mm) 0.6 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-01C-PE Cartridge n/a EPDM n/a 30" (750 mm) 1.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-01D-PE Cartridge n/a EPDM n/a 30" (750 mm) 1.0 μm Fin / 222 n/a n/a n/a
PCPP3-05D-PE Cartridge n/a EPDM n/a 30" (750 mm) 5.0 μm Fin / 222 n/a n/a n/a
PCPP3-10C-PE Cartridge n/a EPDM n/a 30" (750 mm) 10.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-40C-PE Cartridge n/a EPDM n/a 30" (750 mm) 40.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-100C-PS Cartridge n/a Silicone n/a 30" (750 mm) 100.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP4-01C-PE Cartridge n/a EPDM n/a 40" (1000 mm) 1.0 μm BF / 226 Bayonet n/a n/a n/a
PLPP1-10AA-PNL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 10.0 μm n/a 3/4" Tri-Clamp 3/4" Tri-Clamp Non-Sterile
PLPP3-01BB-PNL MURUS Capsule In-Line Design Silicone n/a 30" (750 mm) 1.0 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Non-Sterile
PEPPE-96HH-PS3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 0.6 μm n/a 1/2" Hosebarb 1/2" Hosebarb Pre-Sterilized γ (>25 kGy)
PEPPE-96GG-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 0.6 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile
PEPPE-96GG-PS3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 0.6 μm n/a Stepped Hosebarb Stepped Hosebarb Pre-Sterilized γ (>25 kGy)
PEPPE-05GG-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 5.0 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile
PEPPB-96TT-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPB-96HH-PS3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 0.6 μm n/a 1/2" Hosebarb 1/2" Hosebarb Pre-Sterilized γ (>25 kGy)
PEPPB-01GG-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 1.0 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile
PEPPB-05TT-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 5.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPB-05TT-PS3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 5.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Pre-Sterilized γ (>25 kGy)
PEPPB-05NN-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 5.0 μm n/a 1/2" NPT Male 1/2" NPT Male Non-Sterile
PEPPB-10TT-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 10.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPA-96TT-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPA-96TT-PS3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Pre-Sterilized γ (>25 kGy)
PEPPA-01TT-PS3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Pre-Sterilized γ (>25 kGy)
PEPPA-01GG-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 1.0 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile
PEPPA-05TT-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 5.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPA-05HH-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 5.0 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PEPPA-10TT-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 10.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPA-10NN-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 10.0 μm n/a 1/2" NPT Male 1/2" NPT Male Non-Sterile
PEPPA-55MM-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 55.0 μm n/a 1/4" NPT Male 1/4" NPT Male Non-Sterile
PCPPB-96T-PP Cartridge n/a PTFE Encapsulated Silicone n/a 2.5" (65 mm) 0.6 μm TRUESEAL n/a n/a n/a
PCPPB-96Z-PS Cartridge n/a Silicone n/a 2.5" (65 mm) 0.6 μm Demi A & B Std n/a n/a n/a
PCPPB-20T-PE Cartridge n/a EPDM n/a 2.5" (65 mm) 20.0 μm TRUESEAL n/a n/a n/a
PCPPB-75Z-PS Cartridge n/a Silicone n/a 2.5" (65 mm) 75.0 μm Demi A & B Std n/a n/a n/a
PCPPA-01T-PP Cartridge n/a PTFE Encapsulated Silicone n/a 5.0" (125 mm) 1.0 μm TRUESEAL n/a n/a n/a
PCPPA-01T-PS Cartridge n/a Silicone n/a 5.0" (125 mm) 1.0 μm TRUESEAL n/a n/a n/a
PCPPA-01Z-PE Cartridge n/a EPDM n/a 5.0" (125 mm) 1.0 μm Demi A & B Std n/a n/a n/a
PCPPA-03Z-PE Cartridge n/a EPDM n/a 5.0" (125 mm) 3.0 μm Demi A & B Std n/a n/a n/a
PCPPA-03Z-PS Cartridge n/a Silicone n/a 5.0" (125 mm) 3.0 μm Demi A & B Std n/a n/a n/a
PCPPA-05T-PS Cartridge n/a Silicone n/a 5.0" (125 mm) 5.0 μm TRUESEAL n/a n/a n/a
PCPPK-96C-PS Cartridge n/a Silicone n/a 5.0" (125 mm) 0.6 μm BF / 226 Bayonet n/a n/a n/a
PCPPK-01C-PS Cartridge n/a Silicone n/a 5.0" (125 mm) 1.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP1-96B-PE Cartridge n/a EPDM n/a 10" (250 mm) 0.6 μm DOE n/a n/a n/a
PCPP1-96C-PS Cartridge n/a Silicone n/a 10" (250 mm) 0.6 μm BF / 226 Bayonet n/a n/a n/a
PCPP1-96E-PE Cartridge n/a EPDM n/a 10" (250 mm) 0.6 μm Flat Top / 222 n/a n/a n/a
PCPP1-01B-PE Cartridge n/a EPDM n/a 10" (250 mm) 1.0 μm DOE n/a n/a n/a
PCPP1-01C-PE Cartridge n/a EPDM n/a 10" (250 mm) 1.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP1-01C-PP Cartridge n/a PTFE Encapsulated Silicone n/a 10" (250 mm) 1.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP1-01C-PS Cartridge n/a Silicone n/a 10" (250 mm) 1.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP1-01E-PE Cartridge n/a EPDM n/a 10" (250 mm) 1.0 μm Flat Top / 222 n/a n/a n/a
PCPP1-01E-PV Cartridge n/a Viton n/a 10" (250 mm) 1.0 μm Flat Top / 222 n/a n/a n/a
PCPP1-01G-PS Cartridge n/a Silicone n/a 10" (250 mm) 1.0 μm Recess / 222 n/a n/a n/a
PCPP1-03B-PE Cartridge n/a EPDM n/a 10" (250 mm) 3.0 μm DOE n/a n/a n/a
PCPP1-03C-PS Cartridge n/a Silicone n/a 10" (250 mm) 3.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP1-05B-PE Cartridge n/a EPDM n/a 10" (250 mm) 5.0 μm DOE n/a n/a n/a
PCPP1-05B-PS Cartridge n/a Silicone n/a 10" (250 mm) 5.0 μm DOE n/a n/a n/a
PCPP1-05C-PP Cartridge n/a PTFE Encapsulated Silicone n/a 10" (250 mm) 5.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP1-05E-PP Cartridge n/a PTFE Encapsulated Silicone n/a 10" (250 mm) 5.0 μm Flat Top / 222 n/a n/a n/a
PCPP1-10B-PE Cartridge n/a EPDM n/a 10" (250 mm) 10.0 μm DOE n/a n/a n/a
PCPP1-10C-PS Cartridge n/a Silicone n/a 10" (250 mm) 10.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP1-10E-PE Cartridge n/a EPDM n/a 10" (250 mm) 10.0 μm Flat Top / 222 n/a n/a n/a
PCPP1-10E-PP Cartridge n/a PTFE Encapsulated Silicone n/a 10" (250 mm) 10.0 μm Flat Top / 222 n/a n/a n/a
PCPP1-20E-PS Cartridge n/a Silicone n/a 10" (250 mm) 20.0 μm Flat Top / 222 n/a n/a n/a
PCPP1-40C-PS Cartridge n/a Silicone n/a 10" (250 mm) 40.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP1-55C-PS Cartridge n/a Silicone n/a 10" (250 mm) 55.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP1-100C-PS Cartridge n/a Silicone n/a 10" (250 mm) 100.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP2-96C-PS Cartridge n/a Silicone n/a 20" (500 mm) 0.6 μm BF / 226 Bayonet n/a n/a n/a
PCPP2-96E-PS Cartridge n/a Silicone n/a 20" (500 mm) 0.6 μm Flat Top / 222 n/a n/a n/a
PCPP2-01C-PE Cartridge n/a EPDM n/a 20" (500 mm) 1.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP2-03E-PE Cartridge n/a EPDM n/a 20" (500 mm) 3.0 μm Flat Top / 222 n/a n/a n/a
PCPP2-10B-PE Cartridge n/a EPDM n/a 20" (500 mm) 10.0 μm DOE n/a n/a n/a
PCPP2-25C-PS Cartridge n/a Silicone n/a 20" (500 mm) 25.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP2-40C-PS Cartridge n/a Silicone n/a 20" (500 mm) 40.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP2-75C-PS Cartridge n/a Silicone n/a 20" (500 mm) 75.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-96C-PS Cartridge n/a Silicone n/a 30" (750 mm) 0.6 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-96D-PS Cartridge n/a Silicone n/a 30" (750 mm) 0.6 μm Fin / 222 n/a n/a n/a
PCPP3-01C-PS Cartridge n/a Silicone n/a 30" (750 mm) 1.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-03C-PS Cartridge n/a Silicone n/a 30" (750 mm) 3.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-05C-PS Cartridge n/a Silicone n/a 30" (750 mm) 5.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-10C-PS Cartridge n/a Silicone n/a 30" (750 mm) 10.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-25C-PS Cartridge n/a Silicone n/a 30" (750 mm) 25.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-40D-PE Cartridge n/a EPDM n/a 30" (750 mm) 40.0 μm Fin / 222 n/a n/a n/a
PCPP3-55C-PE Cartridge n/a EPDM n/a 30" (750 mm) 55.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP4-01C-PS Cartridge n/a Silicone n/a 40" (1000 mm) 1.0 μm BF / 226 Bayonet n/a n/a n/a
PLPPK-01AA-PNL MURUS Capsule In-Line Design Silicone n/a 5.0" (125 mm) 1.0 μm n/a 3/4" Tri-Clamp 3/4" Tri-Clamp Non-Sterile
PLPPK-05AA-PNL MURUS Capsule In-Line Design Silicone n/a 5.0" (125 mm) 5.0 μm n/a 3/4" Tri-Clamp 3/4" Tri-Clamp Non-Sterile
PLPPK-05BB-PSL MURUS Capsule In-Line Design Silicone n/a 5.0" (125 mm) 5.0 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Pre-Sterilized γ (>25 kGy)
PLPPK-05TT-PNL MURUS Capsule In-Line Design Silicone n/a 5.0" (125 mm) 5.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPPK-40AA-PNL MURUS Capsule In-Line Design Silicone n/a 5.0" (125 mm) 40.0 μm n/a 3/4" Tri-Clamp 3/4" Tri-Clamp Non-Sterile
PLPP1-96AA-PNL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 0.6 μm n/a 3/4" Tri-Clamp 3/4" Tri-Clamp Non-Sterile
PLPP1-96DD-PSL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 0.6 μm n/a 1" Hosebarb 1" Hosebarb Pre-Sterilized γ (>25 kGy)
PLPP1-96TT-PNL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP1-01TT-PNL-E MURUS Capsule In-Line Design EPDM n/a 10" (250 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP1-01TT-PNL-V MURUS Capsule In-Line Design Viton n/a 10" (250 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP1-03TT-PNL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 3.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP1-05DD-PNL-E MURUS Capsule In-Line Design EPDM n/a 10" (250 mm) 5.0 μm n/a 1" Hosebarb 1" Hosebarb Non-Sterile
PLPP1-05TT-PNL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 5.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP1-05TT-PNL-V MURUS Capsule In-Line Design Viton n/a 10" (250 mm) 5.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP1-10DD-PNL-E MURUS Capsule In-Line Design EPDM n/a 10" (250 mm) 10.0 μm n/a 1" Hosebarb 1" Hosebarb Non-Sterile
PLPP1-10TT-PNL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 10.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP1-20AA-PSL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 20.0 μm n/a 3/4" Tri-Clamp 3/4" Tri-Clamp Pre-Sterilized γ (>25 kGy)
PLPP1-20TT-PNL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 20.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP1-25TT-PNL-E MURUS Capsule In-Line Design EPDM n/a 10" (250 mm) 25.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP1-40AA-PNL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 40.0 μm n/a 3/4" Tri-Clamp 3/4" Tri-Clamp Non-Sterile
PLPP1-40AA-PSL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 40.0 μm n/a 3/4" Tri-Clamp 3/4" Tri-Clamp Pre-Sterilized γ (>25 kGy)
PLPP1-55TT-PNL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 55.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP1-100TT-PNL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 100.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP2-96TT-PNT-E MURUS Capsule T-Port Design EPDM n/a 20" (500 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP2-03TT-PNT MURUS Capsule T-Port Design Silicone n/a 20" (500 mm) 3.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP2-05TT-PNL-E MURUS Capsule In-Line Design EPDM n/a 20" (500 mm) 5.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP2-20TT-PNT MURUS Capsule T-Port Design Silicone n/a 20" (500 mm) 20.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP3-01TT-PNL MURUS Capsule In-Line Design Silicone n/a 30" (750 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP3-03BB-PNL MURUS Capsule In-Line Design Silicone n/a 30" (750 mm) 3.0 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Non-Sterile
PLPP3-05AA-PNL MURUS Capsule In-Line Design Silicone n/a 30" (750 mm) 5.0 μm n/a 3/4" Tri-Clamp 3/4" Tri-Clamp Non-Sterile
PLPP3-05AA-PSL MURUS Capsule In-Line Design Silicone n/a 30" (750 mm) 5.0 μm n/a 3/4" Tri-Clamp 3/4" Tri-Clamp Pre-Sterilized γ (>25 kGy)
PLPP3-05TT-PNL MURUS Capsule In-Line Design Silicone n/a 30" (750 mm) 5.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP3-10TT-PNL MURUS Capsule In-Line Design Silicone n/a 30" (750 mm) 10.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP3-40TT-PNL MURUS Capsule In-Line Design Silicone n/a 30" (750 mm) 40.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP3-55BB-PSL MURUS Capsule In-Line Design Silicone n/a 30" (750 mm) 55.0 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Pre-Sterilized γ (>25 kGy)
PEPPE-96TT-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPE-01TT-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPE-01HH-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 1.0 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PEPPE-01GG-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 1.0 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile
PEPPE-01MM-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 1.0 μm n/a 1/4" NPT Male 1/4" NPT Male Non-Sterile
PEPPE-03TT-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 3.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPE-03HH-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 3.0 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PEPPE-05TT-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 5.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPE-05NN-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 5.0 μm n/a 1/2" NPT Male 1/2" NPT Male Non-Sterile
PEPPE-05HH-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 5.0 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PEPPE-05MM-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 5.0 μm n/a 1/4" NPT Male 1/4" NPT Male Non-Sterile
PEPPE-07TT-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 7.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPE-10TT-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 10.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPE-10HH-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 10.0 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PEPPE-10VV-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 10.0 μm n/a 3/8" NPT Female 3/8" NPT Female Non-Sterile
PEPPE-40GG-PS3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 40.0 μm n/a Stepped Hosebarb Stepped Hosebarb Pre-Sterilized γ (>25 kGy)
PEPPE-55GG-PS3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 55.0 μm n/a Stepped Hosebarb Stepped Hosebarb Pre-Sterilized γ (>25 kGy)
PEPPE-75NN-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 75.0 μm n/a 1/2" NPT Male 1/2" NPT Male Non-Sterile
PEPPE-75GG-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 75.0 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile
PEPPE-75GG-PS3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 75.0 μm n/a Stepped Hosebarb Stepped Hosebarb Pre-Sterilized γ (>25 kGy)
PEPPE-75MM-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 75.0 μm n/a 1/4" NPT Male 1/4" NPT Male Non-Sterile
PEPPB-96GG-PS3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 0.6 μm n/a Stepped Hosebarb Stepped Hosebarb Pre-Sterilized γ (>25 kGy)
PEPPB-01TT-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPB-01TT-PS3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Pre-Sterilized γ (>25 kGy)
PEPPB-03TT-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 3.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPB-03GG-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 3.0 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile
PEPPB-05HH-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 5.0 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PEPPB-10HH-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 10.0 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PEPPB-20NN-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 20.0 μm n/a 1/2" NPT Male 1/2" NPT Male Non-Sterile
PEPPB-20GG-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 20.0 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile
PEPPB-40TT-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 40.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPB-40NN-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 40.0 μm n/a 1/2" NPT Male 1/2" NPT Male Non-Sterile
PEPPB-75MM-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 75.0 μm n/a 1/4" NPT Male 1/4" NPT Male Non-Sterile
PEPPA-01TT-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPA-01NN-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 1.0 μm n/a 1/2" NPT Male 1/2" NPT Male Non-Sterile
PEPPA-03TT-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 3.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPA-03HH-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 3.0 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PEPPA-05GG-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 5.0 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile
PEPPA-20TT-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 20.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPA-20NN-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 20.0 μm n/a 1/2" NPT Male 1/2" NPT Male Non-Sterile
PEPPA-25TT-PS3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 25.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Pre-Sterilized γ (>25 kGy)
PEPPA-40NN-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 40.0 μm n/a 1/2" NPT Male 1/2" NPT Male Non-Sterile
PEPPA-75MM-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 75.0 μm n/a 1/4" NPT Male 1/4" NPT Male Non-Sterile
PCPPB-01Z-PS Cartridge n/a Silicone n/a 2.5" (65 mm) 1.0 μm Demi A & B Std n/a n/a n/a
PCPPA-96T-PE Cartridge n/a EPDM n/a 5.0" (125 mm) 0.6 μm TRUESEAL n/a n/a n/a
PCPPA-96Z-PS Cartridge n/a Silicone n/a 5.0" (125 mm) 0.6 μm Demi A & B Std n/a n/a n/a
PCPPA-05Z-PE Cartridge n/a EPDM n/a 5.0" (125 mm) 5.0 μm Demi A & B Std n/a n/a n/a
PCPPK-01C-PP Cartridge n/a PTFE Encapsulated Silicone n/a 5.0" (125 mm) 1.0 μm BF / 226 Bayonet n/a n/a n/a
PCPPK-03C-PS Cartridge n/a Silicone n/a 5.0" (125 mm) 3.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP1-96C-PP Cartridge n/a PTFE Encapsulated Silicone n/a 10" (250 mm) 0.6 μm BF / 226 Bayonet n/a n/a n/a
PCPP1-96C-PV Cartridge n/a Viton n/a 10" (250 mm) 0.6 μm BF / 226 Bayonet n/a n/a n/a
PCPP1-01B-PS Cartridge n/a Silicone n/a 10" (250 mm) 1.0 μm DOE n/a n/a n/a
PCPP1-01D-PE Cartridge n/a EPDM n/a 10" (250 mm) 1.0 μm Fin / 222 n/a n/a n/a
PCPP1-01G-PP Cartridge n/a PTFE Encapsulated Silicone n/a 10" (250 mm) 1.0 μm Recess / 222 n/a n/a n/a
PCPP1-05D-PS Cartridge n/a Silicone n/a 10" (250 mm) 5.0 μm Fin / 222 n/a n/a n/a
PCPP1-10B-PV Cartridge n/a Viton n/a 10" (250 mm) 10.0 μm DOE n/a n/a n/a
PCPP1-20B-PS Cartridge n/a Silicone n/a 10" (250 mm) 20.0 μm DOE n/a n/a n/a
PCPP1-20C-PS Cartridge n/a Silicone n/a 10" (250 mm) 20.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP1-40B-PS Cartridge n/a Silicone n/a 10" (250 mm) 40.0 μm DOE n/a n/a n/a
PCPP1-75C-PP Cartridge n/a PTFE Encapsulated Silicone n/a 10" (250 mm) 75.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP2-03C-PS Cartridge n/a Silicone n/a 20" (500 mm) 3.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP2-20C-PS Cartridge n/a Silicone n/a 20" (500 mm) 20.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP2-55C-PS Cartridge n/a Silicone n/a 20" (500 mm) 55.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-96C-PP Cartridge n/a PTFE Encapsulated Silicone n/a 30" (750 mm) 0.6 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-01C-PP Cartridge n/a PTFE Encapsulated Silicone n/a 30" (750 mm) 1.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-05C-PE Cartridge n/a EPDM n/a 30" (750 mm) 5.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-20C-PS Cartridge n/a Silicone n/a 30" (750 mm) 20.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP3-40D-PP Cartridge n/a PTFE Encapsulated Silicone n/a 30" (750 mm) 40.0 μm Fin / 222 n/a n/a n/a
PLPPK-96AA-PNL MURUS Capsule In-Line Design Silicone n/a 5.0" (125 mm) 0.6 μm n/a 3/4" Tri-Clamp 3/4" Tri-Clamp Non-Sterile
PLPPK-01BB-PSL MURUS Capsule In-Line Design Silicone n/a 5.0" (125 mm) 1.0 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Pre-Sterilized γ (>25 kGy)
PLPPK-01TT-PNL MURUS Capsule In-Line Design Silicone n/a 5.0" (125 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPPK-03TT-PNL MURUS Capsule In-Line Design Silicone n/a 5.0" (125 mm) 3.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPPK-05BB-PNL MURUS Capsule In-Line Design Silicone n/a 5.0" (125 mm) 5.0 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Non-Sterile
PLPPK-10TT-PNL MURUS Capsule In-Line Design Silicone n/a 5.0" (125 mm) 10.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPPK-55TT-PNL-E MURUS Capsule In-Line Design EPDM n/a 5.0" (125 mm) 55.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP1-96BB-PNL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 0.6 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Non-Sterile
PLPP1-96TT-PNL-E MURUS Capsule In-Line Design EPDM n/a 10" (250 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP1-96TT-PNT MURUS Capsule T-Port Design Silicone n/a 10" (250 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP1-01BB-PNL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 1.0 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Non-Sterile
PLPP1-01DD-PNL-E MURUS Capsule In-Line Design EPDM n/a 10" (250 mm) 1.0 μm n/a 1" Hosebarb 1" Hosebarb Non-Sterile
PLPP1-01TT-PNL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP1-01TT-PNT MURUS Capsule T-Port Design Silicone n/a 10" (250 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP1-05BB-PNL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 5.0 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Non-Sterile
PLPP1-40TT-PNL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 40.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP2-96TT-PNL MURUS Capsule In-Line Design Silicone n/a 20" (500 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP2-01TT-PNL MURUS Capsule In-Line Design Silicone n/a 20" (500 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP2-01TT-PNT MURUS Capsule T-Port Design Silicone n/a 20" (500 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP2-05TT-PNL MURUS Capsule In-Line Design Silicone n/a 20" (500 mm) 5.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP3-96TT-PNT-E MURUS Capsule T-Port Design EPDM n/a 30" (750 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP3-01TT-PNT MURUS Capsule T-Port Design Silicone n/a 30" (750 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLPP3-75BB-PSL MURUS Capsule In-Line Design Silicone n/a 30" (750 mm) 75.0 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Pre-Sterilized γ (>25 kGy)
PEPPE-40GG-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 40.0 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile
PEPPE-55MM-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 55.0 μm n/a 1/4" NPT Male 1/4" NPT Male Non-Sterile
PEPPB-03HH-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 3.0 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PEPPB-40MM-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 40.0 μm n/a 1/4" NPT Male 1/4" NPT Male Non-Sterile
PEPPA-40TT-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 40.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPA-75TT-PN3 DEMICAP Capsule n/a n/a n/a 7.9" (200 mm) 75.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PCPP1-10G-PS Cartridge n/a Silicone n/a 10" (250 mm) 10.0 μm Recess / 222 n/a n/a n/a
PLPP3-03DD-PNL MURUS Capsule In-Line Design Silicone n/a 30" (750 mm) 3.0 μm n/a 1" Hosebarb 1" Hosebarb Non-Sterile
PSPP050-05FF-PNS025 Syringe n/a n/a Standard n/a 5.0 μm n/a Female Luer Lock Female Luer Lock Non-Sterile
PSPP050-25FF-PNS025 Syringe n/a n/a Standard n/a 25.0 μm n/a Female Luer Lock Female Luer Lock Non-Sterile
PCPP1-10B-PS Cartridge n/a Silicone n/a 10" (250 mm) 10.0 μm DOE n/a n/a n/a
PCPP1-96R-PS Cartridge n/a Silicone n/a 10" (250 mm) 0.6 μm BF / 222 Bayonet n/a n/a n/a
PCPP2-01B-PE Cartridge n/a EPDM n/a 20" (500 mm) 1.0 μm DOE n/a n/a n/a
PCPP2-05D-PE Cartridge n/a EPDM n/a 20" (500 mm) 5.0 μm Fin / 222 n/a n/a n/a
PCPP1-10C-PP Cartridge n/a PTFE Encapsulated Silicone n/a 10" (250 mm) 10.0 μm BF / 226 Bayonet n/a n/a n/a
PCPP1-96N-PP Cartridge n/a PTFE Encapsulated Silicone n/a 10" (250 mm) 0.6 μm Internal 213 n/a n/a n/a
PCPPA-01SK-PS Cartridge n/a Silicone n/a 5.0" (125 mm) 1.0 μm Retrofit n/a n/a n/a
PEPPB-20TT-PN3 DEMICAP Capsule n/a n/a n/a 5.5" (140 mm) 20.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEPPE-07HH-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 7.0 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PEPPE-20HH-PN3 DEMICAP Capsule n/a n/a n/a 4.4" (113 mm) 20.0 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PLPP1-03AA-PNL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 3.0 μm n/a 3/4" Tri-Clamp 3/4" Tri-Clamp Non-Sterile
PLPP1-03AA-PSL MURUS Capsule In-Line Design Silicone n/a 10" (250 mm) 3.0 μm n/a 3/4" Tri-Clamp 3/4" Tri-Clamp Pre-Sterilized γ (>25 kGy)
PLPP3-07BB-PSL MURUS Capsule In-Line Design Silicone n/a 30" (750 mm) 7.0 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Pre-Sterilized γ (>25 kGy)
PLPPK-01BB-PNL MURUS Capsule In-Line Design Silicone n/a 5.0" (125 mm) 1.0 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Non-Sterile
PLPPK-03BB-PNL MURUS Capsule In-Line Design Silicone n/a 5.0" (125 mm) 3.0 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Non-Sterile

688037
679945