Baldwin - Hydraulic Filter Elements | #PT9175


LOADING IMAGES
PT9175

Baldwin - Hydraulic Filter Elements | #PT9175

Baldwin hydraulic elements offer superior protection for your engine-powered equipment.


Technical Specifications

  • Product Type: Hydraulic Element with Bail Handle
  • Contains: By-Pass Valve
  • Outside Diameter: 3 29/32 (99.2)
  • Inside Diameter: 1 9/16 (39.7) One End
  • Length: 8 5/8 (219.1)
  • Gasket: Integral Gasket: [1] Included
  • Compatible Competitor Part Number: J.C. Bamford 32/925100; Fleetguard HF7906, HF35210; Woodgate WGH9147
  • Brand: Baldwin
  • Industry: Marine
    Mining
    Oil and gas
    Construction
    Agriculture
    Compressor
  • Product Style: Hydraulic Filter
  • Technology: Filtration
Safety Warning

Item Information

"Baldwin hydraulic filters offer superior protection for your engine-powered equipment. Improving system fluid cleanliness levels, providing better cold start performance and meeting service interval expectations are the primary objectives in the design of Baldwin hydraulic elements. Baldwin hydraulic elements utilize cellulose, synthetic and blended media to meet these performance specifications. A full range of filters is available to accommodate low, medium and high pressure applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin France SAS

Sales Company France

142, rue de la ForĂȘt

74130 Contamine-sur-Arve

France

Phone

+33 4 50 25 80 25

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

688037
082700