FOW Series Fuel Filter for Solids Removal Only | Série de produits

Filtrer par

    Aucun filtre slectionn

Application

Diamètre extérieur (po)

Longueur (po)

Seuil de filtration (µm)

Débit maxi. (gpm)

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
FOW Series Fuel Filter for Solids Removal Only

FOW Series Fuel Filter for Solids Removal Only

Parker Velcon FOW Series for solids removal provides protection against solids in pre-mixed fuel containint anti-acigin additive.

Caractéristiques techniques

  • Différentiel de pression de remplacement : 25 psi, 1.72 bar
  • Pression d'écrasement : 175 psi
  • Matériau du joint : Buna-N
  • Type de filtre : Commissioning
  • Application : Aviation
  • Marque : Velcon
Safety Warning

Description complète du produit

Parker Velcon FOW Series
Fuel Filter Cartridges for Solids Removal Only

Provide Protection Against Solids in Pre-Mixed Fuel Containing Anti-Icing Additive

FOW Series Fuel Filter Cartridges for Solids Removal Only - Data Sheet #VEL1975

FEATURES

- CONDUCTIVE END CAPS and end cap adhesive reduce static charge within the vessel.
- O-RING SEAL minimizes the possibility of bypassing contaminated fuel.
- RUGGED CONSTRUCTION provides collapse strength exceeding 175 psi differential pressure.
- Recommended changeout: 25 psid
- One-half (1/2) micron filtration rating
- Can be used in fuels containing anti-icing additives (DiEGME, FSII, Prist®)

DESCRIPTION

The Parker Velcon FOW cartridges are designed to provide superior performance and reliability in standard fuel filter housings through a unique combination of media that removes solids that may be present in the fuel, and
provides for reduced static charge.

The cartridges have injection molded endcaps that are bonded to the media with an O-ring seal on the mounting nozzle.

As the cartridge removes dirt from the influent fuel there will be an increase in the pressure differential along with a decrease in flow rate. These changes are the result of flow restriction caused by dirt accumulation within the media. Cartridge changeout frequency will depend on the volume of solid contaminants present.

The FOW Series Cartridges incorporate features that quickly dissipate electrostatic charge across the cartridge. This is in response to the new requirement by industry to reduce static charge within the filter monitor.


SPECIFICATIONS AND TECHNICAL INFORMATION

- 175 psid (12 bar) collapse strength
- 160°F maximum operating temperature
-Recommended changeout differential pressure = 25 psid
- Daily draining of monitor vessel and of water bottoms upstream of the elements is IMPERATIVE.
- For service life information, please refer to Operating Procedures or consult your company fuel handling procedures.

Produits Application Diamètre extérieur (po) Longueur (po) Seuil de filtration (µm) Débit maxi. (gpm)
FOW-205 Aviation 2.000 5.8125 0.5 5
FOW-210 Aviation 2.000 10.8125 0.5 10
FOW-215 Aviation 2.000 15.8125 0.5 15
FOW-220 Aviation 2.000 20.8125 0.5 20
FOW-225 Aviation 2.000 25.8125 0.5 25
FOW-230 Aviation 2.000 30.8125 0.5 30

688037
731421