GVI Global Vehicle Inverter | Série de produits

Filtrer par

    Aucun filtre slectionn

Dimension du châssis

Tension d'entrée

Courant de sortie nominal

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
GVI Global Vehicle Inverter

GVI Global Vehicle Inverter

Providing a motor control solution for battery systems up to 650V, GVI range aims to provide the highest efficiency in combination with the Parker GVM range of PMAC mobile motors while maintaining superior reliability in the most demanding applications.

Caractéristiques techniques

  • Série de produits : GVI
  • Puissance de sortie : 100 to 300 kW
  • Tension d'entrée : 24 to 650 VDC
  • Type de moteur compatible : Permanent Magnet AC (PMAC)
  • Modes de commande : Speed, Current, Torque and DC level Control
  • Dispositif de retour d'information compatible : SinCos Absolute Encoder, Resolver
  • Interface de communication : CAN (J1939), CANopen
  • Spécifications respectées : IEC 60529, IEC 60068, EN 55022, EN 61000, EN 1175
  • Température de service : -40 to 55 °C, -40 to 85 °C, -104 to 131 °F, -104 to 185 °F
Safety Warning

Description complète du produit

Providing a motor control solution for battery systems up to 650V, the low and high voltage Parker GVI series represents the latest design standards for compact and reliable inverters for mobile applications.
Partnered with the Parker GVM range of highly efficient PMAC mobile motors, the GVI range aims to provide the lowest possible installed cost, highest efficiency while still maintaining superior reliability even in the most demanding of applications.

Markets
• Truck & Bus
• Material Handling
• Mining
• Construction
• Off highway

Features/Benefits
• Motor temperature sensor input
• CAN J1939 or CANopen communication
• Parker IQAN compatible

Applications:
• Utility vehicles
• Handling equipment, handling gantries
• Refuse Truck
• City van
• Bus and Coach
• Turf care
• Street sweepers
• Agricultural implements
• Compressors
• Other hydraulic pump control

Technical Specifications:
Low voltage inverters:
• IP65 protection class
• Sin/Cos encoder feedback
• High efficiency cold plate design
• Configurable coil drive digital outputs
• 2 Analog inputs / 9 Digital inputs / 6 Digital outputs for use with I/O control mode

High voltage inverters:
• Liquid cooled design
• IP6K9K protection class
• Resolver feedback
• 4 Digital inputs
• Full current available at 100-750 VDC
• Motor Torque Off and HVIL  (For Internal only HVIL option please contact Parker)

Documents annexes

×
Produits Dimension du châssis Tension d'entrée Courant de sortie nominal
GVI-G650-0300S1-R00-G0KIT Frame Size G 650 V 300 A
GVI-H650-0500S1-R00-G0KIT Frame Size H 650 V 500 A
GVI-C024-0350S1-S00-G0000 Frame Size C 24 V 350 A
GVI-C048-0280S1-S00-G0000 Frame Size C 48 V 280 A
GVI-D024-0550S1-S00-G0000 Frame Size D 24 V 550 A
GVI-D048-0450S1-S00-G0000 Frame Size D 48 V 450 A
GVI-D048-0550S1-S00-G0000 Frame Size D 48 V 550 A
GVI-D080-0230S1-S00-G0000 Frame Size D 80 V 230 A
GVI-D080-0350S1-S00-G0000 Frame Size D 80 V 350 A
GVI-D080-0400S1-S00-G0000 Frame Size D 80 V 400 A
GVI-D096-0230S1-S00-G0000 Frame Size D 96 V 230 A
GVI-D096-0350S1-S00-G0000 Frame Size D 96 V 350 A
GVI-D096-0400S1-S00-G0000 Frame Size D 96 V 400 A
GVI-E048-0700S1-S00-G0000 Frame Size E 48 V 700 A
GVI-E080-0500S1-S00-G0000 Frame Size E 80 V 500 A
GVI-E080-0700S1-S00-G0000 Frame Size E 80 V 500 A
GVI-E096-0500S1-S00-G0000 Frame Size E 96 V 500 A
GVI-E096-0700S1-S00-G0000 Frame Size E 96 V 700 A

688037
936514