Pressure Sensors - IQAN-SP | #5020027


LOADING IMAGES
5020027
Click to View CAD Model

Pressure Sensors - IQAN-SP | #5020027

IQAN-SP500-B 500 bar pressure sensor with G1/4 BSPP threads and AMP/Tyco connector


Technical Specifications

  • Electrical Connection: AMP/Tyco
  • Pressure Range (bar): 0-500
  • Signal Output: 0.5 to 4.5 VDC
  • Connection Type: G1/4 BSPP
  • Sensor Type: Pressure
Safety Warning

Item Information

Parker’s IQAN-SP is a range of pressure transducers for mobile hydraulic applications. The IQAN-SP has stainless steel construction for strength. Its sensor cells use thin film technology with no internal o-rings or fluid. The high pressure capability makes the sensor very robust and able to withstand vibration.

The transducers are available in two pressure ranges; 35 bar (500 psi) and 500 bar (7250 psi). The signal range is ideal for mobile equipment, being 0.5 - 4.5 VDC over the full scale of the sensor.

The IQAN-SP comes in 2 mounting configurations:
• G1/4 BSPP threaded interface with integral AMP/Tyco (Bosch Jetronic) connector
• 9/16-18 UNF (6 SAE) threaded interface with Deutsch DT connector attached to a short cable

This makes the IQAN-SP perfect for construction and other mobile applications anywhere in the world.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Mining

Features/Benefits:
• Stainless steel body for strength.
• 2 pressure ranges for monitoring high or low pressure functions.
• Different mounting options support use in any region.
• Output signal tailored to mobile equipment.

Applications:
• Refuse trucks
• Crop sprayers
• Fork lifts and telehandlers
• Feller bunchers and forwarders
• Rock drills

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Italy s.r.l.

Sales Company Italy

Via Caboto 1, Corsico

Corsico (Milano)

Italy

20094

Phone

0039 02 451921

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

E08824
936514