EO-NIROMONT lubricant for fitting assembly, flaring and forming tools | Product Series

Filter by

    No filters selected

Product Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
EO-NIROMONT lubricant for fitting assembly, flaring and forming tools EO-NIROMONT lubricant for fitting assembly, flaring and forming tools

EO-NIROMONT lubricant for fitting assembly, flaring and forming tools

EO NIROMONT high-performance lubricants are designed for the assembly of tube connections. They facilitate tightening whilst using low torque, ensure that maximum tool-life is achieved and that smooth, error-free sealing surfaces are produced.

Technical Specifications

  • Product Type: EO-NIROMONT Assembly lubricant paste (100 g), EO-NIROMONT Assembly lubricant liquid (250 cc), EO-NIROMONT Liquid lubricant in a brush-in-cap can (250 cc), Forming tool lubricant refill (1 L)
  • Tube Material: Steel, Stainless Steel
Safety Warning

Full Product Description

EO NIROMONT high-performance lubricants are specifically designed for the assembly of tube connections. They facilitate tightening whilst using low torque, ensure that maximum tool-life is achieved and that smooth, error-free sealing surfaces are produced.

Special additives prevent cold welding when working with stainless steel. As opposed to when using Parker high performance lubricants, experience shows that the use of standard commercially available lubricants tends to lead to problems such as the cold welding of forming tools, particularly
when processing stainless steel tube.

Parker EO NIROMONT high-performance lubricants are offered in different containers and viscosities so that you can purchase the appropriate product in a suitable container to meet your needs:

Liquid lubricant, plastic bottle
(item: EONIROMONTFLUESSX)
Parker high-performance lubricant for the lubrication of threads, progressive rings and for all cold forming processes such as Parflange® and EO2-FORM. The handy plastic bottle means that it can be applied directly where the lubrication is needed. EO NIROMONT liquid should always be available at every assembly point where hydraulic connections are being made.

Liquid lubricant, refill package
(Item: LUBSS)
Parker high-performance lubricant for all cold forming processes such as Parflange® and EO2-FORM. Its viscosity makes it suitable for use in automatic lubrication devices installed in Parflange® machines. Absolutely essential for the mechanical cold forming of stainless steel tubes.

Paste lubricant, tin
(Item: EONIROMONTPASTX)
Parker high-performance lubricant for the lubrication of threads with the VOMO pre-assembly tool. The paste is economical and provides durable thread lubrication. Not suited for use with forming tools, as dust and swarf will stick to it.

Liquid lubricant in a brush-in-cap can
(item: EONIROMONTAPPLICATOR)
Thanks to a brush built into the screw cap, the practical EO NIROMONT APPLICATOR enables Parker high-performance lubricant to be applied accurately to the component. The plastic bottle can be used practically to refill the brush-in-cap can.

Markets for EO Niromont:
• Workshops
Applications:                                                                                                                                            
• Suitable for general hydraulic applications.
Features/ Benefits of EO Niromont:
• Highly effective – EO Niromont dramatically reduces assembly effort. This helps to prevent
fitting failure resulting from insufficient assembly.

• Cost saving – Tools in assembly machines will last much longer, resulting in high-quality tube forming with an excellent sealing surface.

• No cold welding – Cold welding of stainless steel threads is impossible when EO Niromont is properly applied.

• Liquid – Penetrates even small gaps.

• Paste – Stays in place for a while. Ideal for application on pre-assembly tools.

• Compatible – EO Niromont and Lubss do not affect fitting surfaces or seal materials.

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×
Products Product Type
EONIROMONTPASTX EO-NIROMONT Assembly lubricant paste (100 g)
EONIROMONTFLUESSX EO-NIROMONT Assembly lubricant liquid (250 cc)
EONIROMONTAPPLICATOR EO-NIROMONT Liquid lubricant in a brush-in-cap can (250 cc)
LUBSS Forming tool lubricant refill (1 L)
EONIROMONTPAST5KG EO-NIROMONT Assembly lubricant paste (5 kg)

E08824
687614