Parflange® Flaring and Flanging Tooling | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parflange® Flaring and Flanging Tooling Parflange® Flaring and Flanging Tooling

Parflange® Flaring and Flanging Tooling

Parker's Parflange® Flaring and Flanging Tooling, used with the Parflange® machines, provides fast, leak-free tube connections for Seal-Lok O-ring Face Seal (ORFS) and Triple-Lok 37° Flare JIC fittings in a wide range of inch and metric tube sizes.

Technical Specifications

  • Size: 1/4 to 1-1/2 inch, 6 - 50 mm
  • Product Type: Flaring Tooling, Flanging Tooling
  • Tube Material: Steel and Stainless Steel
  • Operation Type: Flanging and Flaring
  • Options: Three great models: Parflange 1025, Parflange Pro 50, and Parflange ECO 25
  • Part Type: Pin and Die Set as well as single Pins and Dies are available
  • Tube Outside Diameter: 1/4 to 1 1/2 inch, 6 to 38 mm
  • Tube Wall Thickness: .028 to .188 inch, 1 to 5 mm
Safety Warning

Full Product Description

Parker's Parflange® Flaring and Flanging Tooling, used with the Parflange® machines, provides fast, leak-free flange (90°) and flare (37°) tube connections for Seal-Lok O-ring Face Seal (ORFS) and Triple-Lok 37° Flare JIC fittings. Pins and dies for flaring and flanging a wide range of inch and metric tube sizes for many different wall thicknesses are available for all three Parflange machines.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Parflange 1025 and Pro 50 die design controls tube insertion, ensuring proper flare and flange without the need for operator to machine adjust.
• Parflange 1025 and Pro 50 pins and dies can be used on both machines, within machine capabilities.
• Parflange ECO 25 dies have the flanging (90°) surface on one side and the flaring (37°) surface on the other, allowing the die to both flange and flare the same size tubing.
• Parflange ECO 25's adjustable tube wall stop allows one die to work for all wall thicknesses of that size tube in both steel and stainless steel.
• Flare and Flange steel and stainless tube from ¼” up to 1 ½” O.D., with metric sizes also available.
• Tooling also available to flange stainless steel coiled tube sizes common in CNG applications using the Parflange ECO 25 and Pro 50 machines.


Applications:
• Flanging and flaring steel and stainless steel tube for O-ring Face Seal (ORFS) and 37° flare connections in industrial and mobile applications

Related Documents

×

E08824
687620