Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
No filters selected
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
OBV, OBL and OBH ball valves are engineered for CO2 systems used in high-pressure transactional circuits. They can withstand a maximum working pressure of 45, 70 and 120 bar and can function effectively across a broad range of operating temperatures.
Products | Connection Size | Bore Diameter | Maximum Operating Pressure / Orifice Size | Options | Connection Size | Bore Diameter | Maximum Operating Pressure / Orifice Size | Options |
---|---|---|---|---|---|---|---|---|
OBH10MM | 10 mm | 10 mm | 120 bar | - | 1__10 mm __1 | 2__10 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH11 | 35 mm - 1 3/8 inch | 32 mm | 120 bar | - | 1__35 mm - 1 3/8 inch __1 | 2__32 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH12MM | 12 mm | 10 mm | 120 bar | - | 1__12 mm __1 | 2__10 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH13 | 1 5/8 inch | 38 mm | 120 bar | - | 1__1 5/8 inch __1 | 2__38 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH15MM | 15 mm | 16 mm | 120 bar | - | 1__15 mm __1 | 2__16 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH17 | 54 mm - 2 1/8 inch | 50 mm | 120 bar | - | 1__54 mm - 2 1/8 inch __1 | 2__50 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH18MM | 18 mm | 16 mm | 120 bar | - | 1__18 mm __1 | 2__16 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH2 | 1/4 inch | 10 mm | 120 bar | - | 1__1/4 inch __1 | 2__10 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH22MM | 22 mm | 20 mm | 120 bar | - | 1__22 mm __1 | 2__20 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH28MM | 28 mm | 25 mm | 120 bar | - | 1__28 mm __1 | 2__25 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH4 | 1/2 inch | 10 mm | 120 bar | - | 1__1/2 inch __1 | 2__10 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH42MM | 42 mm | 38 mm | 120 bar | - | 1__42 mm __1 | 2__38 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH5 | 16 mm - 5/8 inch | 16 mm | 120 bar | - | 1__16 mm - 5/8 inch __1 | 2__16 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH6 | 5/8 inch | 16 mm | 120 bar | - | 1__5/8 inch __1 | 2__16 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH6MM | 6 mm | 10 mm | 120 bar | - | 1__6 mm __1 | 2__10 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH7 | 7/8 inch | 20 mm | 120 bar | - | 1__7/8 inch __1 | 2__20 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH8MM | 8 mm | 10 mm | 120 bar | - | 1__8 mm __1 | 2__10 mm __2 | 3__120 bar __3 | 4__- __4 |
OBH9 | 1 1/8 inch | 25 mm | 120 bar | - | 1__1 1/8 inch __1 | 2__25 mm __2 | 3__120 bar __3 | 4__- __4 |
OBL10MM | 10 mm | 10 mm | 70 bar | - | 1__10 mm __1 | 2__10 mm __2 | 3__70 bar __3 | 4__- __4 |
OBL11 | 35 mm - 1 3/8 inch | 32 mm | 70 bar | - | 1__35 mm - 1 3/8 inch __1 | 2__32 mm __2 | 3__70 bar __3 | 4__- __4 |
OBL12MM | 12 mm | 10 mm | 70 bar | - | 1__12 mm __1 | 2__10 mm __2 | 3__70 bar __3 | 4__- __4 |
OBL15MM | 15 mm | 16 mm | 70 bar | - | 1__15 mm __1 | 2__16 mm __2 | 3__70 bar __3 | 4__- __4 |
OBL18MM | 18 mm | 16 mm | 70 bar | - | 1__18 mm __1 | 2__16 mm __2 | 3__70 bar __3 | 4__- __4 |
OBL2 | 1/4 inch | 10 mm | 70 bar | - | 1__1/4 inch __1 | 2__10 mm __2 | 3__70 bar __3 | 4__- __4 |
OBL22MM | 22 mm | 20 mm | 70 bar | - | 1__22 mm __1 | 2__20 mm __2 | 3__70 bar __3 | 4__- __4 |
OBL28MM | 28 mm | 25 mm | 70 bar | - | 1__28 mm __1 | 2__25 mm __2 | 3__70 bar __3 | 4__- __4 |
OBL3 | 3/8 inch | 10 mm | 70 bar | - | 1__3/8 inch __1 | 2__10 mm __2 | 3__70 bar __3 | 4__- __4 |
OBL4 | 1/2 inch | 10 mm | 70 bar | - | 1__1/2 inch __1 | 2__10 mm __2 | 3__70 bar __3 | 4__- __4 |
OBL5 | 16 mm - 5/8 inch | 16 mm | 70 bar | - | 1__16 mm - 5/8 inch __1 | 2__16 mm __2 | 3__70 bar __3 | 4__- __4 |
OBL6 | 3/4 inch | 16 mm | 70 bar | - | 1__3/4 inch __1 | 2__16 mm __2 | 3__70 bar __3 | 4__- __4 |
OBL6MM | 6 mm | 10 mm | 70 bar | - | 1__6 mm __1 | 2__10 mm __2 | 3__70 bar __3 | 4__- __4 |
OBL7 | 7/8 inch | 20 mm | 70 bar | - | 1__7/8 inch __1 | 2__20 mm __2 | 3__70 bar __3 | 4__- __4 |
OBL8MM | 8 mm | 10 mm | 70 bar | - | 1__8 mm __1 | 2__10 mm __2 | 3__70 bar __3 | 4__- __4 |
OBL9 | 1 1/8 inch | 25 mm | 70 bar | - | 1__1 1/8 inch __1 | 2__25 mm __2 | 3__70 bar __3 | 4__- __4 |
OBV10MM | 10 mm | 10 mm | 45 bar | - | 1__10 mm __1 | 2__10 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV10MMSV | 10 mm | 10 mm | 45 bar | Schraeder version | 1__10 mm __1 | 2__10 mm __2 | 3__45 bar __3 | 4__Schraeder version __4 |
OBV11 | 1 3/8 inch | 32 mm | 45 bar | - | 1__1 3/8 inch __1 | 2__32 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV11SV | 1 3/8 inch | 32 mm | 45 bar | Schraeder version | 1__1 3/8 inch __1 | 2__32 mm __2 | 3__45 bar __3 | 4__Schraeder version __4 |
OBV12MM | 12 mm | 10 mm | 45 bar | - | 1__12 mm __1 | 2__10 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV12MMSV | 12 mm | 10 mm | 45 bar | Schraeder version | 1__12 mm __1 | 2__10 mm __2 | 3__45 bar __3 | 4__Schraeder version __4 |
OBV13 | 1 5/8 inch | 38 mm | 45 bar | - | 1__1 5/8 inch __1 | 2__38 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV13SV | 1 5/8 inch | 38 mm | 45 bar | Schraeder version | 1__1 5/8 inch __1 | 2__38 mm __2 | 3__45 bar __3 | 4__Schraeder version __4 |
OBV15MM | 15 mm | 16 mm | 45 bar | - | 1__15 mm __1 | 2__16 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV15MMSV | 15 mm | 16 mm | 45 bar | Schraeder version | 1__15 mm __1 | 2__16 mm __2 | 3__45 bar __3 | 4__Schraeder version __4 |
OBV18MM | 18 mm | 16 mm | 45 bar | - | 1__18 mm __1 | 2__16 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV18MMSV | 18 mm | 16 mm | 45 bar | Schraeder version | 1__18 mm __1 | 2__16 mm __2 | 3__45 bar __3 | 4__Schraeder version __4 |
OBV2 | 1/4 inch | 10 mm | 45 bar | - | 1__1/4 inch __1 | 2__10 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV22MM | 22 mm | 20 mm | 45 bar | - | 1__22 mm __1 | 2__20 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV22MMSV | 22 mm | 20 mm | 45 bar | Schraeder version | 1__22 mm __1 | 2__20 mm __2 | 3__45 bar __3 | 4__Schraeder version __4 |
OBV28MM | 28 mm | 25 mm | 45 bar | - | 1__28 mm __1 | 2__25 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV28MMSV | 28 mm | 25 mm | 45 bar | Schraeder version | 1__28 mm __1 | 2__25 mm __2 | 3__45 bar __3 | 4__Schraeder version __4 |
OBV3 | 3/8 inch | 10 mm | 45 bar | - | 1__3/8 inch __1 | 2__10 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV3SV | 3/8 inch | 10 mm | 45 bar | Schraeder version | 1__3/8 inch __1 | 2__10 mm __2 | 3__45 bar __3 | 4__Schraeder version __4 |
OBV4 | 1/2 mm | 10 mm | 45 bar | - | 1__1/2 mm __1 | 2__10 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV42MM | 42 mm | 38 mm | 45 bar | - | 1__42 mm __1 | 2__38 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV42MMSV | 42 mm | 38 mm | 45 bar | Schraeder version | 1__42 mm __1 | 2__38 mm __2 | 3__45 bar __3 | 4__Schraeder version __4 |
OBV4SV | 1/2 mm | 10 mm | 45 bar | Schraeder version | 1__1/2 mm __1 | 2__10 mm __2 | 3__45 bar __3 | 4__Schraeder version __4 |
OBV5 | 5/8 inch | 16 mm | 45 bar | - | 1__5/8 inch __1 | 2__16 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV5SV | 5/8 inch | 16 mm | 45 bar | Schraeder version | 1__5/8 inch __1 | 2__16 mm __2 | 3__45 bar __3 | 4__Schraeder version __4 |
OBV6 | 3/4 inch | 16 mm | 45 bar | - | 1__3/4 inch __1 | 2__16 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV6MM | 6 mm | 10 mm | 45 bar | - | 1__6 mm __1 | 2__10 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV6SV | 3/4 inch | 16 mm | 45 bar | Schraeder version | 1__3/4 inch __1 | 2__16 mm __2 | 3__45 bar __3 | 4__Schraeder version __4 |
OBV7 | 7/8 inch | 20 mm | 45 bar | - | 1__7/8 inch __1 | 2__20 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV7SV | 7/8 inch | 20 mm | 45 bar | Schraeder version | 1__7/8 inch __1 | 2__20 mm __2 | 3__45 bar __3 | 4__Schraeder version __4 |
OBV8MM | 8 mm | 10 mm | 45 bar | - | 1__8 mm __1 | 2__10 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV9 | 1 1/8 inch | 25 mm | 45 bar | - | 1__1 1/8 inch __1 | 2__25 mm __2 | 3__45 bar __3 | 4__- __4 |
OBV9SV | 1 1/8 inch | 25 mm | 45 bar | Schraeder version | 1__1 1/8 inch __1 | 2__25 mm __2 | 3__45 bar __3 | 4__Schraeder version __4 |