Cryogenic Flow Diverter Valves | Product Series

Filter by

    No filters selected

Valve Type

Body Material

Diameter Nominal (DN)

Outlet Port Connection 1

Outlet Port Connection 2

Outlet Port Connection 3

Inlet Connection

Flow Direction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cryogenic Flow Diverter Valves Cryogenic Flow Diverter Valves Cryogenic Flow Diverter Valves

Cryogenic Flow Diverter Valves

The Parker Bestobell’s flow diverters allow for quick and effective changeover between relief valves. They ensure that the flow capacity of the valve is not reduced below that available from one fully open port.

Technical Specifications

  • Outlet Port 1 Size: 1/4" NPT, 1/4" NPT Plugged, 1/4" TR, 3/8" TR, 1/2" BSP-PL, 1/2" PL Plugged, 3/8" TR, 3/4" NPT, 3/4" TR, 3/4" TR Plugged, 1" TR Plugged, 1 1/2" NPT
  • Outlet Port 2 Size: 1/4" NPT, 1/4" NPT Plugged, 3/8" PL Plugged, 1/2" BSP-TR, 1/2" NPT, 1/2" NPT Plugged, 1/2" PL, 3/4" NPT, 3/4" NPT Plugged, 3/4" PL, 1" NPT, 1" PL, 1" TR, 1 1/4" PL, 1 1/4" TR, 1 1/2" PL, 1 1/2" TR, 2" TR
  • Outlet Port 3 Size: 1/2" NPT, 1/2" PL, 3/4" NPT, 3/4" PL, 3/4" TR, 1" NPT, 1" PL, 1" TR, 1 1/4" PL, 1 1/4" TR, 1 1/2" PL, 1 1/2" TR, 2" TR
  • Inlet Connection Size: 1" BSP-PL, 1" NB, 1" NPT, 1" PL, 1" TR, 1 1/2" NB, 1 1/2" NPT, 1 1/2" TR, 2" NB, 2" TR, M40/2
  • Flow Direction: Bottom, Front
  • Diameter: Nominal: 20 to 50 mm
  • Valve Type: Ball Valve, Globe Valve
  • Body Material: Bronze
  • Stem Material: Brass
  • Maximum Operating Pressure: 725 psi, 50 bar
  • Minimum Operating Temperature: -196 °C
  • Maximum Operating Temperature: +65 °C
  • Weight: 5.6-12 kg
  • Flow Rate: 6.5-31 gal/min
Safety Warning

Full Product Description

Parker Bestobell offers flow diverters in two formats: ball or globe valve.
These flow diverters enable quick and safe changeover between relief valves. They ensure that the flow capacity of the valve is not reduced below that available from one fully open port, even during movement of the operating lever from one position to another. The integrity of the vessel is not threatened, even if the operator inadvertently leaves the operating lever mid-position.
As the valve is normally at the hub of a fairly complex piping system, there are many variations available on the basic design available to meet customers’ specific requirements.
These flow diverters are designed for use with Group 1 gases and manufactured in accordance with ASTM B31.1, BS EN 1626 and BS ISO 21011. They should be used in conjunction with Parker’s thermal relief valve.


Markets:
• Industrial Gas

Features / Benefits:
• 90° operation from one side to another
• Fitted to safety circuit of a storage vessel, tank or trailer
• Allow a pressurised storage vessel to be protected by two relief valves.
• Quick and simple to use
• Straightforward to install
• Extremely reliable

Applications:
• Transport
• Storage
• Defence
• Processing

Related Documents

×
Products Valve Type Body Material Diameter Nominal (DN) Outlet Port Connection 1 Outlet Port Connection 2 Outlet Port Connection 3 Inlet Connection Flow Direction
CJB40SS5ABT1T Ball Valve Bronze 20 N/A 3/4" PL 3/4" PL 1" NB Bottom
CJB40TA5AAT1T Ball Valve Bronze 20 N/A 1/2" PL 1/2" PL 1" NB Bottom
CJB40TE5BZT1T Ball Valve Bronze 20 3/4" NPT 1" NPT 1" NPT 1" NPT Bottom
CJF40SS5APT1T Ball Valve Bronze 20 1/4" NPT 3/4" NPT 3/4" NPT 1" NPT Front
CJF40SS5B2T1T Ball Valve Bronze 20 N/A 1" PL 1" PL 1" NB Front
CJF40555H4E1T Ball Valve Bronze 20 1/4" NPT Plugged 1/2" NPT 1/2" NPT 1" NB Front
CJF40555H6E1T Ball Valve Bronze 20 1/4" NPT Plugged 1" TR 1" TR 1" NB Front
CJF40TA5AKE1TVA Ball Valve Bronze 20 1/2" PL Plugged 3/8" PL Plugged 3/4" PL 1" PL Front
CJF40TC5B8E1TVA Ball Valve Bronze 20 3/4" TR Plugged 1/4" NPT 3/4" TR 1" TR Front
CJF80TC7EDE1T Ball Valve Bronze 50 N/A 1 1/2" TR 1 1/2" TR 2" TR Front
CND50MRL1FA12 Globe Valve Bronze 25 1/2" BSP-PL 1/2" BSP-TR N/A 1" BSP-PL N/A
CND50MRL1FA19 Globe Valve Bronze 25 1/2" NPT 3/4" NPT N/A 1" NPT N/A
CND50MRL1FA23 Globe Valve Bronze 25 1/2" NPT 1/2" NPT N/A 1" NPT N/A
CJF40TE5APT1T Ball Valve Bronze 20 1/4" NPT 3/4" NPT Plugged 3/4" NPT 1" NPT Front
CJF40TE5BEE1TVA Ball Valve Bronze 20 N/A 3/4" NPT Plugged 3/4" NPT 1" NPT Front
CJF40TE5BFE1TVA Ball Valve Bronze 20 N/A 1/2" NPT Plugged 1/2" NPT 1" NPT Front
CJF40TH5B8E1TVA Ball Valve Bronze 20 N/A 1/2" PL 1/2" PL M40/2 Front
CJF50TE5APE1T Ball Valve Bronze 25 1/4" NPT 3/4" NPT 3/4" NPT 1" NPT Bottom
CJF60SS7BEE1T Ball Valve Bronze 32 N/A 1 1/4" TR 1 1/4" TR 1 1/2" NB Front
CJF60SS7CHE1T Ball Valve Bronze 32 1/4" NPT 3/4" NPT 1" NPT 1 1/2" NB Front
CJF60SS7CJEITQ5 Ball Valve Bronze 32 N/A 1" TR 1" TR 1 1/2" NB Front
CJF60SS7CLE1T Ball Valve Bronze 32 1/4" NPT 1" NPT 1" NPT 1 1/2" NB Front
CJF600SS7CLE1T Ball Valve Bronze 32 1/4" NPT 1" NPT 1" NPT 1 1/2" NPT Front
CJF60TC6BE1T Ball Valve Bronze 32 N/A 1 1/4" TR 1 1/4" TR 1 1/2" TR Front
CJB60TE6C9E1T Ball Valve Bronze 32 1 1/2" NPT N/A N/A 1 1/2" NPT Bottom
CJB80TA6E4T1T Ball Valve Bronze 50 3/8" TR 1 1/4" PL 1 1/4" PL 1 1/2" NB Bottom
CJB08TA6EDT1T Ball Valve Bronze 50 3/8" TR 1 1/2"PL 1 1/2" PL 1 1/2" NB Bottom
CJB80TC7FGE1T Ball Valve Bronze 50 N/A 1" TR 1" TR 2" TR Bottom
CJF80SS6F4TITQC Ball Valve Bronze 50 1/4" TR 1" TR 1 1/4" TR 1 1/2" NB Front
CJF80TC7EPEITVA Ball Valve Bronze 50 3/4" TR Plugged 1/4" NPT Plugged 1 1/4" TR 2" TR Front
CJF80SS7F2T1T Ball Valve Bronze 50 N/A 2" TR 2" TR 2" NB Front
CJF807FDEITVA Ball Valve Bronze 50 1" TR Plugged 1/4" NPT Plugged 3/4" NPT 2" TR Front
CJF80TC7F6E1T Ball Valve Bronze 50 3/4" TR 1/4" NPT 3/4" TR 2" TR Front

687570
687475