Hydraulic Reservoir Breather / Air Filter - EAB Series | Product Series

Filter by

    No filters selected

Flow Rate

Micron Rating

Connection Type

Indicator Type

Pressure Relief Setting

Filter Material

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Reservoir Breather / Air Filter - EAB Series

Hydraulic Reservoir Breather / Air Filter - EAB Series

The Parker EAB Series is an eco-friendly reservoir breather / air filter suited for a wide range of hydraulic system applications. Multiple filter media options available down to 1 micron abs. Designed for airflows up to 1500 L/min (396 GPM).

Technical Specifications

  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Hydraulic Filter
  • Filter Type: Reservoir Breather / Air Filter
  • Product Series: EAB Series
  • Industry: • Industrial Manufacturing Equipment
    - Automotive
    - Food & Beverage
    - Rubber & Plastics
    - Metals

    • Off-road Machinery
    - Agriculture
    - Construction
    - Forestry
    - Lawn & Turf
    - Mining
    - Materials Handling

    • Power Generation & Renewable Energy

    • Transportation
    - Rail
    - Trucks & Buses

    • Government
    - Military
    - Defence
  • Application: • Deck and mobile cranes
    • Firefighting equipment
    • Forwarders
    • Hydraulic presses
    • Marine steering units
    • Power packs
    • Waste management, dump and fork lift trucks
    • Excavators
    • Harvesters
    • Waste balers
    • Reach stackers
    • Wheeled loaders
    • Drilling equipment
    • Industrial power units
  • Seal Material: Nitrile
  • Operating Temperature: -20 to 80 °C, -4 to 175 °F
Safety Warning

Full Product Description

The EAB Series is an environmentally friendly reservoir breather / air filter that provides efficient protection against contaminant ingress into hydraulic circuits, preventing damage and wear to critical system components. EAB elements contain no metal parts and therefore can be crushed and/or burned. Only the contaminated filter media has to be disposed of, keeping the weight of chemical waste relatively low. Depending on the circumstances, the disposal and processing costs can be reduced by 50%, thus lowering cost of ownership. The EAB Series filter / breather is uniquely designed to achieve a low pressure drop and high dirt holding capacity in systems with airflows up to 1500 L/min (396 gpm). A compact version of the EAB Series with airflows up to 1000 L/min (264 gpm).

Three filter media options are available with the EAB Series air filter including polyester (2 micron absolute), polyester with water-resistant layer (1.5 micron absolute), and glass fiber media (1 micron absolute). Multiple connection types are also available, making the EAB Series compatible with a variety of hydraulic systems. Typical applications for the EAB Series breather / air filter include saw mills, agricultural machines, articulated dump trucks, forestry equipment, wheeled loaders, lubricated systems, excavators, industrial power units, and mobile cranes.

Parker also offers the eco-friendly ABL Series breather / air filter, which is designed for airflows up to 2000 L/min (528 gpm).

Benefits:
• Prevents contamination and ingress of dirt, sand, dust, metal, etc. into hydraulic circuits
• Lengthens time in between required maintenance intervals, reduces operating costs, and extends overall equipment/machine operational life
• Eco-friendly replaceable elements reduce disposal costs by up to 50% when compared to conventional filters with non-reusable elements
• No tools required for element change-outs

Features:
• Capable of airflows up to 1500 L/min (396 gpm)
• Operating temperature range: -20 to +80°C (-4 to +175°F)
• Optional gauge vacuum/pressure indicator
• Optional overpressure valve (pressure setting 0.2 bar)
• Multiple filter media options: polyester (2 micron absolute), polyester with water-resistant layer (1.5 micron absolute), and glass fiber media (1 micron absolute).
• Glass-reinforced composite housing

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Micron Rating Connection Type Indicator Type Pressure Relief Setting Filter Material Seal Material
EAB10C015GE12A 1000 l/min 1.5 µm G¾ External Thread Vacuum/pressure gauge n/a Polyester with Water Resistant layer Nitrile
EAB10C015GE16 1000 l/min 1.5 µm G1 External Thread n/a n/a Polyester with Water Resistant layer Nitrile
EAB10C015GE16A 1000 l/min 1.5 µm G1 External Thread Vacuum/pressure gauge n/a Polyester with Water Resistant layer Nitrile
EAB10C015GS12 1000 l/min 1.5 µm G¾ Internal Thread n/a n/a Polyester with Water Resistant layer Nitrile
EAB10C015GS12A 1000 l/min 1.5 µm G¾ Internal Thread Vacuum/pressure gauge n/a Polyester with Water Resistant layer Nitrile
EAB10C015GS12V2 1000 l/min 1.5 µm G¾ Internal Thread n/a 0.2 bar Polyester with Water Resistant layer Nitrile
EAB10C015HC73 1000 l/min 1.5 µm 6 Hole Fixing n/a n/a Polyester with Water Resistant layer Nitrile
EAB10C015HC73A 1000 l/min 1.5 µm 6 Hole Fixing Vacuum/pressure gauge n/a Polyester with Water Resistant layer Nitrile
EAB10C015ME33A 1000 l/min 1.5 µm M33 External Thread Vacuum/pressure gauge n/a Polyester with Water Resistant layer Nitrile
EAB10P020GE12A 1000 l/min 2.0 µm G¾ External Thread Vacuum/pressure gauge n/a Polyester media Nitrile
EAB10P020GE16 1000 l/min 2.0 µm G1 External Thread n/a n/a Polyester media Nitrile
EAB10P020GE16A 1000 l/min 2.0 µm G1 External Thread Vacuum/pressure gauge n/a Polyester media Nitrile
EAB10P020GE16V2 1000 l/min 2.0 µm G1 External Thread n/a 0.2 bar Polyester media Nitrile
EAB10P020GS12A 1000 l/min 2.0 µm G¾ Internal Thread Vacuum/pressure gauge n/a Polyester media Nitrile
EAB10P020HC73 1000 l/min 2.0 µm 6 Hole Fixing n/a n/a Polyester media Nitrile
EAB10P020HC73A 1000 l/min 2.0 µm 6 Hole Fixing Vacuum/pressure gauge n/a Polyester media Nitrile
EAB10P020HC73V2 1000 l/min 2.0 µm 6 Hole Fixing n/a 0.2 bar Polyester media Nitrile
EAB10P020ME33A 1000 l/min 2.0 µm M33 External Thread Vacuum/pressure gauge n/a Polyester media Nitrile
EAB10Q010GE12A 1000 l/min 1.0 µm G¾ External Thread Vacuum/pressure gauge n/a Glass Fiber media Nitrile
EAB10Q010GE16 1000 l/min 1.0 µm G1 External Thread n/a n/a Glass Fiber media Nitrile
EAB10Q010GE16A 1000 l/min 1.0 µm G1 External Thread Vacuum/pressure gauge n/a Glass Fiber media Nitrile
EAB10Q010GE16V2 1000 l/min 1.0 µm G1 External Thread n/a 0.2 bar Glass Fiber media Nitrile
EAB10Q010GS12A 1000 l/min 1.0 µm G¾ Internal Thread Vacuum/pressure gauge n/a Glass Fiber media Nitrile
EAB10Q010HC73 1000 l/min 1.0 µm 6 Hole Fixing n/a n/a Glass Fiber media Nitrile
EAB10Q010HC73A 1000 l/min 1.0 µm 6 Hole Fixing Vacuum/pressure gauge n/a Glass Fiber media Nitrile
EAB10Q010ME33A 1000 l/min 1.0 µm M33 External Thread Vacuum/pressure gauge n/a Glass Fiber media Nitrile
EAB20C015GE12A 1500 l/min 1.5 µm G¾ External Thread Vacuum/pressure gauge n/a Polyester with Water Resistant layer Nitrile
EAB20C015GE16 1500 l/min 1.5 µm G1 External Thread n/a n/a Polyester with Water Resistant layer Nitrile
EAB20C015GE16A 1500 l/min 1.5 µm G1 External Thread Vacuum/pressure gauge n/a Polyester with Water Resistant layer Nitrile
EAB20C015GE16V2 1500 l/min 1.5 µm G1 External Thread n/a 0.2 bar Polyester with Water Resistant layer Nitrile
EAB20C015GE16V2A 1500 l/min 1.5 µm G1 External Thread Vacuum/pressure gauge 0.2 bar Polyester with Water Resistant layer Nitrile
EAB20C015GS12A 1500 l/min 1.5 µm G¾ Internal Thread Vacuum/pressure gauge n/a Polyester with Water Resistant layer Nitrile
EAB20C015GS12V2 1500 l/min 1.5 µm G¾ Internal Thread n/a 0.2 bar Polyester with Water Resistant layer Nitrile
EAB20C015HC73 1500 l/min 1.5 µm 6 Hole Fixing n/a n/a Polyester with Water Resistant layer Nitrile
EAB20C015HC73A 1500 l/min 1.5 µm 6 Hole Fixing Vacuum/pressure gauge n/a Polyester with Water Resistant layer Nitrile
EAB20C015HC73V2 1500 l/min 1.5 µm 6 Hole Fixing n/a 0.2 bar Polyester with Water Resistant layer Nitrile
EAB20C015HC73V2A 1500 l/min 1.5 µm 6 Hole Fixing Vacuum/pressure gauge 0.2 bar Polyester with Water Resistant layer Nitrile
EAB20C015ME33A 1500 l/min 1.5 µm M33 External Thread Vacuum/pressure gauge n/a Polyester with Water Resistant layer Nitrile
EAB20P020GE12A 1500 l/min 2.0 µm G¾ External Thread Vacuum/pressure gauge n/a Polyester media Nitrile
EAB20P020GE16 1500 l/min 2.0 µm G1 External Thread n/a n/a Polyester media Nitrile
EAB20P020GE16A 1500 l/min 2.0 µm G1 External Thread Vacuum/pressure gauge n/a Polyester media Nitrile
EAB20P020GE16V2 1500 l/min 2.0 µm G1 External Thread n/a 0.2 bar Polyester media Nitrile
EAB20P020GE16V2A 1500 l/min 2.0 µm G1 External Thread Vacuum/pressure gauge 0.2 bar Polyester media Nitrile
EAB20P020GS12A 1500 l/min 2.0 µm G¾ Internal Thread Vacuum/pressure gauge n/a Polyester media Nitrile
EAB20P020GS12V2A 1500 l/min 2.0 µm G¾ Internal Thread Vacuum/pressure gauge 0.2 bar Polyester media Nitrile
EAB20P020HC73 1500 l/min 2.0 µm 6 Hole Fixing n/a n/a Polyester media Nitrile
EAB20P020HC73A 1500 l/min 2.0 µm 6 Hole Fixing Vacuum/pressure gauge n/a Polyester media Nitrile
EAB20P020HC73V2 1500 l/min 2.0 µm 6 Hole Fixing n/a 0.2 bar Polyester media Nitrile
EAB20P020HC73V2A 1500 l/min 2.0 µm 6 Hole Fixing Vacuum/pressure gauge 0.2 bar Polyester media Nitrile
EAB20P020ME33 1500 l/min 2.0 µm M33 External Thread n/a n/a Polyester media Nitrile
EAB20P020ME33A 1500 l/min 2.0 µm M33 External Thread Vacuum/pressure gauge n/a Polyester media Nitrile
EAB20Q010GE12A 1500 l/min 1.0 µm G¾ External Thread Vacuum/pressure gauge n/a Glass Fiber media Nitrile
EAB20Q010GE16A 1500 l/min 1.0 µm G1 External Thread Vacuum/pressure gauge n/a Glass Fiber media Nitrile
EAB20Q010GE16V2A 1500 l/min 1.0 µm G1 External Thread Vacuum/pressure gauge 0.2 bar Glass Fiber media Nitrile
EAB20Q010GS12A 1500 l/min 1.0 µm G¾ Internal Thread Vacuum/pressure gauge n/a Glass Fiber media Nitrile
EAB20Q010HC73 1500 l/min 1.0 µm 6 Hole Fixing n/a n/a Glass Fiber media Nitrile
EAB20Q010HC73A 1500 l/min 1.0 µm 6 Hole Fixing Vacuum/pressure gauge n/a Glass Fiber media Nitrile
EAB20Q010HC73V2 1500 l/min 1.0 µm 6 Hole Fixing n/a 0.2 bar Glass Fiber media Nitrile
3080851310 1000 l/min 1.0 µm G¾ Internal Thread n/a n/a 1µ abs glass fibre Nitrile
3080851607 1000 l/min 2.0 µm G¾ Internal Thread n/a n/a 2µ abs glass fibre Nitrile
EAB20Q010GE16 1500 l/min 1.0 µm G1 Internal Thread n/a n/a 1µ abs glass fibre Nitrile
3080851307 1000 l/min 2.0 µm G¾ Internal Thread n/a n/a Polyester media Nitrile
3080851608 1000 l/min 1.5 µm G¾ External Thread n/a n/a Polyester with Water Resistant layer Nitrile
3080893010 1500 l/min 2.0 µm G¾ Internal Thread n/a 0.2 bar Polyester media Nitrile
3081702310 1500 l/min 2.0 µm G¾ External Thread n/a n/a Polyester media Nitrile
3081793110 1500 l/min 1.0 µm G¾ Internal Thread Vacuum/pressure gauge 0.2 bar Glass Fiber media Nitrile
EAB10C015GE16V2 1000 l/min 1.5 µm G1 External Thread n/a 0.2 bar Polyester with Water Resistant layer Nitrile
EAB10P020GE16V4 1000 l/min 2.0 µm G1 External Thread n/a 0.35 bar Polyester media Nitrile
EAB10P020GS12V4 1000 l/min 2.0 µm G¾ Internal Thread n/a 0.35 bar Polyester media Nitrile

687570
731421