Front and Back Ferrule Sets for Single and Two Ferrule Tube Fittings | Product Series

Filter by

    No filters selected

Materials of Construction

Fitting Type

Options

Tube Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Front and Back Ferrule Sets for Single and Two Ferrule Tube Fittings

Front and Back Ferrule Sets for Single and Two Ferrule Tube Fittings

Ferrule Set for Parker Tube Fitting from 1/8 to 1 in. and 6 MM to 12 MM Tube O.D. Minimum Order Quantity is 10

Technical Specifications

  • Brand: A-LOK, CPI
  • Product Type: Front and Back Ferrule Sets for Single and Two Ferrule Tube Fittings
  • Product Style: Ferrule Sets
  • Shape: n/a
  • Tube Outside Diameter: 1/8 to 1 inch, 6 to 12 mm
  • Materials of Construction: Stainless Steel AISI 316, Brass, Steel, Alloy 625, 6Mo, Alloy 825, Alloy 400, Alloy C276
  • Operating Pressure: n/a
  • Minimum Operating Temperature: -255 °C
  • Maximum Operating Temperature: 649 °C
  • For Fluid Type: Gases, Liquid
  • Length: n/a
  • Technology: Process Control
  • Industry: Chemical, Petrochemical, Transportation, Power Generation, Oil & Gas
  • Application: Research Labs, Instrumentation, Analytical Installations, Hydrogen Service, Offshore Control Panels, Sensing Lines
  • Division: Instrumentation Products Division
Safety Warning

Full Product Description

The ferrule, perhaps the most-critical component in compression fittings, is highly engineered and, to function properly requires considerable design, metallurgy, and production expertise. Not all products on the market meet these stringent requirements. The ferrule must precisely deform elastically and plastically during fitting assembly to properly grip and seal the tubing. Its front edge must be harder than the tubing to grip and seal through surface scratches and defects, but if the entire ferrule is too hard, it may not deform properly. Therefore, only the gripping edge of the ferrule is hardened while the rest has different, tightly controlled mechanical properties. Also, the hardening process must not compromise stainless steel's corrosion resistance. And finally, production processes must consistently turn out defect-free ferrules that hold tight tolerances and maintain metallurgical specifications.

Industries:
• Chemical
• Transportation
• Power
• Oil and Gas
• Research Labs

Features/Benefits:
• Contains ten individual ferrule sets
• Ferrule sets may be dispensed one at a time

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• Offshore Control Panels
• Sensing Lines

Related Documents

×
Products Materials of Construction Fitting Type Options Tube Outside Diameter
M10 ALOK TTZ-SET Titanium Two Ferrule Fitting n/a 10 mm (O.D.)
M6 ALOK-TTZ-SET Titanium Two Ferrule Fitting n/a 6 mm (O.D.)
2 ALOK-316-SET Stainless Steel AISI 316 Two Ferrule Fitting n/a 1/8" (O.D.)
M6 ALOK-B-SET-OXY Brass Two Ferrule Fitting Oxygen Cleaning 6 mm (O.D.)
M8 ALOK-B-SET-OXY Brass Two Ferrule Fitting Oxygen Cleaning 8 mm (O.D.)
M10 ALOK-B-SET-OXY Brass Two Ferrule Fitting Oxygen Cleaning 10 mm (O.D.)
M12 ALOK-B-SET-OXY Brass Two Ferrule Fitting Oxygen Cleaning 12 mm (O.D.)
M6 CPI-B-SET-OXY Brass Single Ferrule Fitting Oxygen Cleaning 6 mm (O.D.)
M8 CPI-B-SET-OXY Brass Single Ferrule Fitting Oxygen Cleaning 8 mm (O.D.)
M10 CPI-B-SET-OXY Brass Single Ferrule Fitting Oxygen Cleaning 10 mm (O.D.)
M12 CPI-B-SET-OXY Brass Single Ferrule Fitting Oxygen Cleaning 12 mm (O.D.)
2 ALOK-S-SET-OXY Steel Two Ferrule Fitting Oxygen Cleaning 1/8" (O.D.)
4 ALOK-S-SET-OXY Steel Two Ferrule Fitting Oxygen Cleaning 1/4" (O.D.)
6 ALOK-S-SET-OXY Steel Two Ferrule Fitting Oxygen Cleaning 3/8" (O.D.)
8 ALOK-S-SET-OXY Steel Two Ferrule Fitting Oxygen Cleaning 1/2" (O.D.)
12 ALOK-S-SET-OXY Steel Two Ferrule Fitting Oxygen Cleaning 3/4" (O.D.)
16 ALOK-S-SET-OXY Steel Two Ferrule Fitting Oxygen Cleaning 1" (O.D.)
2 CPI-S-SET-OXY Steel Single Ferrule Fitting Oxygen Cleaning 1/8" (O.D.)
M12 ALOK-M-SET-OXY Alloy 400 Two Ferrule Fitting Oxygen Cleaning 12 mm (O.D.)
2 ALOK-M-SET-OXY Alloy 400 Two Ferrule Fitting Oxygen Cleaning 1/8" (O.D.)
4 ALOK-M-SET-OXY Alloy 400 Two Ferrule Fitting Oxygen Cleaning 1/4" (O.D.)
6 ALOK-M-SET-OXY Alloy 400 Two Ferrule Fitting Oxygen Cleaning 3/8" (O.D.)
8 ALOK-M-SET-OXY Alloy 400 Two Ferrule Fitting Oxygen Cleaning 1/2" (O.D.)
12 ALOK-M-SET-OXY Alloy 400 Two Ferrule Fitting Oxygen Cleaning 3/4" (O.D.)
16 ALOK-M-SET-OXY Alloy 400 Two Ferrule Fitting Oxygen Cleaning 1" (O.D.)
M6 ALOK-NNR-SET-OXY Alloy C-276 Two Ferrule Fitting Oxygen Cleaning 6 mm (O.D.)
8 ALOK-M-SET Alloy 400 Two Ferrule Fitting n/a 1/2" (O.D.)
6 ALOK-M-SET Alloy 400 Two Ferrule Fitting n/a 3/8" (O.D.)
4 ALOK-M-SET Alloy 400 Two Ferrule Fitting n/a 1/4" (O.D.)
2 ALOK-M-SET Alloy 400 Two Ferrule Fitting n/a 1/8" (O.D.)
2 ALOK-B-SET Brass Two Ferrule Fitting n/a 1/8" (O.D.)
4 ALOK-B-SET Brass Two Ferrule Fitting n/a 1/4" (O.D.)
6 ALOK-B-SET Brass Two Ferrule Fitting n/a 3/8" (O.D.)
8 ALOK-B-SET Brass Two Ferrule Fitting n/a 1/2" (O.D.)
12 ALOK-B-SET Brass Two Ferrule Fitting n/a 3/4" (O.D.)
16 ALOK-B-SET Brass Two Ferrule Fitting n/a 1" (O.D.)
2 CPI-B-SET Brass Single Ferrule Fitting n/a 1/8" (O.D.)
4 CPI-B-SET Brass Single Ferrule Fitting n/a 1/4" (O.D.)
6 CPI-B-SET Brass Single Ferrule Fitting n/a 3/8" (O.D.)
8 CPI-B-SET Brass Single Ferrule Fitting n/a 1/2" (O.D.)
12 CPI-B-SET Brass Single Ferrule Fitting n/a 3/4" (O.D.)
M8 ALOK-NNR-SET-OXY Alloy C-276 Two Ferrule Fitting Oxygen Cleaning 8 mm (O.D.)
16 CPI-B-SET Brass Single Ferrule Fitting n/a 1" (O.D.)
M12 ALOK-825-SET Alloy 825 Two Ferrule Fitting n/a 12 mm (O.D.)
2 ALOK-825-SET Alloy 825 Two Ferrule Fitting n/a 1/8" (O.D.)
4 ALOK-825-SET Alloy 825 Two Ferrule Fitting n/a 1/4" (O.D.)
6 ALOK-825-SET Alloy 825 Two Ferrule Fitting n/a 3/8" (O.D.)
8 ALOK-825-SET Alloy 825 Two Ferrule Fitting n/a 1/2" (O.D.)
12 ALOK-825-SET Alloy 825 Two Ferrule Fitting n/a 3/4" (O.D.)
16 ALOK-825-SET Alloy 825 Two Ferrule Fitting n/a 1" (O.D.)
M6 ALOK-M-SET Alloy 400 Two Ferrule Fitting n/a 6 mm (O.D.)
M8 ALOK-M-SET Alloy 400 Two Ferrule Fitting n/a 8 mm (O.D.)
M10 ALOK-M-SET Alloy 400 Two Ferrule Fitting n/a 10 mm (O.D.)
M12 ALOK-M-SET Alloy 400 Two Ferrule Fitting n/a 12 mm (O.D.)
M10 ALOK-825-SET Alloy 825 Two Ferrule Fitting n/a 10 mm (O.D.)
M12 CPI-316-SET Stainless Steel AISI 316 Single Ferrule Fitting n/a 12 mm (O.D.)
M10 ALOK-NNR-SET-OXY Alloy C-276 Two Ferrule Fitting Oxygen Cleaning 10 mm (O.D.)
2 ALOK-NNR-SET-OXY Alloy C-276 Two Ferrule Fitting Oxygen Cleaning 1/8" (O.D.)
6 ALOK-NNR-SET Alloy C-276 Two Ferrule Fitting n/a 3/8" (O.D.)
8 ALOK-NNR-SET Alloy C-276 Two Ferrule Fitting n/a 1/2" (O.D.)
12 ALOK-NNR-SET Alloy C-276 Two Ferrule Fitting n/a 3/4" (O.D.)
16 ALOK-NNR-SET Alloy C-276 Two Ferrule Fitting n/a 1" (O.D.)
2 ALOK-316-SET-OXY Stainless Steel AISI 316 Two Ferrule Fitting Oxygen Cleaning 1/8" (O.D.)
4 ALOK-316-SET-OXY Stainless Steel AISI 316 Two Ferrule Fitting Oxygen Cleaning 1/4" (O.D.)
6 ALOK-316-SET-OXY Stainless Steel AISI 316 Two Ferrule Fitting Oxygen Cleaning 3/8" (O.D.)
4 CPI-S-SET-OXY Steel Single Ferrule Fitting Oxygen Cleaning 1/4" (O.D.)
6 CPI-S-SET-OXY Steel Single Ferrule Fitting Oxygen Cleaning 3/8" (O.D.)
8 CPI-S-SET-OXY Steel Single Ferrule Fitting Oxygen Cleaning 1/2" (O.D.)
12 CPI-S-SET-OXY Steel Single Ferrule Fitting Oxygen Cleaning 3/4" (O.D.)
16 CPI-S-SET-OXY Steel Single Ferrule Fitting Oxygen Cleaning 1" (O.D.)
M6 ALOK-S-SET-OXY Steel Two Ferrule Fitting Oxygen Cleaning 6 mm (O.D.)
M8 ALOK-S-SET-OXY Steel Two Ferrule Fitting Oxygen Cleaning 8 mm (O.D.)
M10 ALOK-S-SET-OXY Steel Two Ferrule Fitting Oxygen Cleaning 10 mm (O.D.)
M12 ALOK-S-SET-OXY Steel Two Ferrule Fitting Oxygen Cleaning 12 mm (O.D.)
M6 CPI-S-SET-OXY Steel Single Ferrule Fitting Oxygen Cleaning 6 mm (O.D.)
M8 CPI-S-SET-OXY Steel Single Ferrule Fitting Oxygen Cleaning 8 mm (O.D.)
M10 CPI-S-SET-OXY Steel Single Ferrule Fitting Oxygen Cleaning 10 mm (O.D.)
M12 CPI-S-SET-OXY Steel Single Ferrule Fitting Oxygen Cleaning 12 mm (O.D.)
M6 ALOK-IIY-SET-OXY Alloy 625 Two Ferrule Fitting Oxygen Cleaning 6 mm (O.D.)
M8 ALOK-IIY-SET-OXY Alloy 625 Two Ferrule Fitting Oxygen Cleaning 8 mm (O.D.)
M10 ALOK-IIY-SET-OXY Alloy 625 Two Ferrule Fitting Oxygen Cleaning 10 mm (O.D.)
4 ALOK-NNR-SET Alloy C-276 Two Ferrule Fitting n/a 1/4" (O.D.)
2 ALOK-NNR-SET Alloy C-276 Two Ferrule Fitting n/a 1/8" (O.D.)
M12 ALOK-NNR-SET Alloy C-276 Two Ferrule Fitting n/a 12 mm (O.D.)
M10 ALOK-NNR-SET Alloy C-276 Two Ferrule Fitting n/a 10 mm (O.D.)
4 ALOK-NNR-SET-OXY Alloy C-276 Two Ferrule Fitting Oxygen Cleaning 1/4" (O.D.)
6 ALOK-NNR-SET-OXY Alloy C-276 Two Ferrule Fitting Oxygen Cleaning 3/8" (O.D.)
8 ALOK-NNR-SET-OXY Alloy C-276 Two Ferrule Fitting Oxygen Cleaning 1/2" (O.D.)
M6 ALOK-B-SET Brass Two Ferrule Fitting n/a 6 mm (O.D.)
M8 ALOK-B-SET Brass Two Ferrule Fitting n/a 8 mm (O.D.)
M10 ALOK-B-SET Brass Two Ferrule Fitting n/a 10 mm (O.D.)
M12 ALOK-B-SET Brass Two Ferrule Fitting n/a 12 mm (O.D.)
M6 CPI-B-SET Brass Single Ferrule Fitting n/a 6 mm (O.D.)
M8 CPI-B-SET Brass Single Ferrule Fitting n/a 8 mm (O.D.)
M10 CPI-B-SET Brass Single Ferrule Fitting n/a 10 mm (O.D.)
M12 CPI-B-SET Brass Single Ferrule Fitting n/a 12 mm (O.D.)
M12 ALOK-NNR-SET-OXY Alloy C-276 Two Ferrule Fitting Oxygen Cleaning 12 mm (O.D.)
2 ALOK-S-SET Steel Two Ferrule Fitting n/a 1/8" (O.D.)
6 ALOK-S-SET Steel Two Ferrule Fitting n/a 3/8" (O.D.)
8 ALOK-S-SET Steel Two Ferrule Fitting n/a 1/2" (O.D.)
12 ALOK-S-SET Steel Two Ferrule Fitting n/a 3/4" (O.D.)
16 ALOK-S-SET Steel Two Ferrule Fitting n/a 1" (O.D.)
2 CPI-S-SET Steel Single Ferrule Fitting n/a 1/8" (O.D.)
4 CPI-S-SET Steel Single Ferrule Fitting n/a 1/4" (O.D.)
6 CPI-S-SET Steel Single Ferrule Fitting n/a 3/8" (O.D.)
12 ALOK-M-SET Alloy 400 Two Ferrule Fitting n/a 3/4" (O.D.)
16 ALOK-M-SET Alloy 400 Two Ferrule Fitting n/a 1" (O.D.)
M6 ALOK-NNR-SET Alloy C-276 Two Ferrule Fitting n/a 6 mm (O.D.)
M8 ALOK-NNR-SET Alloy C-276 Two Ferrule Fitting n/a 8 mm (O.D.)
4 ALOK-S-SET Steel Two Ferrule Fitting n/a 1/4" (O.D.)
M10 CPI-316-SET Stainless Steel AISI 316 Single Ferrule Fitting n/a 10 mm (O.D.)
M8 CPI-316-SET Stainless Steel AISI 316 Single Ferrule Fitting n/a 8 mm (O.D.)
M6 CPI-316-SET Stainless Steel AISI 316 Single Ferrule Fitting n/a 6 mm (O.D.)
M12 ALOK-IIY-SET Alloy 625 Two Ferrule Fitting n/a 12 mm (O.D.)
2 ALOK-IIY-SET Alloy 625 Two Ferrule Fitting n/a 1/8" (O.D.)
4 ALOK-IIY-SET Alloy 625 Two Ferrule Fitting n/a 1/4" (O.D.)
8 ALOK-316-SET-OXY Stainless Steel AISI 316 Two Ferrule Fitting Oxygen Cleaning 1/2" (O.D.)
12 ALOK-316-SET-OXY Stainless Steel AISI 316 Two Ferrule Fitting Oxygen Cleaning 3/4" (O.D.)
16 ALOK-316-SET-OXY Stainless Steel AISI 316 Two Ferrule Fitting Oxygen Cleaning 1" (O.D.)
2 CPI-316-SET-OXY Stainless Steel AISI 316 Single Ferrule Fitting Oxygen Cleaning 1/8" (O.D.)
4 CPI-316-SET-OXY Stainless Steel AISI 316 Single Ferrule Fitting Oxygen Cleaning 1/4" (O.D.)
6 CPI-316-SET-OXY Stainless Steel AISI 316 Single Ferrule Fitting Oxygen Cleaning 3/8" (O.D.)
8 CPI-316-SET-OXY Stainless Steel AISI 316 Single Ferrule Fitting Oxygen Cleaning 1/2" (O.D.)
12 CPI-316-SET-OXY Stainless Steel AISI 316 Single Ferrule Fitting Oxygen Cleaning 3/4" (O.D.)
16 CPI-316-SET-OXY Stainless Steel AISI 316 Single Ferrule Fitting Oxygen Cleaning 1" (O.D.)
M6 ALOK-316-SET-OXY Stainless Steel AISI 316 Two Ferrule Fitting Oxygen Cleaning 6 mm (O.D.)
M8 ALOK-316-SET-OXY Stainless Steel AISI 316 Two Ferrule Fitting Oxygen Cleaning 8 mm (O.D.)
M10 ALOK-316-SET-OXY Stainless Steel AISI 316 Two Ferrule Fitting Oxygen Cleaning 10 mm (O.D.)
M12 ALOK-316-SET-OXY Stainless Steel AISI 316 Two Ferrule Fitting Oxygen Cleaning 12 mm (O.D.)
M6 CPI-316-SET-OXY Stainless Steel AISI 316 Single Ferrule Fitting Oxygen Cleaning 6 mm (O.D.)
M12 ALOK-IIY-SET-OXY Alloy 625 Two Ferrule Fitting Oxygen Cleaning 12 mm (O.D.)
2 ALOK-IIY-SET-OXY Alloy 625 Two Ferrule Fitting Oxygen Cleaning 1/8" (O.D.)
4 ALOK-IIY-SET-OXY Alloy 625 Two Ferrule Fitting Oxygen Cleaning 1/4" (O.D.)
6 ALOK-IIY-SET-OXY Alloy 625 Two Ferrule Fitting Oxygen Cleaning 3/8" (O.D.)
8 ALOK-IIY-SET-OXY Alloy 625 Two Ferrule Fitting Oxygen Cleaning 1/2" (O.D.)
12 ALOK-IIY-SET-OXY Alloy 625 Two Ferrule Fitting Oxygen Cleaning 3/4" (O.D.)
M10 ALOK-IIY-SET Alloy 625 Two Ferrule Fitting n/a 10 mm (O.D.)
M8 ALOK-IIY-SET Alloy 625 Two Ferrule Fitting n/a 8 mm (O.D.)
M6 ALOK-IIY-SET Alloy 625 Two Ferrule Fitting n/a 6 mm (O.D.)
M12 CPI-S-SET Steel Single Ferrule Fitting n/a 12 mm (O.D.)
4 ALOK-316-SET Stainless Steel AISI 316 Two Ferrule Fitting n/a 1/4" (O.D.)
6 ALOK-316-SET Stainless Steel AISI 316 Two Ferrule Fitting n/a 3/8" (O.D.)
8 ALOK-316-SET Stainless Steel AISI 316 Two Ferrule Fitting n/a 1/2" (O.D.)
12 ALOK-316-SET Stainless Steel AISI 316 Two Ferrule Fitting n/a 3/4" (O.D.)
16 ALOK-316-SET Stainless Steel AISI 316 Two Ferrule Fitting n/a 1" (O.D.)
2 CPI-316-SET Stainless Steel AISI 316 Single Ferrule Fitting n/a 1/8" (O.D.)
4 CPI-316-SET Stainless Steel AISI 316 Single Ferrule Fitting n/a 1/4" (O.D.)
6 CPI-316-SET Stainless Steel AISI 316 Single Ferrule Fitting n/a 3/8" (O.D.)
8 CPI-316-SET Stainless Steel AISI 316 Single Ferrule Fitting n/a 1/2" (O.D.)
12 CPI-316-SET Stainless Steel AISI 316 Single Ferrule Fitting n/a 3/4" (O.D.)
16 CPI-316-SET Stainless Steel AISI 316 Single Ferrule Fitting n/a 1" (O.D.)
16 ALOK-IIY-SET-OXY Alloy 625 Two Ferrule Fitting Oxygen Cleaning 1" (O.D.)
M6 ALOK-316-SET Stainless Steel AISI 316 Two Ferrule Fitting n/a 6 mm (O.D.)
M10 ALOK-316-SET Stainless Steel AISI 316 Two Ferrule Fitting n/a 10 mm (O.D.)
8 CPI-S-SET Steel Single Ferrule Fitting n/a 1/2" (O.D.)
12 CPI-S-SET Steel Single Ferrule Fitting n/a 3/4" (O.D.)
16 CPI-S-SET Steel Single Ferrule Fitting n/a 1" (O.D.)
M6 ALOK-S-SET Steel Two Ferrule Fitting n/a 6 mm (O.D.)
M8 ALOK-S-SET Steel Two Ferrule Fitting n/a 8 mm (O.D.)
M10 ALOK-S-SET Steel Two Ferrule Fitting n/a 10 mm (O.D.)
M12 ALOK-S-SET Steel Two Ferrule Fitting n/a 12 mm (O.D.)
M6 CPI-S-SET Steel Single Ferrule Fitting n/a 6 mm (O.D.)
M8 CPI-S-SET Steel Single Ferrule Fitting n/a 8 mm (O.D.)
M10 CPI-S-SET Steel Single Ferrule Fitting n/a 10 mm (O.D.)
M8 ALOK-316-SET Stainless Steel AISI 316 Two Ferrule Fitting n/a 8 mm (O.D.)
M6 ALOK-6MO-SET-OXY 6Mo Two Ferrule Fitting Oxygen Cleaning 6 mm (O.D.)
M8 ALOK-6MO-SET-OXY 6Mo Two Ferrule Fitting Oxygen Cleaning 8 mm (O.D.)
M10 ALOK-6MO-SET-OXY 6Mo Two Ferrule Fitting Oxygen Cleaning 10 mm (O.D.)
12 ALOK-B-SET-OXY Brass Two Ferrule Fitting Oxygen Cleaning 3/4" (O.D.)
16 ALOK-B-SET-OXY Brass Two Ferrule Fitting Oxygen Cleaning 1" (O.D.)
2 CPI-B-SET-OXY Brass Single Ferrule Fitting Oxygen Cleaning 1/8" (O.D.)
4 CPI-B-SET-OXY Brass Single Ferrule Fitting Oxygen Cleaning 1/4" (O.D.)
6 CPI-B-SET-OXY Brass Single Ferrule Fitting Oxygen Cleaning 3/8" (O.D.)
8 CPI-B-SET-OXY Brass Single Ferrule Fitting Oxygen Cleaning 1/2" (O.D.)
12 CPI-B-SET-OXY Brass Single Ferrule Fitting Oxygen Cleaning 3/4" (O.D.)
16 CPI-B-SET-OXY Brass Single Ferrule Fitting Oxygen Cleaning 1" (O.D.)
12 ALOK-6MO-SET-OXY 6Mo Two Ferrule Fitting Oxygen Cleaning 3/4" (O.D.)
16 ALOK-6MO-SET-OXY 6Mo Two Ferrule Fitting Oxygen Cleaning 1" (O.D.)
M6 ALOK-825-SET-OXY Alloy 825 Two Ferrule Fitting Oxygen Cleaning 6 mm (O.D.)
8 ALOK-B-SET-OXY Brass Two Ferrule Fitting Oxygen Cleaning 1/2" (O.D.)
M8 ALOK-825-SET-OXY Alloy 825 Two Ferrule Fitting Oxygen Cleaning 8 mm (O.D.)
M12 ALOK-825-SET-OXY Alloy 825 Two Ferrule Fitting Oxygen Cleaning 12 mm (O.D.)
2 ALOK-825-SET-OXY Alloy 825 Two Ferrule Fitting Oxygen Cleaning 1/8" (O.D.)
4 ALOK-825-SET-OXY Alloy 825 Two Ferrule Fitting Oxygen Cleaning 1/4" (O.D.)
6 ALOK-825-SET-OXY Alloy 825 Two Ferrule Fitting Oxygen Cleaning 3/8" (O.D.)
8 ALOK-825-SET-OXY Alloy 825 Two Ferrule Fitting Oxygen Cleaning 1/2" (O.D.)
12 ALOK-825-SET-OXY Alloy 825 Two Ferrule Fitting Oxygen Cleaning 3/4" (O.D.)
16 ALOK-825-SET-OXY Alloy 825 Two Ferrule Fitting Oxygen Cleaning 1" (O.D.)
M6 ALOK-M-SET-OXY Alloy 400 Two Ferrule Fitting Oxygen Cleaning 6 mm (O.D.)
M8 ALOK-M-SET-OXY Alloy 400 Two Ferrule Fitting Oxygen Cleaning 8 mm (O.D.)
M10 ALOK-M-SET-OXY Alloy 400 Two Ferrule Fitting Oxygen Cleaning 10 mm (O.D.)
M12 ALOK-316-SET Stainless Steel AISI 316 Two Ferrule Fitting n/a 12 mm (O.D.)
M10 ALOK-825-SET-OXY Alloy 825 Two Ferrule Fitting Oxygen Cleaning 10 mm (O.D.)
12 ALOK-NNR-SET-OXY Alloy C-276 Two Ferrule Fitting Oxygen Cleaning 3/4" (O.D.)
6 ALOK-B-SET-OXY Brass Two Ferrule Fitting Oxygen Cleaning 3/8" (O.D.)
2 ALOK-B-SET-OXY Brass Two Ferrule Fitting Oxygen Cleaning 1/8" (O.D.)
M12 ALOK-6MO-SET-OXY 6Mo Two Ferrule Fitting Oxygen Cleaning 12 mm (O.D.)
2 ALOK-6MO-SET-OXY 6Mo Two Ferrule Fitting Oxygen Cleaning 1/8" (O.D.)
4 ALOK-6MO-SET-OXY 6Mo Two Ferrule Fitting Oxygen Cleaning 1/4" (O.D.)
6 ALOK-6MO-SET-OXY 6Mo Two Ferrule Fitting Oxygen Cleaning 3/8" (O.D.)
8 ALOK-6MO-SET-OXY 6Mo Two Ferrule Fitting Oxygen Cleaning 1/2" (O.D.)
6 ALOK-IIY-SET Alloy 625 Two Ferrule Fitting n/a 3/8" (O.D.)
8 ALOK-IIY-SET Alloy 625 Two Ferrule Fitting n/a 1/2" (O.D.)
12 ALOK-IIY-SET Alloy 625 Two Ferrule Fitting n/a 3/4" (O.D.)
16 ALOK-IIY-SET Alloy 625 Two Ferrule Fitting n/a 1" (O.D.)
M6 ALOK-6MO-SET 6Mo Two Ferrule Fitting n/a 6 mm (O.D.)
M8 ALOK-6MO-SET 6Mo Two Ferrule Fitting n/a 8 mm (O.D.)
4 ALOK-B-SET-OXY Brass Two Ferrule Fitting Oxygen Cleaning 1/4" (O.D.)
M10 ALOK-6MO-SET 6Mo Two Ferrule Fitting n/a 10 mm (O.D.)
2 ALOK-6MO-SET 6Mo Two Ferrule Fitting n/a 1/8" (O.D.)
4 ALOK-6MO-SET 6Mo Two Ferrule Fitting n/a 1/4" (O.D.)
6 ALOK-6MO-SET 6Mo Two Ferrule Fitting n/a 3/8" (O.D.)
8 ALOK-6MO-SET 6Mo Two Ferrule Fitting n/a 1/2" (O.D.)
12 ALOK-6MO-SET 6Mo Two Ferrule Fitting n/a 3/4" (O.D.)
16 ALOK-6MO-SET 6Mo Two Ferrule Fitting n/a 1" (O.D.)
M6 ALOK-825-SET Alloy 825 Two Ferrule Fitting n/a 6 mm (O.D.)
M8 ALOK-825-SET Alloy 825 Two Ferrule Fitting n/a 8 mm (O.D.)
M8 CPI-316-SET-OXY Stainless Steel AISI 316 Single Ferrule Fitting Oxygen Cleaning 8 mm (O.D.)
M10 CPI-316-SET-OXY Stainless Steel AISI 316 Single Ferrule Fitting Oxygen Cleaning 10 mm (O.D.)
M12 CPI-316-SET-OXY Stainless Steel AISI 316 Single Ferrule Fitting Oxygen Cleaning 12 mm (O.D.)
M12 ALOK-6MO-SET 6Mo Two Ferrule Fitting n/a 12 mm (O.D.)
16 ALOK-NNR-SET-OXY Alloy C-276 Two Ferrule Fitting Oxygen Cleaning 1" (O.D.)

687570
687516