Colorflow Check Valve – C Series | Product Series

Filter by

    No filters selected

Media

Mounting Type

Configuration

Flow Direction

Flow Rate

Maximum Operating Pressure

Minimum Operating Temperature

Maximum Operating Temperature

Function

Maximum Flow Rate (gpm)

Connection Type

Connection Size

Body Material

Cracking Pressure (psi)

Seal Material

Actuation Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Colorflow Check Valve – C Series

Colorflow Check Valve – C Series

Parkers Colorflow C series hydraulic check valves offer superior construction and versatility with a variety of materials, sizes and ports. These one-way check valves are used in hydraulic and pneumatic applications in the mobile & industrial markets.

Technical Specifications

  • Brand: Colorflow
  • Configuration: In-Line
  • Function: Check
  • Connection Type: NPT, SAE, BSPT, BSPP
  • Connection Size: 1/8", 1/4", 3/8", #6 SAE, 1/2" #8 SAE, #10 SAE, 3/4", #12 SAE, 1", #16 SAE, 1 1 /4", #20 SAE, 1 1/2", #24 SAE, 2" #32 SAE inch
  • Body Material: Brass, Steel, Stainless Steel
  • Cracking Pressure: 5, 20, 65 psi
  • Seal Material: Nitrile, Flurocarbon
  • Flow Direction: Free flow in one direction, shut-off in reverse
  • Media: Hydraulic Oil and Air
  • Actuation Type: Mechnical
  • Maximum Flow Rate: 57, 95, 151, 265, 379, 19, 30, 11, 568, 19 L/min
  • Maximum Operating Pressure: 5000, 3000, 500, 2000 psi
  • Minimum Operating Temperature: -40, -15 °F, -40, -26 °C
  • Maximum Operating Temperature: 400, 250 °F, 205, 121 °C
  • Flow Rate: N/A
Safety Warning

Full Product Description

Parker’s C series hydraulic inline are one-way check valves that permit free flow in one direction, and dependable shut-off in the reverse direction.



The C Series Check Valve port options include ISO 6149, NPT, BSPP, BSPT and SAE. Parker offers superior brass, steel and stainless-steel check valves in a wide variety of sizes and ports. The steel C Series Check Valve comes standard with a black oxide finish.



Markets:

• Power Gen

• Machine Tools

• Factory automation

• Vehicle Assembly Facilities

• Molding

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Oil & Gas

• Machine tools

• Material Handling

• Mining

• Marine



Features/Benefits:

• Soft seat construction for low leakage

• Pressures up to 5,000 PSI

• Available in Brass, Steel and Stainless Steel

• Port sizes from 1/8 up to 2”



Applications:

• Accumulator circuits

• Tank line backpressure

• Power units

• Tank line backpressure

• High low pump circuits

Related Documents

×
Products Media Mounting Type Configuration Flow Direction Flow Rate Maximum Operating Pressure Minimum Operating Temperature Maximum Operating Temperature Function Maximum Flow Rate (gpm) Connection Type Connection Size Body Material Cracking Pressure (psi) Seal Material Actuation Type
C800B80 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 15 NPT 1/2" Brass 80 N/A Mechnical
C800B-V Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -15 400 Check 15 NPT 1/2" Brass 5 Fluorocarbon Mechnical
C800S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 15 NPT 1/2" Steel 5 Nitrile Mechnical
C800S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 15 NPT 1/2" Steel 1 Nitrile Mechnical
C800S10 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 15 NPT 1/2" Steel 10 Nitrile Mechnical
C800S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 15 NPT 1/2" Steel 20 N/A Mechnical
C800S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 15 NPT 1/2" Steel 65 N/A Mechnical
C800S80 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 15 NPT 1/2" Steel 80 N/A Mechnical
C800SS Hydraulic Oil In-line In-line Free Flow in one Direction 3000 -40 250 Check 15 NPT 1/2" Stainless Steel 5 Nitrile Mechnical
C800SS1 Hydraulic Oil In-line In-line Free Flow in one Direction 3000 -40 250 Check 15 NPT 1/2" Stainless Steel 1 Nitrile Mechnical
C800SS20 Hydraulic Oil In-line In-line Free Flow in one Direction 3000 -40 250 Check 15 NPT 1/2" Stainless Steel 20 N/A Mechnical
C800SS65 Hydraulic Oil In-line In-line Free Flow in one Direction 3000 -40 250 Check 15 NPT 1/2" Stainless Steel 65 N/A Mechnical
C800S-V Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -15 400 Check 15 NPT 1/2" Steel 5 Fluorocarbon Mechnical
C820S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 SAE #8 Steel 5 Nitrile Mechnical
C820S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 SAE #8 Steel 1 Nitrile Mechnical
C820S15 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 SAE #8 Steel 15 Nitrile Mechnical
C820S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 SAE #8 Steel 20 N/A Mechnical
C820S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 SAE #8 Steel 65 N/A Mechnical
C820S80 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 SAE #8 Steel 80 N/A Mechnical
C820SS Hydraulic Oil In-line In-line Free Flow in one Direction 3000 -40 250 Check 8 SAE #8 Stainless Steel 5 Nitrile Mechnical
C820S-V Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -15 400 Check 8 SAE #8 Steel 5 Fluorocarbon Mechnical
C1020S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 15 SAE #10 Steel 65 N/A Mechnical
C1020S-V Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -15 400 Check 15 SAE #10 Steel 5 Fluorocarbon Mechnical
C1200B Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 25 NPT 3/4" Brass 5 Nitrile Mechnical
C1200B1 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 25 NPT 3/4" Brass 1 Nitrile Mechnical
C1200B10 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 25 NPT 3/4" Brass 10 Nitrile Mechnical
C1200B20 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 25 NPT 3/4" Brass 20 N/A Mechnical
C1200B65 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 25 NPT 3/4" Brass 65 N/A Mechnical
C1200B-V Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -15 400 Check 25 NPT 3/4" Brass 5 Fluorocarbon Mechnical
C1200S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 NPT 3/4" Steel 5 Nitrile Mechnical
C1200S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 NPT 3/4" Steel 1 Nitrile Mechnical
C1200S10 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 NPT 3/4" Steel 10 Nitrile Mechnical
C1200S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 NPT 3/4" Steel 20 N/A Mechnical
C1200S35 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 NPT 3/4" Steel 35 N/A Mechnical
C1200S50 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 NPT 3/4" Steel 50 N/A Mechnical
C1200S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 NPT 3/4" Steel 65 N/A Mechnical
C1200S80 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 NPT 3/4" Steel 80 N/A Mechnical
C1200S-V Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -15 400 Check 25 NPT 3/4" Steel 5 Fluorocarbon Mechnical
C1220S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 SAE #12 Steel 5 Nitrile Mechnical
C1220S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 SAE #12 Steel 1 Nitrile Mechnical
C1220S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 SAE #12 Steel 20 N/A Mechnical
C1220S35 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 SAE #12 Steel 35 N/A Mechnical
C1220S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 SAE #12 Steel 65 N/A Mechnical
C1220S80 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 SAE #12 Steel 80 N/A Mechnical
C1220S-V Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -15 400 Check 25 SAE #12 Steel 5 Fluorocarbon Mechnical
C1600B Hydraulic Oil In-line In-line Free Flow in one Direction 500 -40 250 Check 40 NPT 1" Brass 5 N/A Mechnical
C1600B1 Hydraulic Oil In-line In-line Free Flow in one Direction 500 -40 250 Check 40 NPT 1" Brass 1 N/A Mechnical
C1600B10 Hydraulic Oil In-line In-line Free Flow in one Direction 500 -40 250 Check 40 NPT 1" Brass 10 N/A Mechnical
C1600B15 Hydraulic Oil In-line In-line Free Flow in one Direction 500 -40 250 Check 40 NPT 1" Brass 15 N/A Mechnical
C1600B20 Hydraulic Oil In-line In-line Free Flow in one Direction 500 -40 250 Check 40 NPT 1" Brass 20 N/A Mechnical
C1600B65 Hydraulic Oil In-line In-line Free Flow in one Direction 500 -40 250 Check 40 NPT 1" Brass 65 N/A Mechnical
C1600S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 NPT 1" Steel 5 N/A Mechnical
C1600S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 NPT 1" Steel 1 N/A Mechnical
C1600S10 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 NPT 1" Steel 10 N/A Mechnical
C1600S15 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 NPT 1" Steel 15 N/A Mechnical
C1600S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 NPT 1" Steel 20 N/A Mechnical
C1600S30 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 NPT 1" Steel 30 N/A Mechnical
C1600S35 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 NPT 1" Steel 35 N/A Mechnical
C1600S50 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 NPT 1" Steel 50 N/A Mechnical
C1600S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 NPT 1" Steel 65 N/A Mechnical
C1620S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 SAE 1" Steel 5 N/A Mechnical
C1620S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 SAE 1" Steel 1 N/A Mechnical
C1620S10 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 SAE 1" Steel 10 N/A Mechnical
C1620S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 SAE 1" Steel 20 N/A Mechnical
C1620S35 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 SAE 1" Steel 35 N/A Mechnical
C1620S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 SAE 1" Steel 65 N/A Mechnical
C2000B Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 70 NPT 1 1/4" Brass 5 N/A Mechnical
C2000B1 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 70 NPT 1 1/4" Brass 1 N/A Mechnical
C2000B20 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 70 NPT 1 1/4" Brass 20 N/A Mechnical
C2000B30 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 70 NPT 1 1/4" Brass 30 N/A Mechnical
C2000B65 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 70 NPT 1 1/4" Brass 65 N/A Mechnical
C2000S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 70 NPT 1 1/4" Steel 5 N/A Mechnical
C2000S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 70 NPT 1 1/4" Steel 1 N/A Mechnical
C2000S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 70 NPT 1 1/4" Steel 20 N/A Mechnical
C2000S30 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 70 NPT 1 1/4" Steel 30 N/A Mechnical
C2000S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 70 NPT 1 1/4" Steel 65 N/A Mechnical
C2000S80 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 70 NPT 1 1/4" Steel 80 N/A Mechnical
C200B Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 3 NPT 1/8" Brass 5 Nitrile Mechnical
C200B20 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 3 NPT 1/8" Brass 20 N/A Mechnical
C200S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 3 NPT 1/8" Steel 5 Nitrile Mechnical
C200S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 3 NPT 1/8" Steel 65 N/A Mechnical
C200S-V Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -15 400 Check 3 NPT 1/8" Steel 5 Fluorocarbon Mechnical
C2020S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 70 SAE #20 Steel 5 N/A Mechnical
C2020S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 70 SAE #20 Steel 1 N/A Mechnical
C2020S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 70 SAE #20 Steel 20 N/A Mechnical
C2020S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 70 SAE #20 Steel 65 N/A Mechnical
C2400S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 NPT 1 1/2" Steel 5 N/A Mechnical
C2400S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 NPT 1 1/2" Steel 1 N/A Mechnical
C2400S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 NPT 1 1/2" Steel 20 N/A Mechnical
C2400S30 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 NPT 1 1/2" Steel 30 N/A Mechnical
C2400S45 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 NPT 1 1/2" Steel 45 N/A Mechnical
C2400S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 NPT 1 1/2" Steel 65 N/A Mechnical
C2400S80 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 NPT 1 1/2" Steel 80 N/A Mechnical
C2420S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 100 SAE #24 Steel 5 N/A Mechnical
C2420S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 100 SAE #24 Steel 1 N/A Mechnical
C2420S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 100 SAE #24 Steel 20 N/A Mechnical
C2420S35 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 100 SAE #24 Steel 35 N/A Mechnical
C2420S45 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 100 SAE #24 Steel 45 N/A Mechnical
C2420S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 100 SAE #24 Steel 65 N/A Mechnical
C2420S80 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 100 SAE #24 Steel 80 N/A Mechnical
C3200S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 150 NPT 2" Steel 5 N/A Mechnical
C3200S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 150 NPT 2" Steel 1 N/A Mechnical
C3200S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 150 NPT 2" Steel 20 N/A Mechnical
C3200S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 150 NPT 2" Steel 65 N/A Mechnical
C3220S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 150 SAE #32 Steel 5 N/A Mechnical
C3220S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 150 SAE #32 Steel 1 N/A Mechnical
C3220S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 150 SAE #32 Steel 20 N/A Mechnical
C3220S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 150 SAE #32 Steel 65 N/A Mechnical
C400B Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 5 NPT 1/4" Brass 5 Nitrile Mechnical
C400B1 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 5 NPT 1/4" Brass 1 Nitrile Mechnical
C400B10 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 5 NPT 1/4" Brass 10 Nitrile Mechnical
C400B1-V Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -15 400 Check 5 NPT 1/4" Brass 1 Fluorocarbon Mechnical
C400B20 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 5 NPT 1/4" Brass 20 N/A Mechnical
C400B25 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 5 NPT 1/4" Brass 25 N/A Mechnical
C400B65 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 5 NPT 1/4" Brass 65 N/A Mechnical
C400B-V Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -15 400 Check 5 NPT 1/4" Brass 5 Fluorocarbon Mechnical
C400S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 NPT 1/4" Steel 5 Nitrile Mechnical
C400S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 NPT 1/4" Steel 1 Nitrile Mechnical
C400S10 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 NPT 1/4" Steel 10 Nitrile Mechnical
C400S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 NPT 1/4" Steel 20 N/A Mechnical
C400S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 NPT 1/4" Steel 65 N/A Mechnical
C400SS Hydraulic Oil In-line In-line Free Flow in one Direction 3000 -40 250 Check 5 NPT 1/4" Stainless Steel 5 Nitrile Mechnical
C400SS1 Hydraulic Oil In-line In-line Free Flow in one Direction 3000 -40 250 Check 5 NPT 1/4" Stainless Steel 1 Nitrile Mechnical
C400SS10 Hydraulic Oil In-line In-line Free Flow in one Direction 3000 -40 250 Check 5 NPT 1/4" Stainless Steel 10 Nitrile Mechnical
C400SS65 Hydraulic Oil In-line In-line Free Flow in one Direction 3000 -40 250 Check 5 NPT 1/4" Stainless Steel 65 N/A Mechnical
C400S-V Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -15 400 Check 5 NPT 1/4" Steel 5 Fluorocarbon Mechnical
C420S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 SAE #4 Steel 5 Nitrile Mechnical
C600B Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 8 NPT 3/8 Brass 5 Nitrile Mechnical
C600B1 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 8 NPT 3/8 Brass 1 Nitrile Mechnical
C600B10 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 8 NPT 3/8 Brass 10 Nitrile Mechnical
C600B1-V Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -15 400 Check 8 NPT 3/8 Brass 1 Fluorocarbon Mechnical
C600B20 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 8 NPT 3/8 Brass 20 N/A Mechnical
C600B65 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 8 NPT 3/8 Brass 65 N/A Mechnical
C600B-V Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -15 400 Check 8 NPT 3/8 Brass 5 Fluorocarbon Mechnical
C600S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 NPT 3/8 Steel 5 Nitrile Mechnical
C600S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 NPT 3/8 Steel 1 Nitrile Mechnical
C600S10 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 NPT 3/8 Steel 10 Nitrile Mechnical
C600S15 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 NPT 3/8 Steel 15 Nitrile Mechnical
C600S1-V Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -15 400 Check 8 NPT 3/8 Steel 1 Fluorocarbon Mechnical
C600S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 NPT 3/8 Steel 20 N/A Mechnical
C600S30 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 NPT 3/8 Steel 30 N/A Mechnical
C600S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 NPT 3/8 Steel 65 N/A Mechnical
C600S80 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 NPT 3/8 Steel 80 N/A Mechnical
C600SS Hydraulic Oil In-line In-line Free Flow in one Direction 3000 -40 250 Check 8 NPT 3/8 Stainless Steel 5 Nitrile Mechnical
C600SS1 Hydraulic Oil In-line In-line Free Flow in one Direction 3000 -40 250 Check 8 NPT 3/8 Stainless Steel 1 Nitrile Mechnical
C600SS20 Hydraulic Oil In-line In-line Free Flow in one Direction 3000 -40 250 Check 8 NPT 3/8 Stainless Steel 20 N/A Mechnical
C600S-V Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -15 400 Check 8 NPT 3/8 Steel 5 Fluorocarbon Mechnical
C620S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 SAE #6 Steel 5 Nitrile Mechnical
C620S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 SAE #6 Steel 1 Nitrile Mechnical
C620S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 SAE #6 Steel 20 N/A Mechnical
C620S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 SAE #6 Steel 65 N/A Mechnical
C620S80 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 SAE #6 Steel 80 N/A Mechnical
C620S-V Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -15 400 Check 5 SAE #6 Steel 5 Fluorocarbon Mechnical
C800B Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 15 NPT 1/2" Brass 5 Nitrile Mechnical
C800B1 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 15 NPT 1/2" Brass 1 Nitrile Mechnical
C800B10 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 15 NPT 1/2" Brass 10 Nitrile Mechnical
C800B20 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 15 NPT 1/2" Brass 20 N/A Mechnical
C800B30 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 15 NPT 1/2" Brass 30 N/A Mechnical
C800B50 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 15 NPT 1/2" Brass 50 N/A Mechnical
C800B65 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 15 NPT 1/2" Brass 65 N/A Mechnical
8C1200S Hydraulic Oil In-line In-line Free Flow in one Direction 25 5000 -40 250 Check 25 BSPT 3/4" Steel 5 Nitrile Mechnical
8C1600B Hydraulic Oil In-line In-line Free Flow in one Direction 500 -40 250 Check 40 BSPT 1" Brass 5 N/A Mechnical
8C200S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 3 BSPT 1/8" Steel 5 Nitrile Mechnical
8C400S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 BSPT 1/4" Steel 5 Nitrile Mechnical
8C600S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 BSPT 3/8 Steel 5 Nitrile Mechnical
8C800S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 15 BSPT 1/2" Steel 5 Nitrile Mechnical
9C1200B Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 25 BSPP 3/4" Brass 5 Nitrile Mechnical
9C1200B1 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 25 BSPP 3/4" Brass 1 Nitrile Mechnical
9C1200S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 BSPP 3/4" Steel 5 Nitrile Mechnical
9C1200S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 BSPP 3/4" Steel 20 N/A Mechnical
9C1200S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 25 BSPP 3/4" Steel 65 N/A Mechnical
9C1200S-V Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -15 400 Check 25 BSPP 3/4" Steel 5 Fluorocarbon Mechnical
9C1600B Hydraulic Oil In-line In-line Free Flow in one Direction 500 -40 250 Check 40 BSPP 1" Brass 5 N/A Mechnical
9C1600B1 Hydraulic Oil In-line In-line Free Flow in one Direction 500 -40 250 Check 40 BSPP 1" Brass 1 N/A Mechnical
9C1600B65 Hydraulic Oil In-line In-line Free Flow in one Direction 500 -40 250 Check 40 BSPP 1" Brass 65 N/A Mechnical
9C1600S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 BSPP 1" Steel 5 N/A Mechnical
9C1600S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 BSPP 1" Steel 1 N/A Mechnical
9C1600S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 BSPP 1" Steel 20 N/A Mechnical
9C1600S50 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 BSPP 1" Steel 50 N/A Mechnical
9C1600S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 40 BSPP 1" Steel 65 N/A Mechnical
9C2000S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 70 BSPP 1 1/4" Steel 5 N/A Mechnical
9C2000S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 70 BSPP 1 1/4" Steel 1 N/A Mechnical
9C2000S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 70 BSPP 1 1/4" Steel 20 N/A Mechnical
9C2000S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 70 BSPP 1 1/4" Steel 65 N/A Mechnical
9C200B Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 3 BSPP 1/8" Brass 5 Nitrile Mechnical
9C200S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 3 BSPP 1/8" Steel 5 Nitrile Mechnical
9C200S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 3 BSPP 1/8" Steel 65 N/A Mechnical
9C2400S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 BSPP 1 1/2" Steel 5 N/A Mechnical
9C2400S1 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 BSPP 1 1/2" Steel 1 N/A Mechnical
9C2400S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 BSPP 1 1/2" Steel 20 N/A Mechnical
9C2400S30 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 BSPP 1 1/2" Steel 30 N/A Mechnical
9C2400S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 BSPP 1 1/2" Steel 65 N/A Mechnical
9C3200S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 150 BSPP 2" Steel 5 N/A Mechnical
9C3200S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 150 BSPP 2" Steel 65 N/A Mechnical
9C400B Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 5 BSPP 1/4" Brass 5 Nitrile Mechnical
9C400B20 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 5 BSPP 1/4" Brass 20 N/A Mechnical
9C400B65 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 5 BSPP 1/4" Brass 65 N/A Mechnical
9C400S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 BSPP 1/4" Steel 5 Nitrile Mechnical
9C400S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 BSPP 1/4" Steel 20 N/A Mechnical
9C400S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 5 BSPP 1/4" Steel 65 N/A Mechnical
9C400S-V Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -15 400 Check 5 BSPP 1/4" Steel 5 Fluorocarbon Mechnical
9C600B Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 8 BSPP 3/8 Brass 5 Nitrile Mechnical
9C600B-V Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -15 400 Check 8 BSPP 3/8 Brass 5 Fluorocarbon Mechnical
9C600S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 BSPP 3/8 Steel 5 Nitrile Mechnical
9C600S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 BSPP 3/8 Steel 20 N/A Mechnical
9C600S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 BSPP 3/8 Steel 65 N/A Mechnical
9C600S80 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 8 BSPP 3/8 Steel 80 N/A Mechnical
9C600S-V Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -15 400 Check 8 BSPP 3/8 Steel 5 Fluorocarbon Mechnical
9C800B Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 15 BSPP 1/2" Brass 5 Nitrile Mechnical
9C800B1 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 15 BSPP 1/2" Brass 1 Nitrile Mechnical
9C800B10 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 15 BSPP 1/2" Brass 10 Nitrile Mechnical
9C800B65 Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -40 250 Check 15 BSPP 1/2" Brass 65 N/A Mechnical
9C800B-V Hydraulic Oil In-line In-line Free Flow in one Direction 2000 -15 400 Check 15 BSPP 1/2" Brass 5 Fluorocarbon Mechnical
9C800S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 15 BSPP 1/2" Steel 5 Nitrile Mechnical
9C800S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 15 BSPP 1/2" Steel 20 N/A Mechnical
9C800S65 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 15 BSPP 1/2" Steel 65 N/A Mechnical
9C800S-V Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -15 400 Check 15 BSPP 1/2" Steel 5 Fluorocarbon Mechnical
C1020S Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 15 SAE #10 Steel 5 Nitrile Mechnical
C1020S20 Hydraulic Oil In-line In-line Free Flow in one Direction 5000 -40 250 Check 15 SAE #10 Steel 20 N/A Mechnical

687570
687505