LF 3800 - 316L Stainless Steel Push-In Fittings for Aggressive Environments | Product Series

Filter by

    No filters selected

Configuration

Shape

Connection 1 Size

Connection 2 Size

Connection 2 Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LF 3800 - 316L Stainless Steel Push-In Fittings for Aggressive Environments

LF 3800 - 316L Stainless Steel Push-In Fittings for Aggressive Environments

In order to meet your technical and environment requirements, Parker Legris designed this range of metal fittings, offering robustness, reliability and resistance to industrial fluids for the most demanding environments.

Technical Specifications

  • For Fluid Type: Air, Other Fluids: Please Consult Us, Water
  • Operating Pressure: 20 to 30 bar
  • Product Series: LF 3800
  • Industry: Chemicals Processing, Food & Beverage, Medical, Pharmaceuticals
  • Maximum Operating Temperature: 120 °C, 248 °F
  • Connection 2 Type: NPT, UNF, Metric, BSPT, BSPP, Tube (O.D.), Male, Male, Male, Male, Male
  • Minimum Operating Temperature: -25 °C, -4 °F
  • Maximum Operating Pressure: 20 to 30 barg, 290 to 435 psi
  • Shape: Elbow 90°, Straight, Tee
  • Application: Food Processing, Medical Equipment, Petrochemicals, Chemical Transfer, Pharmaceutical, Paper Industry
  • Product Type: Push-to-Connect Fittings
  • Technology: Fluid & Gas Handling, Pneumatics
  • Division: Low Pressure Connectors Europe Division
  • Seal Material: FKM
  • Weight: 0.003 to 0.361 kg
  • Brand: Legris
  • Hex Size: 10 to 27 mm
  • Vacuum Pressure Rating: 1 bar, 755 mm-Hg, 14.5 psi
  • Body Material: Aluminum, Stainless Steel AISI 316L
  • Product Style: Bulkhead, Plug, Plug-in Fittings, Push-in Fittings, Stud Fittings
  • Quantity per Box: 1 to 2
  • Specifications Met: RoHS DI: 2011/65/EC, RoHS DI: 2002/95/EC, ATEX DI: 94/9/EC, PED DI: 97/23/EC, ISO 14743 (Pneumatic Transmissions), REACH DI: 1907/2006, EC 1935/2004, FDA 21 CFR, UL 94 V-0 (Seal), USDA NSF H1 (Grease)
  • Connection 1 Type: Tube
  • Connection 2 Size: 4 to 12 mm Tube O.D., 3/16 inch Tube O.D., 1/16 inch Tube O.D., 1/8 inch Tube O.D., 1/4 inch Tube O.D., 1/2 inch Tube O.D., R 3/8 inch Thread, R 1/8 inch Thread, R 1/4 inch Thread, R 1/2 inch Thread, M5x0.8 mm Thread, G 3/8 inch Thread, G 1/8 inch Thread, G 1/4 inch Thread, G 1/2 inch Thread
  • Connection 1 Size: 4 to 12 mm Tube O.D., 3/8 inch Tube O.D., 3/16 inch Tube O.D., 1/4 inch Tube O.D., 1/2 inch Tube O.D.
  • Materials of Construction: Stainless Steel AISI 316L (Nut), Stainless Steel AISI 316L (Collet)
  • Configuration: Tube to Tube, Tube to Port, Tube Stem to Tube, Tube Stem to Port
Safety Warning

Full Product Description

Parker Legris has developed this range of stainless steel fittings for conveying corrosive fluids in aggressive environments. The range provides two complementary levels of corrosion resistance and a hygienic  external design.

PRODUCT ADVANTAGES:

> High Resistance to Aggressive Environments
- Excellent for conveying aggressive fl uids
- Hygienic external design for reducing retention zones
- Easy cleaning in situ
- Proven gripping technology

> Wide Range of Applications
- Perfect for permanent contact with foodstuffs
- Compatible with frequent sterilization
- Excellent in saline environments and outdoor applications
- Resistant to industrial cleaning agents and detergents
- Compatible with polymer and grooved stainless steel tubing

- One fitting for many applications: optimised stock management

- Hydrogen

 


> Reliability & Safety
- All-metal product allowing detection of all components
- Full bore, with minimal pressure drop
- Resistant to hammering, mechanical shock and impulse
- Manual connection and disconnection, no tools required
- 100% leak-tested in production
- Date coding to guarantee quality and traceability
- IP 51 bulkhead: complete protection against ingress in food and non-food zones

PRODUCT TYPES:
- Stud Fittings
- Stud Standpipe
- Cartridge
- Stud Elbow
- Compact Stud Elbow
- Stud Branch Tee
- Stud Run Tee
- Equal Straight Connector
- Equal Stud Elbow
- Equal Tee
- Equal Bulkhead Connector
- Plug-In Reducer
- Blanking Plug
- Disconnection Tool

APPLICATIONS:
- Food Process
- Paper Industry
- Petrochemical
- Pharmaceutical
- Chemical

- Medical

- Hydrogen

  


TECHNICAL CHARACTERISTICS:
- Fluids: All fluids compatible with the fittings and tubing component materials
- Materials: Stainless Steel 316L, FKM
- Pressure: Vacuum to 30 bar
- Temperature: -25°C to +150°C
- Ø metric: 4-12 mm
- Ø inch:  3/16" to 1/2"

REGULATIONS:
- ISO 14743 Pneumatic transmissions, push-in fittings for thermoplastic tubing
- DI: 97/23/EC (PED)
- DI : 2002/95/EC (RoHS), 2011/65/EC
- DI: 94/9/EC (ATEX)
- RG : 1907/2006 (REACH)
- UL94 V-0: Seal
- RG: 21CFR (FDA)
- RG: 1935/2004/EC
- USDA NSF H1: Grease


TECHNOLOGIES:
- 316L Stainless Steel Fittings
- Hygienic Fittings
- Bulkhead Connectors
- Push-In Fittings
- Push-to-Connect Fittings
- Pneumatic Fittings
- Instant Fittings
- Quick Fittings
- Connectors
- Swivel Fittings

Related Documents

×
Products Configuration Shape Connection 1 Size Connection 2 Size Connection 2 Type
3801 06 10 Tube to Port Straight 6 mm (O.D.) G 1/8 Male BSPP
3801 08 13 Tube to Port Straight 8 mm (O.D.) G 1/4 Male BSPP
3801 04 10 Tube to Port Straight 4 mm (O.D.) G 1/8 Male BSPP
3801 04 19 Tube to Port Straight 4 mm (O.D.) M5x0.8 Male Metric
3801 08 10 Tube to Port Straight 8 mm (O.D.) G 1/8 Male BSPP
3801 08 17 Tube to Port Straight 8 mm (O.D.) G 3/8 Male BSPP
3801 10 13 Tube to Port Straight 10 mm (O.D.) G 1/4 Male BSPP
3801 10 17 Tube to Port Straight 10 mm (O.D.) G 3/8 Male BSPP
3801 12 13 Tube to Port Straight 12 mm (O.D.) G 1/4 Male BSPP
3801 12 17 Tube to Port Straight 12 mm (O.D.) G 3/8 Male BSPP
3801 06 13 Tube to Port Straight 6 mm (O.D.) G 1/4 Male BSPP
3801 06 19 Tube to Port Straight 6 mm (O.D.) M5x0.8 Male Metric
3821 12 13 Tube Stem to Port Straight 12 mm (O.D.) R 1/4 Male BSPT
3821 12 17 Tube Stem to Port Straight 12 mm (O.D.) R 3/8 Male BSPT
3821 12 21 Tube Stem to Port Straight 12 mm (O.D.) R 1/2 Male BSPT
3826 04 00 n/a Straight 4 mm (O.D.) 6 mm Tube
3826 06 00 n/a Straight 6 mm (O.D.) 8 mm Tube
3826 08 00 n/a Straight 8 mm (O.D.) 10 mm Tube
3826 10 00 n/a Straight 10 mm (O.D.) 12 mm Tube
3826 12 00 Tube Stem to Port Straight 12 mm (O.D.) 14 mm Tube
3831 04 10 Tube Stem to Port Straight 4 mm (O.D.) G 1/8 Male BSPP
3831 04 19 Tube Stem to Port Straight 4 mm (O.D.) M5x0.8 Male Metric
3831 06 10 Tube Stem to Port Straight 6 mm (O.D.) G 1/8 Male BSPP
3831 06 13 Tube Stem to Port Straight 6 mm (O.D.) G 1/4 Male BSPP
3898 06 13 Tube to Port Tee 6 mm (O.D.) G 1/4 Male BSPP
3898 06 19 Tube to Port Tee 6 mm (O.D.) M5x0.8 Male Metric
3898 08 10 Tube to Port Tee 8 mm (O.D.) G 1/8 Male BSPP
3898 08 13 Tube to Port Tee 8 mm (O.D.) G 1/4 Male BSPP
3898 10 13 Tube to Port Tee 10 mm (O.D.) G 1/4 Male BSPP
3898 10 17 Tube to Port Tee 10 mm (O.D.) G 3/8 Male BSPP
3899 04 19 Tube to Port Elbow 90° 4 mm (O.D.) M5x0.8 Male Metric
3899 04 20 Tube to Port Elbow 90° 4 mm (O.D.) 10-32 Male UNF
3899 06 13 Tube to Port Elbow 90° 6 mm (O.D.) G 1/4 Male BSPP
3899 08 10 Tube to Port Elbow 90° 8 mm (O.D.) G 1/8 Male BSPP
3899 08 13 Tube to Port Elbow 90° 8 mm (O.D.) G 1/4 Male BSPP
3899 08 17 Tube to Port Elbow 90° 8 mm (O.D.) G 3/8 Male BSPP
3821 12 18 Tube Stem to Port Straight 12 mm (O.D.) 3/8" Male NPT
3821 12 22 Tube Stem to Port Straight 12 mm (O.D.) 1/2" Male NPT
3803 08 14 Tube to Tube Tee 8 mm (O.D.) 1/4" Male NPT
3803 06 11 Tube to Tube Tee 6 mm (O.D.) 1/8" Male NPT
3803 06 14 Tube to Tube Tee 6 mm (O.D.) 1/4" Male NPT
3803 08 11 Tube to Tube Tee 8 mm (O.D.) 1/8" Male NPT
3805 08 11 Tube to Port Straight 8 mm (O.D.) 1/8" Male NPT
3805 08 14 Tube to Port Straight 8 mm (O.D.) 1/4" Male NPT
3805 04 11 Tube to Port Straight 4 mm (O.D.) 1/8" Male NPT
3805 06 11 Tube to Port Straight 6 mm (O.D.) 1/8" Male NPT
3805 06 14 Tube to Port Straight 6 mm (O.D.) 1/4" Male NPT
3804 06 00 Tube to Tube Tee 6 mm (O.D.) 6 mm Tube
3804 08 00 Tube to Tube Tee 8 mm (O.D.) 8 mm Tube
3804 10 00 Tube to Tube Tee 10 mm (O.D.) 10 mm Tube
3804 12 00 Tube to Tube Tee 12 mm (O.D.) 12 mm Tube
3805 10 17 Tube to Port Straight 10 mm (O.D.) R 3/8 Male BSPT
3805 12 13 Tube to Port Straight 12 mm (O.D.) R 1/4 Male BSPT
3805 12 17 Tube to Port Straight 12 mm (O.D.) R 3/8 Male BSPT
3805 12 21 Tube to Port Straight 12 mm (O.D.) R 1/2 Male BSPT
3805 04 10 Tube to Port Straight 4 mm (O.D.) R 1/8 Male BSPT
3805 04 13 Tube to Port Straight 4 mm (O.D.) R 1/4 Male BSPT
3805 06 10 Tube to Port Straight 6 mm (O.D.) R 1/8 Male BSPT
3805 06 13 Tube to Port Straight 6 mm (O.D.) R 1/4 Male BSPT
3805 08 10 Tube to Port Straight 8 mm (O.D.) R 1/8 Male BSPT
3831 08 10 Tube Stem to Port Straight 8 mm (O.D.) G 1/8 Male BSPP
3831 08 13 Tube Stem to Port Straight 8 mm (O.D.) G 1/4 Male BSPP
3831 08 17 Tube Stem to Port Straight 8 mm (O.D.) G 3/8 Male BSPP
3831 10 13 Tube Stem to Port Straight 10 mm (O.D.) G 1/4 Male BSPP
3831 10 17 Tube Stem to Port Straight 10 mm (O.D.) G 3/8 Male BSPP
3831 12 13 Tube Stem to Port Straight 12 mm (O.D.) G 1/4 Male BSPP
3831 12 17 Tube Stem to Port Straight 12 mm (O.D.) G 3/8 Male BSPP
3831 12 21 Tube Stem to Port Straight 12 mm (O.D.) G 1/2 Male BSPP
3866 04 06 Tube Stem to Tube Straight 4 mm (O.D.) 6 mm Tube
3866 04 08 Tube Stem to Tube Straight 4 mm (O.D.) 8 mm Tube
3866 06 08 Tube Stem to Tube Straight 6 mm (O.D.) 8 mm Tube
3866 06 10 Tube Stem to Tube Straight 6 mm (O.D.) 10 mm Tube
3866 08 10 Tube Stem to Tube Straight 8 mm (O.D.) 10 mm Tube
3899 10 13 Tube to Port Elbow 90° 10 mm (O.D.) G 1/4 Male BSPP
3899 10 17 Tube to Port Elbow 90° 10 mm (O.D.) G 3/8 Male BSPP
3899 06 19 Tube to Port Elbow 90° 6 mm (O.D.) M5x0.8 Male Metric
3899 04 10 Tube to Port Elbow 90° 4 mm (O.D.) G 1/8 Male BSPP
3899 04 13 Tube to Port Elbow 90° 4 mm (O.D.) G 1/4 Male BSPP
3899 06 10 Tube to Port Elbow 90° 6 mm (O.D.) G 1/8 Male BSPP
3821 56 11 Tube Stem to Port Straight 1/4" (O.D.) 1/8" Male NPT
3821 56 14 Tube Stem to Port Straight 1/4" (O.D.) 1/4" Male NPT
3821 60 14 Tube Stem to Port Straight 3/8" (O.D.) 1/4" Male NPT
3821 60 18 Tube Stem to Port Straight 3/8" (O.D.) 3/8" Male NPT
3821 62 14 Tube Stem to Port Straight 1/2" (O.D.) 1/4" Male NPT
3821 62 18 Tube Stem to Port Straight 1/2" (O.D.) 3/8" Male NPT
3805 08 13 Tube to Port Straight 8 mm (O.D.) R 1/4 Male BSPT
3805 08 17 Tube to Port Straight 8 mm (O.D.) R 3/8 Male BSPT
3805 10 13 Tube to Port Straight 10 mm (O.D.) R 1/4 Male BSPT
3806 04 00 Tube to Tube Straight 4 mm (O.D.) 4 mm Tube
3806 06 00 Tube to Tube Straight 6 mm (O.D.) 6 mm Tube
3806 08 00 Tube to Tube Straight 8 mm (O.D.) 8 mm Tube
3806 10 00 Tube to Tube Straight 10 mm (O.D.) 10 mm Tube
3806 12 00 Tube to Tube Straight 12 mm (O.D.) 12 mm Tube
3808 04 10 Tube to Port Tee 4 mm (O.D.) R 1/8 Male BSPT
3808 06 10 Tube to Port Tee 6 mm (O.D.) R 1/8 Male BSPT
3808 06 13 Tube to Port Tee 6 mm (O.D.) R 1/4 Male BSPT
3808 08 10 Tube to Port Tee 8 mm (O.D.) R 1/8 Male BSPT
3808 08 13 Tube to Port Tee 8 mm (O.D.) R 1/4 Male BSPT
3866 08 12 Tube Stem to Tube Straight 8 mm (O.D.) 12 mm Tube
3866 10 12 Tube Stem to Tube Straight 10 mm (O.D.) 12 mm Tube
3879 04 10 Tube to Port Elbow 90° 4 mm (O.D.) G 1/8 Male BSPP
3879 04 13 Tube to Port Elbow 90° 4 mm (O.D.) G 1/4 Male BSPP
3879 06 10 Tube to Port Elbow 90° 6 mm (O.D.) G 1/8 Male BSPP
3879 06 13 Tube to Port Elbow 90° 6 mm (O.D.) G 1/4 Male BSPP
3879 08 10 Tube to Port Elbow 90° 8 mm (O.D.) G 1/8 Male BSPP
3879 08 13 Tube to Port Elbow 90° 8 mm (O.D.) G 1/4 Male BSPP
3879 08 17 Tube to Port Elbow 90° 8 mm (O.D.) G 3/8 Male BSPP
3879 10 13 Tube to Port Elbow 90° 10 mm (O.D.) G 1/4 Male BSPP
3879 10 17 Tube to Port Elbow 90° 10 mm (O.D.) G 3/8 Male BSPP
3879 12 13 Tube to Port Elbow 90° 12 mm (O.D.) G 1/4 Male BSPP
3879 12 17 Tube to Port Elbow 90° 12 mm (O.D.) G 3/8 Male BSPP
3821 62 22 Tube Stem to Port Straight 1/2" (O.D.) 1/2" Male NPT
3802 55 00 Tube to Tube Elbow 90° 3/16" (O.D.) 3/16" Tube
3802 56 00 Tube to Tube Elbow 90° 1/4" (O.D.) 1/4" Tube
3802 60 00 Tube to Tube Elbow 90° 3/8" (O.D.) 3/8" Tube
3802 62 00 Tube to Tube Elbow 90° 1/2" (O.D.) 1/2" Tube
3804 55 00 Tube to Tube Tee 3/16" (O.D.) 3/16" Tube
3804 56 00 Tube to Tube Tee 1/4" (O.D.) 1/4" Tube
3804 60 00 Tube to Tube Tee 3/8" (O.D.) 3/8" Tube
3804 62 00 Tube to Tube Tee 1/2" (O.D.) 1/2" Tube
3805 55 11 Tube to Port Straight 3/16" (O.D.) 1/8" Male NPT
3805 56 11 Tube to Port Straight 1/4" (O.D.) 1/8" Male NPT
3805 56 14 Tube to Port Straight 1/4" (O.D.) 1/4" Male NPT
3805 10 14 Tube to Port Straight 10 mm (O.D.) 1/4" Male NPT
3805 10 18 Tube to Port Straight 10 mm (O.D.) 3/8" Male NPT
3805 12 14 Tube to Port Straight 12 mm (O.D.) 1/4" Male NPT
3805 12 18 Tube to Port Straight 12 mm (O.D.) 3/8" Male NPT
3805 12 22 Tube to Port Straight 12 mm (O.D.) 1/2" Male NPT
3808 04 11 Tube to Port Tee 4 mm (O.D.) 1/8" Male NPT
3808 06 11 Tube to Port Tee 1/8" (O.D.) 6 mm Tube
3808 08 11 Tube to Port Tee 8 mm (O.D.) 1/8" Male NPT
3808 08 14 Tube to Port Tee 8 mm (O.D.) 1/4" Male NPT
3808 10 14 Tube to Port Tee 10 mm (O.D.) 1/4" Male NPT
3808 10 18 Tube to Port Tee 10 mm (O.D.) 3/8" Male NPT
3889 08 11 Tube to Port Elbow 90° 8 mm (O.D.) 1/8" Male NPT
3889 08 14 Tube to Port Elbow 90° 8 mm (O.D.) 1/4" Male NPT
3889 04 11 Tube to Port Elbow 90° 4 mm (O.D.) 1/8" Male NPT
3889 06 11 Tube to Port Elbow 90° 6 mm (O.D.) 1/8" Male NPT
3889 06 14 Tube to Port Elbow 90° 6 mm (O.D.) 1/4" Male NPT
3889 10 14 Tube to Port Elbow 90° 10 mm (O.D.) 1/4" Male NPT
3889 10 18 Tube to Port Elbow 90° 10 mm (O.D.) 3/8" Male NPT
3889 12 14 Tube to Port Elbow 90° 12 mm (O.D.) 1/4" Male NPT
3889 12 18 Tube to Port Elbow 90° 12 mm (O.D.) 3/8" Male NPT
3889 12 22 Tube to Port Elbow 90° 12 mm (O.D.) 1/2" Male NPT
3809 04 11 Tube to Port Elbow 90° 1/8" (O.D.) 4 mm Tube
3809 06 11 Tube to Port Elbow 90° 1/8" (O.D.) 6 mm Tube
3809 06 14 Tube to Port Elbow 90° 1/4" (O.D.) 6 mm Tube
3809 08 11 Tube to Port Elbow 90° 1/8" (O.D.) 8 mm Tube
3809 08 14 Tube to Port Elbow 90° 1/4" (O.D.) 8 mm Tube
3809 10 14 Tube to Port Elbow 90° 1/4" (O.D.) 10 mm Tube
3809 10 18 Tube to Port Elbow 90° 3/8" (O.D.) 10 mm Tube
3808 10 13 Tube to Port Tee 10 mm (O.D.) R 1/4 Male BSPT
3808 08 17 Tube to Port Tee 8 mm (O.D.) R 3/8 Male BSPT
3809 04 10 Tube to Port Elbow 90° 4 mm (O.D.) R 1/8 Male BSPT
3809 06 10 Tube to Port Elbow 90° 6 mm (O.D.) R 1/8 Male BSPT
3809 06 13 Tube to Port Elbow 90° 6 mm (O.D.) R 1/4 Male BSPT
3809 08 10 Tube to Port Elbow 90° 8 mm (O.D.) R 1/8 Male BSPT
3809 08 13 Tube to Port Elbow 90° 8 mm (O.D.) R 1/4 Male BSPT
3809 10 13 Tube to Port Elbow 90° 10 mm (O.D.) R 1/4 Male BSPT
3809 10 17 Tube to Port Elbow 90° 10 mm (O.D.) R 3/8 Male BSPT
3816 04 00 Tube to Tube Straight 4 mm (O.D.) 4 mm Tube
3816 06 00 Tube to Tube Straight 6 mm (O.D.) 6 mm Tube
3816 08 00 Tube to Tube Straight 8 mm (O.D.) 8 mm Tube
3879 12 21 Tube to Port Elbow 90° 12 mm (O.D.) G 1/2 Male BSPP
3889 04 10 Tube to Port Elbow 90° 4 mm (O.D.) R 1/8 Male BSPT
3889 04 13 Tube to Port Elbow 90° 4 mm (O.D.) R 1/4 Male BSPT
3889 06 10 Tube to Port Elbow 90° 6 mm (O.D.) R 1/8 Male BSPT
3889 06 13 Tube to Port Elbow 90° 6 mm (O.D.) R 1/4 Male BSPT
3889 08 10 Tube to Port Elbow 90° 8 mm (O.D.) R 1/8 Male BSPT
3889 08 13 Tube to Port Elbow 90° 8 mm (O.D.) R 1/4 Male BSPT
3889 10 13 Tube to Port Elbow 90° 10 mm (O.D.) R 1/4 Male BSPT
3889 10 17 Tube to Port Elbow 90° 10 mm (O.D.) R 3/8 Male BSPT
3889 12 13 Tube to Port Elbow 90° 12 mm (O.D.) R 1/4 Male BSPT
3889 12 17 Tube to Port Elbow 90° 12 mm (O.D.) R 3/8 Male BSPT
3889 12 21 Tube to Port Elbow 90° 12 mm (O.D.) R 1/2 Male BSPT
3805 60 14 Tube to Port Straight 3/8" (O.D.) 1/4" Male NPT
3805 60 18 Tube to Port Straight 3/8" (O.D.) 3/8" Male NPT
3805 62 14 Tube to Port Straight 1/2" (O.D.) 1/4" Male NPT
3805 62 18 Tube to Port Straight 1/2" (O.D.) 3/8" Male NPT
3805 62 22 Tube to Port Straight 1/2" (O.D.) 1/2" Male NPT
3806 55 00 Tube to Tube Straight 3/16" (O.D.) 3/16" Tube
3806 56 00 Tube to Tube Straight 1/4" (O.D.) 1/4" Tube
3806 60 00 Tube to Tube Straight 3/8" (O.D.) 3/8" Tube
3806 62 00 Tube to Tube Straight 1/2" (O.D.) 1/2" Tube
3889 56 11 Tube to Port Elbow 90° 1/4" (O.D.) 1/8" Male NPT
3889 56 14 Tube to Port Elbow 90° 1/4" (O.D.) 1/4" Male NPT
3893 04 19 Tube to Port Tee 4 mm (O.D.) M5x0.8 Male Metric
3893 06 10 Tube to Port Tee 6 mm (O.D.) G 1/8 Male BSPP
3893 06 13 Tube to Port Tee 6 mm (O.D.) G 1/4 Male BSPP
3893 08 13 Tube to Port Tee 10 mm (O.D.) G 1/8 Male BSPP
3893 08 17 Tube to Port Tee 8 mm (O.D.) G 3/8 Male BSPP
3893 10 13 Tube to Port Tee 10 mm (O.D.) G 1/4 Male BSPP
3893 10 17 Tube to Port Tee 10 mm (O.D.) G 3/8 Male BSPP
3898 04 10 Tube to Port Tee 4 mm (O.D.) G 1/8 Male BSPP
3898 04 13 Tube to Port Tee 4 mm (O.D.) G 1/4 Male BSPP
3898 04 19 Tube to Port Tee 4 mm (O.D.) M5x0.8 Male Metric
3898 06 10 Tube to Port Tee 6 mm (O.D.) G 1/8 Male BSPP
3889 60 14 Tube to Port Elbow 90° 3/8" (O.D.) 1/4" Male NPT
3889 60 18 Tube to Port Elbow 90° 3/8" (O.D.) 3/8" Male NPT
3889 62 14 Tube to Port Elbow 90° 1/2" (O.D.) 1/4" Male NPT
3889 62 18 Tube to Port Elbow 90° 1/2" (O.D.) 3/8" Male NPT
3889 62 22 Tube to Port Elbow 90° 1/2" (O.D.) 1/2" Male NPT
3821 08 11 Tube Stem to Port Straight 8 mm (O.D.) 1/8" Male NPT
3821 04 11 Tube Stem to Port Straight 4 mm (O.D.) 1/8" Male NPT
3821 06 11 Tube Stem to Port Straight 6 mm (O.D.) 1/8" Male NPT
3821 06 14 Tube Stem to Port Straight 6 mm (O.D.) 1/4" Male NPT
3821 08 14 Tube Stem to Port Straight 8 mm (O.D.) 1/4" Male NPT
3821 10 14 Tube Stem to Port Straight 10 mm (O.D.) 1/4" Male NPT
3821 10 18 Tube Stem to Port Straight 10 mm (O.D.) 3/8" Male NPT
3821 12 14 Tube Stem to Port Straight 1/4" (O.D.) 12 mm Tube
3816 10 00 Tube to Tube Straight 10 mm (O.D.) 10 mm Tube
3816 12 00 Tube to Tube Straight 12 mm (O.D.) 12 mm Tube
3816 55 00 Tube to Tube Straight 3/16" (O.D.) 3/16" Tube
3816 56 00 Tube to Tube Straight 1/4" (O.D.) 1/4" Tube
3816 60 00 Tube to Tube Straight 3/8" (O.D.) 3/8" Tube
3816 62 00 Tube to Tube Straight 1/2" (O.D.) 1/2" Tube
3821 04 10 Tube Stem to Port Straight 4 mm (O.D.) R 1/8 Male BSPT
3821 06 10 Tube Stem to Port Straight 6 mm (O.D.) R 1/8 Male BSPT
3821 06 13 Tube Stem to Port Straight 6 mm (O.D.) R 1/4 Male BSPT
3821 08 10 Tube Stem to Port Straight 8 mm (O.D.) R 1/8 Male BSPT
3821 08 13 Tube Stem to Port Straight 8 mm (O.D.) R 1/4 Male BSPT
3821 10 13 Tube Stem to Port Straight 10 mm (O.D.) R 1/4 Male BSPT
3821 10 17 Tube Stem to Port Straight 10 mm (O.D.) R 3/8 Male BSPT
3802 04 00 Tube to Tube Elbow 90° 4 mm (O.D.) 4 mm Tube
3802 06 00 Tube to Tube Elbow 90° 6 mm (O.D.) 6 mm Tube
3802 08 00 Tube to Tube Elbow 90° 8 mm (O.D.) 8 mm Tube
3802 10 00 Tube to Tube Elbow 90° 10 mm (O.D.) 10 mm Tube
3802 12 00 Tube to Tube Elbow 90° 12 mm (O.D.) 12 mm Tube
3803 06 10 Tube to Tube Tee 6 mm (O.D.) R 1/8 Male BSPT
3803 06 13 Tube to Tube Tee 6 mm (O.D.) R 1/4 Male BSPT
3803 08 10 Tube to Tube Tee 8 mm (O.D.) R 1/8 Male BSPT
3803 10 13 Tube to Tube Tee 10 mm (O.D.) R 1/4 Male BSPT
3803 10 17 Tube to Tube Tee 10 mm (O.D.) R 3/8 Male BSPT
3804 04 00 Tube to Tube Tee 4 mm (O.D.) 4 mm Tube
3800 70 00 n/a n/a All Diameters
3801 04 20 Tube to Port Straight 4 mm (O.D.) 10-32 Male UNF

687570
A43098