P3Y FRL Regulators (Standard/Pilot) - Europe | ParkerNL

P3Y FRL Regulators (Standard/Pilot) - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

P3Y FRL Regulators (Standard/Pilot) - Europe

P3Y FRL Regulators offer pressure regulation a with balanced poppet design for quick response and accurate pressure regulation. P3Y FRL Regulators are available in standard or pilot options.

Technical Specifications

  • Body Material: Aluminum
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Product Type: Manual/Adjustable Pneumatic Regulator, Electronic Proportional Regulator
  • Media: Compressed Air filtered to 40 micron, Inert Gases filtered to 40 micron
  • Display Type: n/a
  • Configuration: Factory Set / Fixed
  • Pressure Control Range: 0 to 232 psig, 0 to 16 bar
  • Inlet Pressure Rating: 232 psig, 16 bar
  • Maximum Flow Rate: 706 SCFM, 333 dm3/sec
  • Port Type: BSPP, NPT
  • Port Size: 3/4 inch, 1 inch
  • Operating Temperature: -40 to 140 °F, -40 to 60 °C
  • Weight: ≤ 1.2 kg, ≤ 2.65 lb
  • Ingress Protection Rating: IP65
  • Input Voltage: 24 VDC ± 10%
  • Power Consumption: 3.6 W
  • Control Method: 0 to 10 V, 0 to 20 mA, 4 to 20 mA
  • Electrical Connection: 5-Pin M12
  • Specifications Met: CE : Standard, EMC : according to directive 89/336/EEC (EN 61000-6-1:2001, EN 61000-6-2:2001, EN 61000-6-3:2001, EN 61000-6-4:2001)
Safety Warning

Full Product Description

P3Y FRL Regulator Series offers standard pressure regulators with balanced poppet design for quick response and accurate pressure regulation to deliver best performance and reliability.

For high flow general industrial applications, standard P3Y Pressure Regulators can provide a solution that does not sacrifice performance. The various options available such as pressure gauge, relieving & non-relieving, reverse flow/relieving, pressure range and tamperproof options make this series easy to design to your application.

P3Y Regulators can be mounted using a body connector kit to other P3Y air preparation products.


Markets

• Air and Gas

• Appliances

• Factory Automation

• Machine Tools

• Misc. Industrial

• Misc. Manufacturing

• Molding

• Packaging Machinery

• Printing and Marking Equipment

• Vehicle Assembly Facilities

• Wearing Apparel

• Food and Beverage

• Misc. Processing

• Entertainment Automation


Features/Benefits

• Integral 3/4" or 1" ports (BSPP & NPT)

• Accurate output pressure

• Very fast response times

• Robust but lightweight aluminum construction

• Secondary pressure ranges 12 and 16 bar

• Rolling diaphragm for extended life

• Secondary aspiration plus rolling diaphragm provides quick response and accurate pressure regulation

• Optional tamperproof regulator padlock

• Reverse flow/relieving option

• Low temperature -40°C (-40°F)

Related Documents

Ɨ

687570
A87859