Pilot Operated Pressure Reducing Valves | Product Series

Filter by

    No filters selected

Flow Rate

Pressure Control Range

Adjustment Mechanism

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Pressure Reducing Valves

Pilot Operated Pressure Reducing Valves

Parker’s pilot operated pressure reducing valves are capable of flows up to 150 lpm (40 gpm) and regulating pressures up to 350 bar (5000 psi) and are commonly used for setting the pressure of a sub-circuit within a hydraulic system.

Technical Specifications

  • Flow Rate: 8, 15, 30, 40 gal/min, 30, 56.3, 113.7, 150 L/min
  • Pressure Control Range: 100-500, 100-1000, 200-1000, 100-2000, 200-2000, 400-2000, 200-3000, 300-3000, 600-3000, 200-5000, 500-5000, 1200-5000 psi, 6.9-34.5, 6.9-69, 13.8-69, 6.9-138, 13.8-138, 27-138, 13.8-210, 20.7-210, 41.4-210, 13.8-350, 34.5-350, 82.8-350 bar
  • Adjustment Mechanism: Fixed, Knob, Screw, Tamper Resistant
  • Seal Material: D-ring (Standard), Nitrile, Fluorocarbon
  • Maximum Flow Rate: 8, 15, 30, 40 gal/min, 30, 56.3, 113.7, 150 L/min
  • Maximum Operating Pressure: 5000 psi, 350 bar
  • Maximum Inlet Pressure Rating: 5500 psi, 380 bar
  • Maximum Tank Pressure: 5000 psi, 350 bar
  • Standard Setting Pressure: 250, 500, 1000, 1500, 2500 psi, 17.2, 34.5, 69, 103.5, 172.4 bar
  • Maximum Pressure Setting: 500, 1000, 2000, 3000, 5000 psi, 34.5, 69, 138, 210, 350 bar
  • Pressure Control Sensitivity: N/A, 307 per turn, 334 per turn, 362 per turn, 369 per turn, 539 per turn, 646 per turn, 655 per turn, 870 per turn, 932 per turn, 942 per turn, 1711 per turn, 1987 per turn, 1996 per turn psi, N/A, 21 per turn, 23 per turn, 25 per turn, 25.4 per turn, 37 per turn, 44.5 per turn, 45.1 per turn, 60 per turn, 64.2 per turn, 64.9 per turn, 118 per turn, 137 per turn, 137.6 per turn bar
  • Actuation Type: Pressure Sensing
  • Configuration: Pressure Reducing
  • Maximum Drain Flow Rate: 0.15, 0.25, 0.5 gal/min, 0.56, 0.94, 1.9 L/min
  • Cavity Size: C08-3, C10-3, C12-3, C16-3
  • Function: Pilot Operated
  • Operation Type: Automatic
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel.
  • Mounting Type: Screw in cartridge valve
  • Installation Torque: 32-36, 51-55, 56, 73 lb-ft, 43-49, 69-75, 76, 99 Nm
  • Operating Temperature: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +250, +400 °F, +93, +121, +204 °C
  • Minimum Operating Temperature: -35, -30, -15 °F, -37, -34, -26 °C
  • Weight: 0.25 to 2 lbs, 0.11 to 0.9 kg
  • Body Material: N/A
Safety Warning

Full Product Description

Parker's family of pilot operated pressure reducing valves provide stable pressure control with low pressure rise in applications where specific a specific pressure is needed for precise operation on functions that require regulated pressures up to 350 bar (5000 psi) and flows up to 150 lpm (40 gpm). Parker's pilot operated reducing valves are designed with several pressure and flow ranges in order to give a higher degree of control with a variety of adjustment style options available. The additional valve stability due to the pilot operation make these valves ideal for functions such as brake releases, dual pressure circuits, pilot pressure control, and downstream pressure control on various types of machinery within the mobile and industrial markets.

Markets:
• Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Spool design provides low hysteresis
• Low parasitic loss
• High pressure capable
• Multiple pressure ranges available for more accurate pressure control
• Adjustable and tamperproof versions available
• All external parts zinc plated
• Hardened, precision ground parts for durability
• “D”-Ring seal standard on Winner's Circle
• Low profile adapter for minimal space requirements

Applications:
• Brake release
• Multiple pressure circuits
• Pilot pressure control

Related Documents

×
Products Flow Rate Pressure Control Range Adjustment Mechanism Seal Material
PRH082F10 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Fixed D-ring (Standard)
PRH082F10N 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Fixed Nitrile
PRH082F10V 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Fixed Fluorocarbon
PRH082F20 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Fixed D-ring (Standard)
PRH082F20N 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Fixed Nitrile
PRH082F20V 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Fixed Fluorocarbon
PRH082F30 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Fixed D-ring (Standard)
PRH082F30N 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Fixed Nitrile
PRH082F30V 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Fixed Fluorocarbon
PRH102F03N 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Fixed Nitrile
PRH102F03V 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Fixed Fluorocarbon
PRH102F10 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.8-69 BAR Fixed D-ring (Standard)
PRH102F10N 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.8-69 BAR Fixed Nitrile
PRH102F10V 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.8-69 BAR Fixed Fluorocarbon
PRH102F20 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed D-ring (Standard)
PRH102F20N 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Nitrile
PRH102F20V 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Fluorocarbon
PRH102F30 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed D-ring (Standard)
PRH102F30N 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Nitrile
PRH102F30V 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Fluorocarbon
PRH102F50 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed D-ring (Standard)
PRH102F50N 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Nitrile
PRH102F50V 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Fluorocarbon
PRH102K03 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Knob D-ring (Standard)
PRH102K03N 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Knob Nitrile
PRH102K03V 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Knob Fluorocarbon
PRH102K10 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.8-69 BAR Knob D-ring (Standard)
PRH102K10N 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.8-69 BAR Knob Nitrile
PRH102K10V 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.8-69 BAR Knob Fluorocarbon
PRH102K20 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Knob D-ring (Standard)
PRH102K20N 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Knob Nitrile
PRH102K20V 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Knob Fluorocarbon
PRH102K30 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Knob D-ring (Standard)
PRH102K30N 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Knob Nitrile
PRH102K30V 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Knob Fluorocarbon
PRH102K50 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Knob D-ring (Standard)
PRH102K50N 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Knob Nitrile
PRH102K50V 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Knob Fluorocarbon
PRH102S03 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Screw D-ring (Standard)
PRH102S03N 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Screw Nitrile
PRH102S03V 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Screw Fluorocarbon
PRH102S10 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.8-69 BAR Screw D-ring (Standard)
PRH102S10N 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.8-69 BAR Screw Nitrile
PRH102S10V 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.8-69 BAR Screw Fluorocarbon
PRH102S20 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Screw D-ring (Standard)
PRH102S20N 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Screw Nitrile
PRH102S20V 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Screw Fluorocarbon
PRH102S30 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Screw D-ring (Standard)
PRH102S30N 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Screw Nitrile
PRH102S30V 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Screw Fluorocarbon
PRH102S50 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Screw D-ring (Standard)
PRH102S50N 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Screw Nitrile
PRH102S50V 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Screw Fluorocarbon
PRH102T03 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Tamper Resistant D-ring (Standard)
PRH102T10 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.8-69 BAR Tamper Resistant D-ring (Standard)
PRH102T10N 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.8-69 BAR Tamper Resistant Nitrile
PRH102T10V 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.8-69 BAR Tamper Resistant Fluorocarbon
PRH102T20 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Tamper Resistant D-ring (Standard)
PRH102T20N 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Tamper Resistant Nitrile
PRH102T20V 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Tamper Resistant Fluorocarbon
PRH102T30 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Tamper Resistant D-ring (Standard)
PRH102T30N 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Tamper Resistant Nitrile
PRH102T30V 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Tamper Resistant Fluorocarbon
PRH102T50 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Tamper Resistant D-ring (Standard)
PRH102T50N 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Tamper Resistant Nitrile
PRH102T50V 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Tamper Resistant Fluorocarbon
PRH122F10 30 GAL/MIN, 113.7 L/MIN 100-1000 PSI, 6.9-69 BAR Fixed Nitrile
PRH122F10V 30 GAL/MIN, 113.7 L/MIN 100-1000 PSI, 6.9-69 BAR Fixed Fluorocarbon
PRH122F20 30 GAL/MIN, 113.7 L/MIN 200-2000 PSI, 13.8-138 BAR Fixed Nitrile
PRH122F20V 30 GAL/MIN, 113.7 L/MIN 200-2000 PSI, 13.8-138 BAR Fixed Fluorocarbon
PRH122F30 30 GAL/MIN, 113.7 L/MIN 300-3000 PSI, 20.7-210 BAR Fixed Nitrile
PRH122F30V 30 GAL/MIN, 113.7 L/MIN 300-3000 PSI, 20.7-210 BAR Fixed Fluorocarbon
PRH122F50 30 GAL/MIN, 113.7 L/MIN 500-5000 PSI, 34.5-350 BAR Fixed Nitrile
PRH122F50V 30 GAL/MIN, 113.7 L/MIN 500-5000 PSI, 34.5-350 BAR Fixed Fluorocarbon
PRH122K10 30 GAL/MIN, 113.7 L/MIN 100-1000 PSI, 6.9-69 BAR Knob Nitrile
PRH122K10V 30 GAL/MIN, 113.7 L/MIN 100-1000 PSI, 6.9-69 BAR Knob Fluorocarbon
PRH122K20 30 GAL/MIN, 113.7 L/MIN 200-2000 PSI, 13.8-138 BAR Knob Nitrile
PRH122K20V 30 GAL/MIN, 113.7 L/MIN 200-2000 PSI, 13.8-138 BAR Knob Fluorocarbon
PRH122K30 30 GAL/MIN, 113.7 L/MIN 300-3000 PSI, 20.7-210 BAR Knob Nitrile
PRH122K30V 30 GAL/MIN, 113.7 L/MIN 300-3000 PSI, 20.7-210 BAR Knob Fluorocarbon
PRH122K50 30 GAL/MIN, 113.7 L/MIN 500-5000 PSI, 34.5-350 BAR Knob Nitrile
PRH122K50V 30 GAL/MIN, 113.7 L/MIN 500-5000 PSI, 34.5-350 BAR Knob Fluorocarbon
PRH122S10 30 GAL/MIN, 113.7 L/MIN 100-1000 PSI, 6.9-69 BAR Screw Nitrile
PRH122S10V 30 GAL/MIN, 113.7 L/MIN 100-1000 PSI, 6.9-69 BAR Screw Fluorocarbon
PRH122S20 30 GAL/MIN, 113.7 L/MIN 200-2000 PSI, 13.8-138 BAR Screw Nitrile
PRH122S20V 30 GAL/MIN, 113.7 L/MIN 200-2000 PSI, 13.8-138 BAR Screw Fluorocarbon
PRH122S30 30 GAL/MIN, 113.7 L/MIN 300-3000 PSI, 20.7-210 BAR Screw Nitrile
PRH122S30V 30 GAL/MIN, 113.7 L/MIN 300-3000 PSI, 20.7-210 BAR Screw Fluorocarbon
PRH122S50 30 GAL/MIN, 113.7 L/MIN 500-5000 PSI, 34.5-350 BAR Screw Nitrile
PRH122S50V 30 GAL/MIN, 113.7 L/MIN 500-5000 PSI, 34.5-350 BAR Screw Fluorocarbon
PRH122T10 30 GAL/MIN, 113.7 L/MIN 100-1000 PSI, 6.9-69 BAR Tamper Resistant Nitrile
PRH122T10V 30 GAL/MIN, 113.7 L/MIN 100-1000 PSI, 6.9-69 BAR Tamper Resistant Fluorocarbon
PRH122T20 30 GAL/MIN, 113.7 L/MIN 200-2000 PSI, 13.8-138 BAR Tamper Resistant Nitrile
PRH122T20V 30 GAL/MIN, 113.7 L/MIN 200-2000 PSI, 13.8-138 BAR Tamper Resistant Fluorocarbon
PRH122T30 30 GAL/MIN, 113.7 L/MIN 300-3000 PSI, 20.7-210 BAR Tamper Resistant Nitrile
PRH122T30V 30 GAL/MIN, 113.7 L/MIN 300-3000 PSI, 20.7-210 BAR Tamper Resistant Fluorocarbon
PRH122T50 30 GAL/MIN, 113.7 L/MIN 500-5000 PSI, 34.5-350 BAR Tamper Resistant Nitrile
PRH082F50 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Fixed D-ring (Standard)
PRH082F50N 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Fixed Nitrile
PRH082F50V 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Fixed Fluorocarbon
PRH082K10 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Knob D-ring (Standard)
PRH082K10N 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Knob Nitrile
PRH082K10V 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Knob Fluorocarbon
PRH082K20 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Knob D-ring (Standard)
PRH082K20N 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Knob Nitrile
PRH082K20V 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Knob Fluorocarbon
PRH082K30 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Knob D-ring (Standard)
PRH122T50V 30 GAL/MIN, 113.7 L/MIN 500-5000 PSI, 34.5-350 BAR Tamper Resistant Fluorocarbon
PRH162F10 40 GAL/MIN, 150 L/MIN 100-1000 PSI, 6.9-69 BAR Fixed Nitrile
PRH162F10V 40 GAL/MIN, 150 L/MIN 100-1000 PSI, 6.9-69 BAR Fixed Fluorocarbon
PRH162F20 40 GAL/MIN, 150 L/MIN 200-2000 PSI, 13.8-138 BAR Fixed Nitrile
PRH162F20V 40 GAL/MIN, 150 L/MIN 200-2000 PSI, 13.8-138 BAR Fixed Fluorocarbon
PRH162F30 40 GAL/MIN, 150 L/MIN 300-3000 PSI, 20.7-210 BAR Fixed Nitrile
PRH162F30V 40 GAL/MIN, 150 L/MIN 300-3000 PSI, 20.7-210 BAR Fixed Fluorocarbon
PRH162F50 40 GAL/MIN, 150 L/MIN 500-5000 PSI, 34.5-350 BAR Fixed Nitrile
PRH162F50V 40 GAL/MIN, 150 L/MIN 500-5000 PSI, 34.5-350 BAR Fixed Fluorocarbon
PRH162K10 40 GAL/MIN, 150 L/MIN 100-1000 PSI, 6.9-69 BAR Knob Nitrile
PRH082K30N 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Knob Nitrile
PRH082K30V 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Knob Fluorocarbon
PRH082K50 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Knob D-ring (Standard)
PRH082K50N 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Knob Nitrile
PRH082K50V 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Knob Fluorocarbon
PRH082S10 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Screw D-ring (Standard)
PRH082S10N 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Screw Nitrile
PRH082S10V 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Screw Fluorocarbon
PRH082S20 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Screw D-ring (Standard)
PRH082S20N 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Screw Nitrile
PRH162K10V 40 GAL/MIN, 150 L/MIN 100-1000 PSI, 6.9-69 BAR Knob Fluorocarbon
PRH162K20 40 GAL/MIN, 150 L/MIN 200-2000 PSI, 13.8-138 BAR Knob Nitrile
PRH162K20V 40 GAL/MIN, 150 L/MIN 200-2000 PSI, 13.8-138 BAR Knob Fluorocarbon
PRH162K30 40 GAL/MIN, 150 L/MIN 300-3000 PSI, 20.7-210 BAR Knob Nitrile
PRH162K30V 40 GAL/MIN, 150 L/MIN 300-3000 PSI, 20.7-210 BAR Knob Fluorocarbon
PRH162K50 40 GAL/MIN, 150 L/MIN 500-5000 PSI, 34.5-350 BAR Knob Nitrile
PRH162K50V 40 GAL/MIN, 150 L/MIN 500-5000 PSI, 34.5-350 BAR Knob Fluorocarbon
PRH162S10 40 GAL/MIN, 150 L/MIN 100-1000 PSI, 6.9-69 BAR Screw Nitrile
PRH162S10V 40 GAL/MIN, 150 L/MIN 100-1000 PSI, 6.9-69 BAR Screw Fluorocarbon
PRH162S20 40 GAL/MIN, 150 L/MIN 200-2000 PSI, 13.8-138 BAR Screw Nitrile
PRH082S20V 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Screw Fluorocarbon
PRH082S30 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Screw D-ring (Standard)
PRH082S30N 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Screw Nitrile
PRH082S30V 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Screw Fluorocarbon
PRH082S50 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Screw D-ring (Standard)
PRH082S50N 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Screw Nitrile
PRH082S50V 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Screw Fluorocarbon
PRH082T10 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Tamper Resistant D-ring (Standard)
PRH082T10N 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Tamper Resistant Nitrile
PRH082T10V 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Tamper Resistant Fluorocarbon
PRH162S20V 40 GAL/MIN, 150 L/MIN 200-2000 PSI, 13.8-138 BAR Screw Fluorocarbon
PRH162S30 40 GAL/MIN, 150 L/MIN 300-3000 PSI, 20.7-210 BAR Screw Nitrile
PRH162S30V 40 GAL/MIN, 150 L/MIN 300-3000 PSI, 20.7-210 BAR Screw Fluorocarbon
PRH162S50 40 GAL/MIN, 150 L/MIN 500-5000 PSI, 34.5-350 BAR Screw Nitrile
PRH162S50V 40 GAL/MIN, 150 L/MIN 500-5000 PSI, 34.5-350 BAR Screw Fluorocarbon
PRH162T10 40 GAL/MIN, 150 L/MIN 100-1000 PSI, 6.9-69 BAR Tamper Resistant Nitrile
PRH162T10V 40 GAL/MIN, 150 L/MIN 100-1000 PSI, 6.9-69 BAR Tamper Resistant Fluorocarbon
PRH162T20 40 GAL/MIN, 150 L/MIN 200-2000 PSI, 13.8-138 BAR Tamper Resistant Nitrile
PRH162T20V 40 GAL/MIN, 150 L/MIN 200-2000 PSI, 13.8-138 BAR Tamper Resistant Fluorocarbon
PRH162T30 40 GAL/MIN, 150 L/MIN 300-3000 PSI, 20.7-210 BAR Tamper Resistant Nitrile
PRH082T20 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Tamper Resistant D-ring (Standard)
PRH082T20N 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Tamper Resistant Nitrile
PRH082T20V 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Tamper Resistant Fluorocarbon
PRH082T30 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Tamper Resistant D-ring (Standard)
PRH082T30N 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Tamper Resistant Nitrile
PRH082T30V 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Tamper Resistant Fluorocarbon
PRH082T50 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Tamper Resistant D-ring (Standard)
PRH082T50N 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Tamper Resistant Nitrile
PRH082T50V 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Tamper Resistant Fluorocarbon
PRH102F03 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Fixed D-ring (Standard)
PRH162T30V 40 GAL/MIN, 150 L/MIN 300-3000 PSI, 20.7-210 BAR Tamper Resistant Fluorocarbon
PRH162T50 40 GAL/MIN, 150 L/MIN 500-5000 PSI, 34.5-350 BAR Tamper Resistant Nitrile
PRH162T50V 40 GAL/MIN, 150 L/MIN 500-5000 PSI, 34.5-350 BAR Tamper Resistant Fluorocarbon

687570
687505