Air-hydro HI-ROTOR: PRF Series | Product Series

Filteren op

    Geen filters geselecteerd

Nominaal koppel (Nm)

Oscillerende hoek

Oscillerend referentiepunt

Montage

Andere opties

Schakeltype

Schakelaaroptie

Maak vandaag nog uw Parker-account aan!

Maak een account aan om al uw Parker-functies te beheren: van uw winkelvoorkeuren tot uw applicatietoegang.


LOADING IMAGES
Air-hydro HI-ROTOR: PRF Series Air-hydro HI-ROTOR: PRF Series

Air-hydro HI-ROTOR: PRF Series

PRF series are used for air-hydro systems and suitable for operation at low speed.

Volledige productbeschrijving

All models are acceptable non lubricated air assured by a unique sealing mechanism and relubricated seals to assure outstanding durability.

These series are uniquely designed sealing mechanism that minimizes leakage, assuring low-speed oscillating and stable, smooth operation at low pressures and speeds, and meet the special shape of shafts.

Three oscillation reference points of 40˚, 45˚ and 90˚ and five oscillating angles of 90˚, 100˚, 180˚, 270˚ Non-standard oscillating angles are available on request.

Air hydro types suitable for operation at low speed are standardized.
Producten Nominaal koppel (Nm) Oscillerende hoek Oscillerend referentiepunt Montage Andere opties Schakeltype Schakelaaroptie
442H100895 3500 at 5 bar 100° 40° No Mounting Hardware standard No switch No switch
442H101511 3500 at 5 bar 100° 40° No Mounting Hardware Hydro-cushion No switch No switch
442H100043 3500 at 5 bar 100° 40° No Mounting Hardware Switch unit MT-2 with 2 switchs
442H100385 3500 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch
442H101294 3500 at 5 bar 90° 45° No Mounting Hardware Switch unit MT-3 with 2 switchs
442H101265 3500 at 5 bar 90° 45° No Mounting Hardware Switch unit MT-2 with 2 switchs
442H101295 3500 at 5 bar 90° 45° With plate standard No switch No switch
442H101296 3500 at 5 bar 90° 45° With plate Switch unit MT-3 with 2 switchs
442H100044 1500 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch
442H101121 1500 at 5 bar 180° 45° No Mounting Hardware Switch unit MA-1 with 2 switchs
442H101427 1500 at 5 bar 180° 45° No Mounting Hardware Switch unit MT-2U with 2 switchs
442H101428 1500 at 5 bar 180° 45° With one foot plate Switch unit MT-2U with 2 switchs
442H101446 1500 at 5 bar 180° 45° With two foot plate standard No switch No switch
442H100045 1500 at 5 bar 270° 45° No Mounting Hardware standard No switch No switch
442H001102 1500 at 5 bar 270° 45° No Mounting Hardware Switch unit MT-2 with 2 switchs
442H100046 1500 at 5 bar 270° 45° With plate Hydro-cushion + Switch unit MT-3 with 2 switchs
442H100047 1500 at 5 bar 280° 40° No Mounting Hardware standard No switch No switch
442H101021 1500 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch
442H100048 6800 at 5 bar 100° 40° No Mounting Hardware standard No switch No switch
442H100049 6800 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch
442H100389 2850 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch
442H100050 2850 at 5 bar 180° 45° No Mounting Hardware Hydro-cushion + Switch unit MA-1 with 2 switchs
442H100051 2850 at 5 bar 180° 45° No Mounting Hardware Switch unit MT-2U with 2 switchs
442H101011 2850 at 5 bar 180° 45° With one foot plate Hydro-cushion + Switch unit MA-1 with 2 switchs
442H100052 2850 at 5 bar 270° 45° No Mounting Hardware standard No switch No switch
442H100053 2850 at 5 bar 280° 40° No Mounting Hardware standard No switch No switch
442H101334 2850 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch
442H100391 1280 at 5 bar 100° 40° No Mounting Hardware standard No switch No switch
442H101425 1280 at 5 bar 100° 40° No Mounting Hardware Hydro-cushion No switch No switch
442H100054 1280 at 5 bar 100° 40° No Mounting Hardware Hydro-cushion + Switch unit MT-2 with 2 switchs
442H101426 1280 at 5 bar 100° 40° No Mounting Hardware Switch unit MA-1 with 2 switchs
442H100974 1280 at 5 bar 100° 40° No Mounting Hardware Switch unit MT-2 with 2 switchs
442H100055 1280 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch
442H101327 1280 at 5 bar 90° 45° No Mounting Hardware Hydro-cushion + Switch unit MT-2 with 2 switchs
442H101106 1280 at 5 bar 90° 45° No Mounting Hardware Switch unit MA-1 with 2 switchs
442H100952 1280 at 5 bar 90° 45° No Mounting Hardware Switch unit MT-2U with 2 switchs
442H100058 590 at 5 bar 180° 45° No Mounting Hardware standard No switch No switch
442H100059 590 at 5 bar 70° 45° No Mounting Hardware standard No switch No switch
442H101378 590 at 5 bar 70° 45° No Mounting Hardware Switch unit MA-1 with 2 switchs
442H101045 590 at 5 bar 70° 45° With plate Switch unit MA-1 with 2 switchs
442H100060 590 at 5 bar 280° 40° No Mounting Hardware standard No switch No switch
442H101494 590 at 5 bar 75° 45° No Mounting Hardware standard No switch No switch
442H101495 590 at 5 bar 75° 45° No Mounting Hardware Hydro-cushion No switch No switch
442H100061 590 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch
442H100917 590 at 5 bar 90° 45° No Mounting Hardware Hydro-cushion No switch No switch
442H100994 590 at 5 bar 90° 45° No Mounting Hardware Switch unit MA-1 with 2 switchs
442H100908 590 at 5 bar 90° 45° With one foot plate standard No switch No switch
442H100062 590 at 5 bar 90° 45° With plate standard No switch No switch
442H100063 590 at 5 bar 280° 40° No Mounting Hardware standard No switch No switch
442H100064 20600 at 5 bar 100° 40° No Mounting Hardware standard No switch No switch
442H100065 20600 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch
442H100399 10200 at 5 bar 270° 45° No Mounting Hardware standard No switch No switch
442H100833 10200 at 5 bar 280° 40° No Mounting Hardware standard No switch No switch
442H101131 10200 at 5 bar 90° 45° No Mounting Hardware standard No switch No switch

687570
F77479