Hypercool Water Cooled Aftercooler | Product Series

Filteren op

    Geen filters geselecteerd

Debiet

Bedieningsdruk

Poortaansluiting

Type buisbundel

Bouwmaterialen

Maak vandaag nog uw Parker-account aan!

Maak een account aan om al uw Parker-functies te beheren: van uw winkelvoorkeuren tot uw applicatietoegang.


LOADING IMAGES
Hypercool Water Cooled Aftercooler

Hypercool Water Cooled Aftercooler

Highly efficient water cooled aftercoolers for the removal of water vapour and cooling of compressed air and gases downstream from compressors and blowers.

Technische specificaties

  • Divisie: Gas Separation and Filtration Division EMEA
  • Merk: Parker
  • Technologie: Filtration
  • Productsoort: Aftercooler
  • Producttype: Water Cooled
  • Productreeks: Hypercool Water Cooled Aftercooler
  • Toepassing: Compressed Air
  • Industrie: Industrial Manufacturing Equipment, Food & Beverage, Automotive, Electronics, Pharmaceuticals
  • Debiet: 60 to 33000 m3/hour @ 7 barg
  • Micronwaarde: Not Applicable
  • Poortafmeting: 3/4" to DN600 (Air), 3/4" to DN 100 (Water)
  • Aansluitingstype: BSPP, DN Flange
  • Bedieningsdruk: 10 to 16 barg (max.), 145 to 232 psig (max.)
  • Type buisbundel: Fixed, Removable
  • Bouwmaterialen: Steel, Stainless Steel, Cupro-nickel and Copper Options
  • Lengte: Various (depending on model)
  • Gewicht: Various (depending on model)
Safety Warning

Volledige productbeschrijving

Compressed air and gases contain high levels of liquid water vapour. Effective water removal leads to reduced maintenance costs, enhanced system operation and improved product quality. Hypercool water cooled aftercoolers represent the vital first step in this process, installed immediately downstream of compressors or blowers they eliminate over 80% of the water present within compressed air and gas systems.

Controlled compressed air or gas temperature is essential for many industrial applications for efficient operation. The air or gas temperature can be very high at the compressor outlet. Hypercool water cooled aftercoolers can control this. They have been specifically designed to achieve maximum cooling at minimum cost, within a package designed to withstand the rigors of modern industry.

The ribbed tubing design offers high heat exchange efficiency with minimal pressure drops. Hypercool's extensive range of models includes those with fixed and removable aftercoolers, high pressure configurations and versions with special materials for any gas and water quality requirement.

A high quality aftercooler properly sized is an excellent investment that can help ensure that the compressed air or gas system works properly thereby guaranteeing the quality of the finished product.

Features:
• Fixed or removable tube bundles
• Carbon steel shell and copper tubes for standard applications
• Cupro-nickel shell and tubes for sea water use
• Stainless steel shell and tubes for aggressive gas and/or water
• Carbon steel shell and stainless steel tubes for aggressive air or gas
• High pressures up to 40 barg (up to 80 barg on request) and low pressures down to 1barg
• Stainless steel centrifugal water separators are available on request

Benefits:
• Provides significant energy and capital investment savings
• Optimises compressed air system or gas treatment station performance
• Reduces maintenance and improves product quality
• Ensures reliable and continuous operation
• Very low pressure drops with optimum cooling performances

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Gerelateerde documenten

×
Producten Debiet Bedieningsdruk Poortaansluiting Type buisbundel Bouwmaterialen
WFN009 540 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: 2" - Water: ¾" Fixed Steel Shell / Copper Tubes
WFN027 1620 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 200 - Water: 1¼" Fixed Steel Shell / Copper Tubes
WFN050 3000 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 125 - Water: 1¼" Fixed Steel Shell / Copper Tubes
WFN090 5400 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 200 - Water: 1¼" Fixed Steel Shell / Copper Tubes
WRN007 420 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: DN 50 - Water: ½" Removable Steel Shell / Copper Tubes
WRN016 960 m³/h @ 7 barg Maximum: 16 barg (174 psig) Air: DN 80 - Water: ¾" Removable Steel Shell / Copper Tubes
WRN028 1680 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 100 - Water: 1" Removable Steel Shell / Copper Tubes
WRN050 3000 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 125 - Water: 1¼" Removable Steel Shell / Copper Tubes
WRN090 5400 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 200 - Water: 1¼" Removable Steel Shell / Copper Tubes
WRN130 7800 m³/h @ 7 barg Maximum: 10 barg (145 psig) Air: DN 250 - Water: 1½" Removable Steel Shell / Copper Tubes
WRN170 10200 m³/h @ 7 barg Maximum: 10 barg (145 psig) Air: DN 300 - Water: 2" Removable Steel Shell / Copper Tubes
WRN250 15000 m³/h @ 7 barg Maximum: 10 barg (145 psig) Air: DN 350 - Water: DN 65 Removable Steel Shell / Copper Tubes
WRN350 21000 m³/h @ 7 barg Maximum: 10 barg (145 psig) Air: DN 450 - Water: DN 80 Removable Steel Shell / Copper Tubes
WRN450 27000 m³/h @ 7 barg Maximum: 10 barg (145 psig) Air: DN 500 - Water: DN 100 Removable Steel Shell / Copper Tubes
WRN550 33000 m³/h @ 7 barg Maximum: 10 barg (145 psig) Air: DN 600 - Water: DN 100 Removable Steel Shell / Copper Tubes
WFN002 72 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: ¾" - Water: ⅜" Fixed Steel Shell / Copper Tubes
WFN004 210 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: 1½" - Water: ½" Fixed Steel Shell / Copper Tubes
WFN007 390 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: 1½" - Water: ¾" Fixed Steel Shell / Copper Tubes
WFN013 810 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: 2" - Water: ¾" Fixed Steel Shell / Copper Tubes
WFN018 1080 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 80 - Water: 1" Fixed Steel Shell / Copper Tubes
WFN036 2160 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 100 - Water: 1¼" Fixed Steel Shell / Copper Tubes
WFN060 3600 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 150 - Water: 1¼" Fixed Steel Shell / Copper Tubes
WFP001 60 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: ¾" - Water: ½" Fixed Steel Shell / Copper Tubes
WFP003 180 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: 1½" - Water: ½" Fixed Steel Shell / Copper Tubes
WFP007 420 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: 1½" - Water: ½" Fixed Steel Shell / Copper Tubes
WFP011 660 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: 2" - Water: ¾" Fixed Steel Shell / Copper Tubes
WFP016 960 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 80 - Water: ¾" Fixed Steel Shell / Copper Tubes
WFP022 1320 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 100 - Water: 1" Fixed Steel Shell / Copper Tubes
WFP028 1680 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 100 - Water: 1" Fixed Steel Shell / Copper Tubes
WFP038 2280 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 125 - Water: 1¼" Fixed Steel Shell / Copper Tubes
WFP050 3000 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 125 - Water: 1¼" Fixed Steel Shell / Copper Tubes
WFP060 3600 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 150 - Water: 1¼" Fixed Steel Shell / Copper Tubes
WFP090 5400 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 200 - Water: 1¼" Fixed Steel Shell / Copper Tubes
WFS001 60 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: ¾" - Water: ½" Fixed Steel Shell / Stainless Steel Tubes
WFS003 180 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: 1½" - Water: ½" Fixed Steel Shell / Stainless Steel Tubes
WFS007 420 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: 1½" - Water: ½" Fixed Steel Shell / Stainless Steel Tubes
WFS011 660 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: 2" - Water: ¾" Fixed Steel Shell / Stainless Steel Tubes
WFS016 960 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: DN 80 - Water: ¾" Fixed Steel Shell / Stainless Steel Tubes
WFS022 1320 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 100 - Water: 1" Fixed Steel Shell / Stainless Steel Tubes
WFS028 1680 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 100 - Water: 1" Fixed Steel Shell / Stainless Steel Tubes
WFS038 2280 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 125 - Water: 1¼" Fixed Steel Shell / Stainless Steel Tubes
WFS050 3000 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 125 - Water: 1¼" Fixed Steel Shell / Stainless Steel Tubes
WFS060 3600 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 150 - Water: 1¼" Fixed Steel Shell / Stainless Steel Tubes
WFS090 5400 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 200 - Water: 1¼" Fixed Steel Shell / Stainless Steel Tubes
WRA003 180 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: DN 50 - Water: ½" Removable Stainless Steel Shell and Tubes
WRA007 420 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: DN 50 - Water: ½" Removable Stainless Steel Shell and Tubes
WRA011 660 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: DN 65 - Water: ¾" Removable Stainless Steel Shell and Tubes
WRA016 960 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: DN 80 - Water: ¾" Removable Stainless Steel Shell and Tubes
WRA022 1320 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 100 - Water: 1" Removable Stainless Steel Shell and Tubes
WRA028 1680 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 100 - Water: 1" Removable Stainless Steel Shell and Tubes
WRA038 2280 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 125 - Water: 1¼" Removable Stainless Steel Shell and Tubes
WRA050 3000 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 125 - Water: 1¼" Removable Stainless Steel Shell and Tubes
WRA060 3600 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 150 - Water: 1¼" Removable Stainless Steel Shell and Tubes
WRA090 5400 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 200 - Water: 1¼" Removable Stainless Steel Shell and Tubes
WRA130 7800 m³/h @ 7 barg Maximum: 10 barg (145 psig) Air: DN 250 - Water: 1½" Removable Stainless Steel Shell and Tubes
WRA170 10200 m³/h @ 7 barg Maximum: 10 barg (145 psig) Air: DN 300 - Water: 2" Removable Stainless Steel Shell and Tubes
WRA200 12000 m³/h @ 7 barg Maximum: 10 barg (145 psig) Air: DN 350 - Water: 2" Removable Stainless Steel Shell and Tubes
WRC003 180 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: DN 50 - Water: ½" Removable Cupro-nickel Shell and Tubes
WRC007 420 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: DN 50 - Water: ½" Removable Cupro-nickel Shell and Tubes
WRC011 660 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: DN 65 - Water: ¾" Removable Cupro-nickel Shell and Tubes
WRC016 960 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: DN 80 - Water: ¾" Removable Cupro-nickel Shell and Tubes
WRC022 1320 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 100 - Water: 1" Removable Cupro-nickel Shell and Tubes
WRC028 1680 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 100 - Water: 1" Removable Cupro-nickel Shell and Tubes
WRC038 2280 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 125 - Water: 1¼" Removable Cupro-nickel Shell and Tubes
WRC050 3000 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 125 - Water: 1¼" Removable Cupro-nickel Shell and Tubes
WRC060 3600 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 150 - Water: 1¼" Removable Cupro-nickel Shell and Tubes
WRC090 5400 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 200 - Water: 1¼" Removable Cupro-nickel Shell and Tubes
WRC130 7800 m³/h @ 7 barg Maximum: 10 barg (145 psig) Air: DN 250 - Water: 1½" Removable Cupro-nickel Shell and Tubes
WRC170 10200 m³/h @ 7 barg Maximum: 10 barg (145 psig) Air: DN 300 - Water: 2" Removable Cupro-nickel Shell and Tubes
WRC200 12000 m³/h @ 7 barg Maximum: 10 barg (145 psig) Air: DN 350 - Water: 2" Removable Cupro-nickel Shell and Tubes
WRN003 180 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: DN 50 - Water: ½" Removable Steel Shell / Copper Tubes
WRN011 660 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: DN 65 - Water: ¾" Removable Steel Shell / Copper Tubes
WRN022 1320 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 100 - Water: 1" Removable Steel Shell / Copper Tubes
WRN038 2280 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 125 - Water: 1¼" Removable Steel Shell / Copper Tubes
WRN060 3600 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 150 - Water: 1¼" Removable Steel Shell / Copper Tubes
WRN200 12000 m³/h @ 7 barg Maximum: 10 barg (145 psig) Air: DN 350 - Water: 2" Removable Steel Shell / Copper Tubes
WRS003 180 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: DN 50 - Water: ½" Removable Steel Shell / Stainless Steel Tubes
WRS007 420 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: DN 50 - Water: ½" Removable Steel Shell / Stainless Steel Tubes
WRS011 660 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: DN 65 - Water: ¾" Removable Steel Shell / Stainless Steel Tubes
WRS016 960 m³/h @ 7 barg Maximum: 16 barg (232 psig) Air: DN 80 - Water: ¾" Removable Steel Shell / Stainless Steel Tubes
WRS022 1320 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 100 - Water: 1" Removable Steel Shell / Stainless Steel Tubes
WRS028 1680 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 100 - Water: 1" Removable Steel Shell / Stainless Steel Tubes
WRS038 2280 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 125 - Water: 1¼" Removable Steel Shell / Stainless Steel Tubes
WRS050 3000 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 125 - Water: 1¼" Removable Steel Shell / Stainless Steel Tubes
WRS060 3600 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 150 - Water: 1¼" Removable Steel Shell / Stainless Steel Tubes
WRS090 5400 m³/h @ 7 barg Maximum: 12 barg (174 psig) Air: DN 200 - Water: 1¼" Removable Steel Shell / Stainless Steel Tubes
WRS130 7800 m³/h @ 7 barg Maximum: 10 barg (145 psig) Air: DN 250 - Water: 1½" Removable Steel Shell / Stainless Steel Tubes
WRS170 10200 m³/h @ 7 barg Maximum: 10 barg (145 psig) Air: DN 300 - Water: 2" Removable Steel Shell / Stainless Steel Tubes
WRS200 12000 m³/h @ 7 barg Maximum: 10 barg (145 psig) Air: DN 350 - Water: 2" Removable Steel Shell / Stainless Steel Tubes
WRP003 180 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 50 - Water: ½" Removable Steel Shell / Copper Tubes
WRP007 420 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 50 - Water: ½" Removable Steel Shell / Copper Tubes
WRP011 660 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 65 - Water: ¾" Removable Steel Shell / Copper Tubes
WRP016 960 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 80 - Water: ¾" Removable Steel Shell / Copper Tubes
WRP022 1320 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 100 - Water: 1" Removable Steel Shell / Copper Tubes
WRP028 1680 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 100 - Water: 1" Removable Steel Shell / Copper Tubes
WRP038 2280 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 125 - Water: 1¼" Removable Steel Shell / Copper Tubes
WRP050 3000 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 125 - Water: 1¼" Removable Steel Shell / Copper Tubes
WRP060 3600 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 150 - Water: 1¼" Removable Steel Shell / Copper Tubes
WRP090 5400 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 200 - Water: 1¼" Removable Steel Shell / Copper Tubes
WRP130 7800 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 250 - Water: 1½" Removable Steel Shell / Copper Tubes
WRP170 10200 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 300 - Water: 2" Removable Steel Shell / Copper Tubes
WRP200 12000 m³/h @ 7 barg Maximum: 40 barg (580 psig) Air: DN 350 - Water: 2" Removable Steel Shell / Copper Tubes

687570
A22066