PREMIER PEI Conductive Plastic Pellets | Product Series

Filteren op

    Geen filters geselecteerd

Type pakket

Maak vandaag nog uw Parker-account aan!

Maak een account aan om al uw Parker-functies te beheren: van uw winkelvoorkeuren tot uw applicatietoegang.


LOADING IMAGES
PREMIER PEI Conductive Plastic Pellets

PREMIER PEI Conductive Plastic Pellets

Parker Chomerics PREMIER™ PEI-140 Electrically Conductive Plastic is designed for high performance military applications, and is rated to UL 94 V-0 and features 170° C contunuous use temperature.

Technische specificaties

  • Afscherming geluidsniveau: 50 to 75 dB
  • Productreeks: PREMIER PEI-140
  • Classificatie brandbaarheid: UL 94 V-0
  • Oppervlakteweerstand: 0.45 ohm-cm
  • Bestand tegen: 0.38 Ω
  • Maximale omgevingstemperatuur: 170 °C
  • Thermische geleiding: 0.71 W/m-K
  • Productsoort: Military Grade
  • Opties polymeer materiaal: PEI
Safety Warning

Volledige productbeschrijving

Parker Chomerics PREMIER™ PEI-140 Electrically Conductive Plastic for EMI shielding designed for high performance military applications. It features a blend of polyetherimide (PEI) that delivers excellent shielding effectiveness, high temperature performance, low smoke generation, and effective chemical resistance.


PEI (aka “Ultem”) polymer material is UL V-0 rated down to 1.8 mm wall thickness and has a special blend of conductive elements. This material meets the Boeing 7238 smoke density rating of MAX 110 Ds with 3.0 mm @ 4 minutes.


This product was specifically developed to provide a more reliable solution to traditional cube blend conductive resin systems and a more efficient alternative to metal and non-conductive plastic housings. 


The cutting-edge processing of PREMIER PBT-PEI-140 into a single pellet composition allows for uniform material dispersion and a tightly controlled conductive material ratio throughout complex geometries, delivering a matrix of polymer and conductive filler.


Features and Benefits:
• Polyetherimide (PEI) based polymer
• High performance EMI shielding (up to 85 dB)
• Stable electrical properties at high temperature ranges (up to 170°C continuous use)
• Lightweight (50-70% lower weight than aluminum)
• High strength properties (tensile and flexural strength
• UL 94 V-0 flammability rated
• Commercial aircraft avionic smoke density compliance
• Single source supply chain with eliminated secondary operations
• Recyclable
• RoHS, WEEE, EPA, EU, and TCO compliant


Typical Applications:
• Military man-portable equipment
• Aerospace electronic housings
• Military vehicle electronic enclosures

Gerelateerde documenten

×
Producten Type pakket
CP-PEI-140-55 55 lbs (25kg) Bulk Box Pellets
CP-PEI-140-1100 1100 lbs (500 kg) Bulk Box Pellets
CP-PEI-140-275 275 lbs (125 kg) Bulk Box Pellets
TBXPEI140-PH Test Box (100mm x 140mm x 85mm)
MBX-PEI-140-PH 11 lbs (5 kg) Sample Box Pellets
PSKT-PEI-140 Test Kit

687570
179336