Analytical Gas Generator Service Kits | #606272253


LOADING IMAGES
606272253

Analytical Gas Generator Service Kits | #606272253

6, 12, 24, 36 and 60 month service kits for Parker analytical gas generators.


Technical Specifications

  • Kit Type: 12 Month's Service - 230 V Compressor Service Kit
  • Model Number: LCMS15 to LCMS50 / LCMS20/3 / LCMS64/65 / CD10
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: n/a
  • Application: n/a
  • Brand: domnick hunter, domnick hunter
  • Product Type: Gas Generator Service Kits
  • Contains: Compressor (x2), Vibration Mounts with Fixings (x8), Anti-vibration Compression Spring (x8), 3/8" to 12mm Elbow with Fittings (x2), 3/8" to 8mm Elbow, 12mm Black Nylon Tube (2 x 0.35m), 8mm White PTFE Tube (1.1m), 3-way Connector
  • Technology: Filtration
Safety Warning

Item Information

Carrying out a simple but effective set of preventative maintenance instructions on an analytical gas generator, ensures the continued performance of the unit. Also guaranteeing downstream gas continues to meet the required quality level.

It is recommended that the generators undergo a regular service every 12 months. Depending on the age of the generator the required service and replaceable parts will vary.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Chromatography Product Brochure
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Poland, Hungary, Eastern & Southeastern Europe

Parker Hannifin Sales CEE s.r.o. sp. z o.o.

OddziaƂ w Polsce

OXYGEN Park, ul. Jutrzenki 137

Warszawa

Poland

02-231

Phone

+48 22 573 24 00

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687300
A22066