Chemflow-XF Pleated Membrane Filter Cartridge | High flow design for bulk and low temperature chemical applications | Product Series

Filter by

    No filters selected

Type

Fitting Type

End Cap Configuration

Length (inch)

Micron Rating (µm)

Seal Material

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemflow-XF Pleated Membrane Filter Cartridge | High flow design for bulk and low temperature chemical applications

Chemflow-XF Pleated Membrane Filter Cartridge | High flow design for bulk and low temperature chemical applications

The Chemflow®-XF pleated membrane filter cartridge uses a superior asymmetric PTFE membrane which provides unmatched flow rates and on-stream life. Constructed with HDPE supports providing an economical alternative to all-fluoropolymer filter cartridges

Technical Specifications

  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification, Prefiltration, Polishing
  • Media: PTFE
  • Filter Construction: Pleated Membrane
  • End Cap Material: HDPE
  • Core Type: HDPE
  • Hose Reinforcement Material & Structure: HDPE
  • Outside Diameter: 2-3/4 inch
  • Flow Rate: 7.9 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 4.3 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Full Product Description

The Chemflow®-XF filter cartridge uses a superior asymmetric PTFE membrane which provides unmatched flow rates and on-stream life. It is constructed with HDPE supports providing an economical alternative to all-fluoropolymer filter cartridges while still maintaining a high degree of retention and cleanliness. This filter is ideally suited for bulk chemical delivery and lower temperature wet processes (<60°C).
Customers using the filter cartridge for viscous fluids like phosphoric acid, have reported flow rates and lifetimes more than twice that of the leading competitor. These advantages help improve yields while decreasing overall filtration costs.
In bulk delivery applications, the high flow allows for reduced system sizing and associated savings. It is available dry or wet-packed for quick installation.

Features/Benefits
• Highest flow rates in the industry
• Long lifetime
• Wet-pack option for quick installation
• PTFE/HDPE construction for chemical resistance
• 100% integrity tested in cleanroom environment Applications
• Bulk chemical delivery filtration such as: – Acid filtration – Bases filtration – Solvent filtration – Photochemical filtration
• Wet etch and clean (<60°C) filtration such as: – Phosphoric acid filtration – Hydrofluoric acid filtration – Nitric acid filtration – SC1, SC2 filtration – Solvent filtration

Related Documents

×
Products Type Fitting Type End Cap Configuration Length (inch) Micron Rating (µm) Seal Material Options
ES-A0310-031-5-E Select Pleat 1/2 inch shortened 222 fitting 222 O-Ring/Flat cap 10 0.1 XF FEP Encapsulated Viton No Treatment
ES-A0310-031-5-EW Select Pleat 1/2 inch shortened 222 fitting 222 O-Ring/Flat cap 10 0.1 XF FEP Encapsulated Viton Wet Packed
ES-10310-031-5-E Select Pleat Standard fittings 222 O-Ring/Flat cap 10 0.1 XF FEP Encapsulated Viton No Treatment
ES-10310-031-5-EW Select Pleat Standard fittings 222 O-Ring/Flat cap 10 0.1 XF FEP Encapsulated Viton Wet Packed
ES-10710-031-5-E Select Pleat Standard fittings 226 O-Ring/Fin 10 0.1 XF FEP Encapsulated Viton No Treatment
ES-A0320-031-5-E Select Pleat 1/2 inch shortened 222 fitting 222 O-Ring/Flat cap 20 0.1 XF FEP Encapsulated Viton No Treatment
ES-A0320-031-5-EW Select Pleat 1/2 inch shortened 222 fitting 222 O-Ring/Flat cap 20 0.1 XF FEP Encapsulated Viton Wet Packed
PE-A0310-031-5-E Standard Pleat 1/2 inch shortened 222 fitting 222 O-Ring/Flat cap 10 0.1 XF FEP Encapsulated Viton No Treatment
PE-A0310-031-5-EW Standard Pleat 1/2 inch shortened 222 fitting 222 O-Ring/Flat cap 10 0.1 XF FEP Encapsulated Viton Wet Packed
PE-10310-031-5-E Standard Pleat Standard fittings 222 O-Ring/Flat cap 10 0.1 XF FEP Encapsulated Viton No Treatment
PE-10310-031-5-EW Standard Pleat Standard fittings 222 O-Ring/Flat cap 10 0.1 XF FEP Encapsulated Viton Wet Packed
PE-10710-031-5-E Standard Pleat Standard fittings 226 O-Ring/Fin 10 0.1 XF FEP Encapsulated Viton No Treatment
PE-A0320-031-5-E Standard Pleat 1/2 inch shortened 222 fitting 222 O-Ring/Flat cap 20 0.1 XF FEP Encapsulated Viton No Treatment
PE-A0320-031-5-EW Standard Pleat 1/2 inch shortened 222 fitting 222 O-Ring/Flat cap 20 0.1 XF FEP Encapsulated Viton Wet Packed

687300
679945