Automated Metering System - ChemTec II | Product Series

Filter by

    No filters selected

Tube Size

Pump Type

Flow Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Automated Metering System - ChemTec II

Automated Metering System - ChemTec II

The next generation ChemTec II is a high precision metering system that provides application specific automation for chemical and biological application. (Currently available in North America only.)

Technical Specifications

  • Application: Metering
  • Weight: 16.2 lb, 7.43 kg
  • Width: 9.5 inch, 24.1 cm
  • Height: 11.5 inch, 29.2 cm
  • Depth: 13.4 inch, 34 cm
  • Specifications Met: RoHS, REACH, WEEE
  • Power Supply Voltage: 100 to 240 VAC 50/60Hz, 3.15A
  • Pressure Rating: 0 to 60 psi (pressure sensor range)
Safety Warning

Full Product Description


The
ChemTec II is our next generation precision metering system which uses high
resolution optical motor encoders for volumetric applications as well as
connection to a balance for gravimetric applications. Applications range from
programmable dispensing strategies, reactor biomass and pH maintenance,
analog control, as well as solution weight maintenance or diafiltration
control. The automatic documentation and alarm/pump stop settings allow the
user to focus on other tasks while the system is running. Programmable end
points ensure the system ceases operation when interlock alarms or
application target endpoints are reached. The ChemTec II is available with
peristaltic heads. When sold with SciDoc II software or a printer,
documentation capabilities include 10 real-time filtration parameters.



Features and Benefits

• Simplified HMI

• Resistive touch screen

• Easy pump & balance setup

• USB recipe import / export

• Mobile, carry by hand

• Stackable

• Integrated pressure and temperature

• Remote pump control



Applications

• Metering

• Diafiltration

• pH Control

Related Documents

×
Showing 1 to 6 of 6 entries

687300
679945