clearcurrent HBD 4" Deep Panel Filter | ParkerPL

clearcurrent HBD 4" Deep Panel Filter | Product Series

Filter by

    No filters selected

Product Style

Depth

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

clearcurrent HBD 4 Deep Panel Filter

clearcurrent HBD 4" Deep Panel Filter

The clearcurrent HBD is a 4" deep pre-filter panel filter.

Technical Specifications

  • Brand: Clearcurrent
  • Division: Gas Turbine Filtration Division
  • Industry: Power Generation
  • Application: Landbased
  • Technology: Filtration
  • Product Type: Filter Bag, Filter Panel
  • Product Style: Pre-filter Panel
  • Media: 100% Synthetic
  • Flow Rate: 3400 m3/hour, 2000 CFM
  • Filter Efficiency Rating: G4, MERV8
  • Materials of Construction: Moisture resistant beverage board frame
  • Operating Temperature: -40 to 70 °C, -40 to 158 °F
  • Outside Diameter: n/a
  • Inside Diameter: n/a
  • Height: 592 mm
  • Width: 592 mm
  • Depth: 89 to 95 mm
  • Weight: 0.48 to 0.91 kg, 1.1 to 2 lb
Safety Warning

Full Product Description

The HBD panel filters is G4-rated (EN779) and made of fully synthetic pleated media, which offers extended surface area, benefiting in low pressure loss and extended service life when compared to non-pleated panel filters.
Features/Benefits:
• Low pressure loss
• Quick filter change-out reduces manpower and maintenance costs
• Protects the downstream high efficiency filters
• Easily disposable by incineration
Applications:

Pre-filter, multi-stage static filtration system

687300
B43098