clearcurrent PRO (H)EPA E10 Reverse Cartridge Filters | ParkerPL

clearcurrent PRO (H)EPA E10 Reverse Cartridge Filters | Product Series

Filter by

    No filters selected

Product Style

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

clearcurrent PRO (H)EPA E10 Reverse Cartridge Filters

clearcurrent PRO (H)EPA E10 Reverse Cartridge Filters

Maintaining gas turbine inlet combustion air quality is essential to minimize gas turbine compressor blade fouling. clearcurrent® High Efficiency Particulate Arrestance (H)EPA E10 cartridge filters deliver very high small particulate removal efficiency

Technical Specifications

  • Brand: Clearcurrent
  • Division: Gas Turbine Filtration Division
  • Industry: Power Generation
  • Application: Landbased
  • Technology: Filtration
  • Product Type: Filter Cartridge
  • Product Style: Reverse Cylinder
  • Media: Microglass
  • Flow Rate: 3400 m3/hour, 2000 CFM
  • Filter Efficiency Rating: E10
  • Materials of Construction: Stainless Steel 304/L, Galvanised G90
  • Operating Temperature: -40 to 50 °C, -40 to 122 °F
  • Outside Diameter: 445 mm, 17.5 inch
  • Inside Diameter: n/a
  • Height: 660 mm, 26.0 inch
  • Width: n/a
  • Depth: n/a
  • Weight: 8.6 kg, 19 lb
Safety Warning

Full Product Description

Maintaining gas turbine inlet combustion air quality is essential to minimize gas turbine compressor blade fouling. clearcurrent® High Efficiency Particulate Arrestance (H0EPA E10 cartridge filters deliver very high small particulate removal efficiency.
The clearcurrent PRO (H)EPA E10 cartridge filter uses high-efficiency glass fiber media technology to deliver HEPA grade filtration, excellent pressure loss performance, and a long service life. Unrivaled hydrophobic treatment for glass fiber media supports these characteristics in both wet and dry conditions, while eliminating all risk of the
unpredictable pressure drops associated with hydrophobic membranes.
Features/Benefits:
• HEPA grade filtration efficiency/hydrophobic media treatment provides water-resistant performance for superior protection and performance in wet and dry environments
• Very high initial filtration efficiency
• Low initial pressure drop and long filter operating life
• High efficiency promotes reduced compressor fouling and operating costs
• Steady differential pressure throughout filter life, even during moisture events like high humidity, rain, and fog
• Low pressure loss increases power output and/or improves fuel efficiency
Applications:
Designed to fit LM6000 gas turbines

687300
B43098