Industrial Interchange, High Flow, Quick Connect Air Couplings - Rectus 21, 23, 30 Series | Product Series

Filter by

    No filters selected

Coupling Half

Body Size

Connection Type

Thread Style

Connection Thread Size

Hose I.D.

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Industrial Interchange, High Flow, Quick Connect Air Couplings - Rectus 21, 23, 30 Series

Industrial Interchange, High Flow, Quick Connect Air Couplings - Rectus 21, 23, 30 Series

Parker's high flow, Industrial Interchange pneumatic, quick connect air couplers and nipples are ideal for use across a spectrum of applications where low pressure air or fluid lines require fast and easy connection and disconnection.

Technical Specifications

  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: -4 °F
  • Maximum Operating Pressure: up to 300 psi, up to 20 bar
  • Body Size: 1/8, 1/4, 3/8 inch
  • Specifications Met: Connects with A-A-59439 (MIL-C-4109F, ISO 6150-B), European High Flow (1/8" only)
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb, Push-Lok Hose Barb
  • Application: Air, High Flow
  • Plating Type: Nickel-plated (Couplers)
  • Seal Material: Nitrile
  • Media: Low Pressure Fluids, Compressed Air
  • Connection Type: NPTF, NA
  • Valve Type: Valved, Unvalved
  • Vacuum Pressure Rating: No
  • Brand: Rectus
Safety Warning

Full Product Description

Rectus 21,23,30 Series Couplers (pneumatic, air) up to 300 psi connect with Industrial Interchange Nipples except for the 1/8" size that connects only with the 1/8” European Profile Nipples.

Parker's Rectus 21,23,30 Series Couplers are push to connect, single shut off couplers that mate with nipples conforming to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards. These couplers have a slim profile and are corrosion resistant with stainless steel locking balls and valve spring. The sleeve guard protects against accidental disconnection. Heavy duty version has steel sleeve and valve body. Couplers are available in a range of sizes and materials suitable for pressure up to 300 psi.

Rectus 21,23,30 Series Nipples (pneumatic) connect with 1/8" Rectus 21,23,30 Series Couplers. These are small sized, single shut off pneumatic couplings. Nipples are 1/8" size only.

 

All other sizes of Rectus 21, 23, 30 Series Couplers connect with Industrial Interchange style Nipples.


Technical Characteristics:
• Sizes: 1/8”, 3/8” and 1/4” Couplers; 1/8” Nipples
• Materials: Brass, Nickel Plated Brass, Nickel Plated Steel Couplers; Brass Nipples
• Port Ends: Female NPTF, Female NPSF, Male NPTF, Standard Hose Barb, Push-Lok Hose Barb
• Seal Options: Nitrile

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation

Features/Benefits:
• Corrosion resistant valve with stainless steel locking balls and valve spring
• Heavy duty version has steel body and sleeve for durability
• Easy push to connect operation
• Slim profile is compact in confined spaces
• Sleeve guard protects against accidental disconnection
• Sizes 1/4" through 3/8" connect with nipples conforming to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards for global interchangeability. :
• Unvalved nipple mates with valved coupler for a single shut off connection


Applications:
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns
• Packaging equipment
• Automation equipment

Related Documents

×
Products Coupling Half Body Size Connection Type Thread Style Connection Thread Size Hose I.D. Body Material
21KAAN10MPN Coupler 1/8" NPTF Male 1/8"-27 n/a Brass
21KAAN13MPN Coupler 1/8" NPTF Male 1/4"-18 n/a Brass
21KAIN10MPN Coupler 1/8" NPTF Female 1/8"-27 n/a Brass
21KAIN13MPN Coupler 1/8" NPTF Female 1/4"-18 n/a Brass
21SFAN10MXN Nipple 1/8" Male 1/8"-27 n/a Brass
21SFAN13MXN Nipple 1/8" Male 1/4"-18 n/a Brass
21SFIN10MXN Nipple 1/8" Female 1/8"-27 n/a Brass
21SFIN13MXN Nipple 1/8" Female 1/4"-18 n/a Brass
23KAAN13MPN Coupler 1/4" NPTF Male 1/4"-18 n/a Brass, Nickel-plated
23KAAN17MPN Coupler 1/4" NPTF Male 3/8"-18 n/a Brass, Nickel-plated
23KAIN13MPN Coupler 1/4" NPSF Female 1/4"-18 n/a Brass, Nickel-plated
23KAIN17MPN Coupler 1/4" NPSF Female 3/8"-18 n/a Brass, Nickel-plated
23KATF06MPN Coupler 1/4" Hose Barb n/a n/a 1/4" Brass, Nickel-plated
23KATP06MPN Coupler 1/4" Push-Lok Hose Barb n/a n/a 1/4" Brass, Nickel-plated
23KATP10MPN Coupler 1/4" Push-Lok Hose Barb n/a n/a 3/8" Brass, Nickel-plated
30KAAN13SPN Coupler 3/8" NPTF Male 1/4"-18 n/a Steel, Nickel-plated
30KAAN17SPN Coupler 3/8" NPTF Male 3/8"-18 n/a Steel, Nickel-plated
30KAAN21SPN Coupler 3/8" NPTF Male 1/2"-14 n/a Steel, Nickel-plated
30KAIN13SPN Coupler 3/8" NPSF Female 1/4"-18 n/a Steel, Nickel-plated
30KAIN17SPN Coupler 3/8" NPSF Female 3/8"-18 n/a Steel, Nickel-plated
30KAIN21SPN Coupler 3/8" NPSF Female 1/2"-14 n/a Steel, Nickel-plated
30KATF10SPN Coupler 3/8" Hose Barb n/a n/a 3/8" Steel, Nickel-plated
30KATF13SPN Coupler 3/8" Hose Barb n/a n/a 1/2" Steel, Nickel-plated
30KATP10SPN Coupler 3/8" Push-Lok Hose Barb n/a n/a 3/8" Steel, Nickel-plated
30KATP13SPN Coupler 3/8" Push-Lok Hose Barb n/a n/a 1/2" Steel, Nickel-plated
23KATF10MPN Coupler 1/4" Hose Barb n/a n/a 3/8" Brass, Nickel-plated

687300
687539