AK, AKM, AKN Service Kits | Product Series

Filtruj według

    Nie wybrano filtrów

Numer modelu

Wersja

Typ zestawu

Załóż konto Parker już dziś!

Utwórz jedno konto do zarządzania wszystkimi działaniami w witrynie firmy Parker od preferencji zakupowych do dostępu do aplikacji.


LOADING IMAGES
AK, AKM, AKN Service Kits

AK, AKM, AKN Service Kits

12 month service kits for AK, AKM and AKN activated carbon adsorbers.

Dane techniczne

  • Contains: Various parts.
  • Marka: Zander
Safety Warning

Kompletny opis produktu

For the maintenance of a carbon adsorber, depending on model, a 12-month service-kit and a DESPAC-package are required.

When the oil-control indicator shows that activated carbon replacement is required, or at least after 12 months operation, this must be carried out. Independent of the level of discolouration in the indicator-tube (P02/ZR), the oil-control indicator must also be replaced.

DESPAC quantities vary depending on the size of the model, please refer to the user guide or service manual to determine the correct quantity required.
For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.
Produkty Numer modelu Wersja Typ zestawu
AKMKIT2 AKM 75-115 Generation 0 12 Month's Service
DESPAC10AK AKM Generation 1/2/3 12 Month's Service
DESPAC10FD AKN/AK Generation 2 12 Month's Service
DESPAC3AK AKM/AKN/AK Generation 1/2/3 12 Month's Service
DESPAC90AK AKN/AK Generation 2 12 Month's Service
P02/ZR All Models All Oil Indicator Tube
RKA1-A4 AKM 1-4 and AKM 5-35 Generation 1 12 Month's Service
RKA6-A8 AKM 6-8 Generation 1 12 Month's Service
RKSCD-F100/16/VA GASKIT 100 AK 380/500 and AKN 6000/8000 Generation 2 Flow-distributor
RKSCD-F125/16/VA GASKIT 125 AK 600 and AKN 1000 Generation 2 Flow-distributor
RKSCD-F50/16/VA GASKIT 50 AK 120 and AKN 2000 Generation 2 Flow-distributor
RKSCD-F65/16/VA GASKIT 65 AK 150/200 and AKN 2600/3100 Generation 2 Flow-distributor
RKSCD-F80/16/VA GASKIT 80 AK 250/300 and AKN 3800/5000 Generation 2 Flow-distributor
RKSCD-G40/16/AL AKM 10-60 Generation 1/2/3 Flow-distributor
RKSCD-G50/16/AL AKM 75-95 Generation 1/2/3 Flow-distributor
SKA1-A4 AKM 1-4 Generation 2 12 Month's Service
SKA1-A4/3 AKM 1-4 Generation 3 12 Month's Service
SKA6-A7 AKM 6-7 Generation 2 12 Month's Service
SKA6-A7/3 AKM 6-7 Generation 3 12 Month's Service
SKA8 AKM 8 Generation 2 12 Month's Service
SKA8/3 AKM 8 Generation 3 12 Month's Service
VASVPB/K1-K4/08 AKM 1-4 Generation 2/3 Starting Device
VASVPB/K6-K7/15 AKM 6-7 Generation 2/3 Starting Device
VASVPB/K8/20 AKM 8 Generation 3 Starting Device

687300
A22066