Parker’s Ultra-Lite Superbraid® polyurethane air hose creates efficiencies for customers through its flexible, lightweight, non-marring, and no-recoil characteristics. This polyurethane air hose is 63% lighter than equivalent rubber air hoses which is ideal for roofing and hand-tool applications. The non-marring urethane jacket will not damage or scratch finished surfaces such as paint and furniture and is easy to clean. With the no-recoil feature, the hose will lay out flat even in sub-zero temperatures making it easy to work with in cold climates.
Ultra-Lite Superbraid® utilizes a strain relief that allows the hose to bend freely without kinking at the fitting. The standard size offering ranges from ¼” or 3/8” I.D in. Custom sizes and colors are available upon request.
Markets:
• Industrial Pneumatics
• Industrial Automation
• Automotive service, assembly and repair
• Construction and finish carpentry
• Cabinetry and furniture manufacturing
Features/Benefits:
• More than 20% lighter than similar braided polyurethane hoses and 63% lighter than equivalent rubber air hoses
• Available in complete assemblies with Male NPT ends or as bulk hose with fittings sold separately
• Extremely tough and abrasion resistant
• State-of-the-art strain relief system allows the hose to bend freely without kinking at the fitting
• Features lightweight, non-marring jacket
• Parflex® Field Attachable Fittings do not require inserts or ferrules that become deformed during installation, so the fittings can be used over again without replacing any components. In addition, only two wrenches are needed to complete a safe and secure connection, making fitting replacement quick and easy
Applications:
• Manufacturing air drops
• Blow guns
• Water hose
• Carpentry
• Furniture manufacturing
• Auto repair
Technical Specifications:
• Core Tube: Polyurethane
• Reinforcement: Polyester
• Cover: Yellow or Transparent Blue Polyurethane
• Working and burst pressures rated at 73°F (23°C)
• O-rings: Buna-N
• Strain Relief Sleeves: Acetal