Pilot Operated Pressure Reducing Valve - Series PRM | Product Series

Filter by

    No filters selected

Port Connection

Maximum Operating Pressure

Function

Pressure Control Range

Pressure Adjustment Control Type

Gauge Port Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Pressure Reducing Valve - Series PRM Pilot Operated Pressure Reducing Valve - Series PRM Pilot Operated Pressure Reducing Valve - Series PRM

Pilot Operated Pressure Reducing Valve - Series PRM

Parker's proven pilot operated pressure reducing valves series PRM in sandwich design enable an easy configuration of stack systems. They are available in size NG16 and NG25.

Technical Specifications

  • Product Series: Pressure valve
  • Operation Type: Pilot
  • Actuation Type: Manually
  • Mounting Type: Sandwich plate
  • Maximum Flow Rate: N/A
  • Maximum Pressure Setting: 70 to 350 bar
  • Maximum Operating Pressure: 350, 250 bar
  • Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: FPM
  • Weight: 5.0 kg (PRM4), 5.6 kg (PRM6)
  • Body Material: Steel
Safety Warning

Full Product Description

Parker pilot operated pressure reducing valves series PRM in size NG16 / CETOP 07 and NG25 / CETOP 08 ensure a long service life due to valve bodies manufactured from steel. The sandwich design enables an easy configuration of stack systems. The piloting results in a flat p/Q performance curve.

The reducing function is located in port P. The pressure reduction for the desired connecting port is achieved by internal connections of the pilot and drain lines with the corresponding channels.

Markets:
• Industrial

Features/Benefits:
• Valve bodies are made of steel - extra strength and durability
• Internal hardened steel components - provide longer service life
• Wide pressure range - makes selection easy
• Short delivery time for most versions - no warehousing necessary
• Piloting results in a flat p/Q performance curve
• The control pressure range can be set by hexagon socket screw (PRM4), by knob (PRM6)
• Pressure gauge/measuring connections are available in the valve body

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Port Connection Maximum Operating Pressure Function Pressure Control Range Pressure Adjustment Control Type Gauge Port Connection
PRM4PA07SVHT NG16 / CETOP 07 350 bar Function in P, reduced pressure in A 4-70 bar Hexagon socket N/A
PRM4PA25SVHT NG16 / CETOP 07 350 bar Function in P, reduced pressure in A 10-250 bar Hexagon socket N/A
PRM4PA35SVHT NG16 / CETOP 07 350 bar Function in P, reduced pressure in A 10-350 bar Hexagon socket N/A
PRM4PB07SVHT NG16 / CETOP 07 350 bar Function in P, reduced pressure in B 4-70 bar Hexagon socket N/A
PRM4PB35SVHT NG16 / CETOP 07 350 bar Function in P, reduced pressure in B 10-350 bar Hexagon socket N/A
PRM4PP07SVHT NG16 / CETOP 07 350 bar Function in P, reduced pressure in P 4-70 bar Hexagon socket N/A
PRM4PP25SVHT NG16 / CETOP 07 350 bar Function in P, reduced pressure in P 10-250 bar Hexagon socket N/A
PRM4PP35KVHT NG16 / CETOP 07 350 bar Function in P, reduced pressure in P 10-350 bar Turning knob N/A
PRM4PP35SVHT NG16 / CETOP 07 350 bar Function in P, reduced pressure in P 10-350 bar Hexagon socket N/A
PRM6AP07KVG NG25 / CETOP 08 250 bar Reduction in port A 10-70 bar Turning knob G 1/4
PRM6AP17KVG NG25 / CETOP 08 250 bar Reduction in port A 10-175 bar Turning knob G 1/4
PRM6AP25KVG NG25 / CETOP 08 250 bar Reduction in port A 10-250 bar Turning knob G 1/4
PRM6AP25LVG NG25 / CETOP 08 250 bar Reduction in port A 10-250 bar Cylinder lock G 1/4
PRM6PA07KVG NG25 / CETOP 08 250 bar Reduction in port P 10-70 bar Turning knob G 1/4
PRM6PA17KVG NG25 / CETOP 08 250 bar Reduction in port P 10-175 bar Turning knob G 1/4
PRM6PA17LVG NG25 / CETOP 08 250 bar Reduction in port P 10-175 bar Cylinder lock G 1/4
PRM6PA25KVG NG25 / CETOP 08 250 bar Reduction in port P 10-250 bar Turning knob G 1/4
PRM4PB25SVHT NG16 / CETOP 07 350 bar Function in P, reduced pressure in B 10-250 bar Hexagon socket N/A

688040
687478