Ultra Low Carryover Valve | Product Series

Filter by

    No filters selected

Mounting Option

Valve Configuration

Input Voltage

Seal Material

Fluid Port Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra Low Carryover Valve

Ultra Low Carryover Valve

Parker's Ultra Low Carryover Valve features best-in-class carryover performance and the ability to reduce fluidic circuit complexity.

Technical Specifications

  • Valve Type: 3 Port 4 Mode, 2 Port 2 Mode
  • Orifice Size: 0.03" (0.76 mm)
  • Electrical Connection: 4.5" (114 mm) leads with Molex connector
  • Weight: < 1.2 oz, < 34 g
  • Length: 1.71" (43.4 mm)
  • Width: 0.79 inch, 20.1 mm, 1.19 inch, 30.2 mm
  • Height: 0.66" (16.6 mm)
  • Coil Power Consumption: 3.0 Watts per coil
  • Body Material: PEEK
  • Cycles per Lifetime: 10 Million Cycles
  • Internal Leak Rate: 0.15 sccm of Air
  • Industry: Clinical Diagnostics, Analytical Chemistry
  • Response Time: < 10 msec
  • Pressure Rating: 45 psig (3.1 bar)
  • Flow Rate: Up to 320 mL/min
  • Flow Coefficient: 0.011
  • Application: Sampling, Reagent Addition, Flow Control, Proportioning
Safety Warning

Full Product Description

The Ultra Low Carryover Valve features both unrivaled low carryover and the ability to reduce fluidic circuit complexity by replacing multiple valves with a single valve. The valve uses a patent pending approach to increase throughput and decrease liquid waste by reducing wash times. Additionally, the Ultra Low Carryover Valve offers superior performance as a gradient proportioning valve for HPLC, HbA1c and other life science applications.

Markets:
• Clinical Diagnostics
• Analytical Chemistry
• Agent Detection

Features/Benefits:
• Improve throughput
• Decrease fluid circuit volume
• Reduce Waste
• Longer Life

Applications:
• Sampling
• Reagent Addition
• Flow Control
• Proportioning

Related Documents

×
Products Mounting Option Valve Configuration Input Voltage Seal Material Fluid Port Connection
ULC-312FF3FF-000 3 Port 12V FFKM Face Seal
ULC-312FF34F-000 1/4 - 28 Two Channel (3 Port) 12V FFKM 1/4 - 28
ULC-312EP3FF-000 3 Port 12V EPDM Face Seal
ULC-312EP34F-000 1/4 - 28 Two Channel (3 Port) 12V EPDM 1/4 - 28
ULC-324FF3FF-000 3 Port 24V FFKM Face Seal
ULC-324FF34F-000 1/4 - 28 Two Channel (3 Port) 24V FFKM 1/4 - 28
ULC-324EP3FF-000 3 Port 24V EPDM Face Seal
ULC-324EP34F-000 1/4 - 28 Two Channel (3 Port) 24V EPDM 1/4 - 28
ULC-212EP34F-000 2 Port 12V EPDM 1/4 - 28
ULC-212EP3FF-000 2 Port 12V EPDM Face Seal
ULC-212FF34F-000 2 Port 12V FFKM 1/4 - 28
ULC-212FF3FF-000 2 Port 12V FFKM Face Seal
ULC-224EP34F-000 2 Port 24V EPDM 1/4 - 28
ULC-224EP3FF-000 2 Port 24V EPDM Face Seal
ULC-224FF34F-000 2 Port 24V FFKM 1/4 - 28
ULC-224FF3FF-000 2 Port 24V FFKM Face Seal

688040
687821