Depth-Clear II Dual Layer Lenticular Filter | Portugal

Depth-Clear II Dual Layer Lenticular Filter | Product Series

Filtrar por

    Nenhum filtro selecionado

Handles

Tamanho do atuador (in)

Cells

Dual-Layer Micron

Formulation

Gasket

Série

Single-Layer Micron

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.

Depth-Clear II Dual Layer Lenticular Filter

Depth-Clear II Dual Layer Lenticular Filter OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Descrição completa do produto

The Depth-Clear II dual-layer lenticular filter has two serial layers of proprietary depth media creating a dual-zone filter module for increased throughput, reduced premature blinding, and increased operating efficiency. The serial layers stratify debris and increase throughput up to three times that of traditional single layers. The modules can be configured to the end user’s specific application to optimize filter performance.
Depth-Clear II Series filter media utilize mechanical and electrokinetic capture mechanisms to remove particles, micro organisms, colloids, and pyrogens from process streams. The lenticular filters will fit into standard stack disc housings or can be incorporated into Parker’s patented Depth-Clear D encapsulated filtration system.
Features/Benefits:
• Two full-thickness filter media grades, creating a high-surface area filter for superior filtration and long on-stream life cycles
• Dual-layer configuration that allows multiple upstream/downstream combinations to meet process requirements
Examples:
1) Carbon grade over carbon grade for twice the contact surface area
2) Upstream cellulosic media-grade layer over a downstream carbon-filter media layer to protect downstream carbon layer from contamination

• Potential to condense two stages of filtration into one
• Up to three times the throughput of a standard cartridge
• Proprietary formulation process, resulting in depth media with exceptional particle retention via mechanical and electrokinetic capture
• Lenticular filters that are easy to handle for quick and easy replacement
• Scalable from laboratory to full production
• High surface area per module, resulting in small space requirements for filter housing
• Manufactured in an ISO 9001:2008-certified quality system environment
Applications
Bioscience fluid filtration

Documentos relacionados

×

688040
679945