Faça sua conta da Parker hoje mesmo!
Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.
Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.
EPP4 Electro Pneumatic Pressure regulator
designates a set of proportional pressure regulators with integrated electronic system. The range is wide, from 1/4" to 2" ports, 0 to 20 bar regulated pressure and includes ATEX certified versions.
| Produtos | Tamanho da porta | Para tipo de fluido | Control Signal | Conexão elétrica | Pressão máxima de regulagem | Opções |
|---|---|---|---|---|---|---|
| P4BG2001A001 | 1/4" BSP | Lubricated or non lubricated air,neutral gases | 4 - 20 mA | M12 - 4 pin; male connector communication | 4 bar | - |
| P4BG2001A002 | 1/4" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 4 pin; male connector communication | 10 bar | - |
| P4BG2001A003 | 1/4" BSP | Lubricated or non lubricated air,neutral gases | 4 - 20 mA | M12 - 4 pin; male connector communication | 10 bar | - |
| P4BG2001A006 | 1/4" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 4 pin; male connector communication | 5 bar | - |
| P4BG2001A007 | 1/4" BSP | Lubricated or non lubricated air,neutral gases | 4 - 20 mA | M12 - 4 pin; male connector communication | 5 bar | - |
| P4BG2001A008 | 1/4" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 4 pin; male connector communication | 7 bar | - |
| P4BG2001A009 | 1/4" BSP | Lubricated or non lubricated air,neutral gases | 4 - 20 mA | M12 - 4 pin; male connector communication | 7 bar | - |
| P4BG2003A002 | 1/4" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 4 pin; male connector communication | 10 bar | Integrated pilot exhaust |
| P4BG4001A002 | 1/2" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 4 pin; male connector communication | 10 bar | - |
| P4BG4001A003 | 1/2" BSP | Lubricated or non lubricated air,neutral gases | 4 - 20 mA | M12 - 4 pin; male connector communication | 10 bar | - |
| P4BG4001A004 | 1/2" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 4 pin; male connector communication | 6 bar | - |
| P4BG4001A005 | 1/2" BSP | Lubricated or non lubricated air,neutral gases | 4 - 20 mA | M12 - 4 pin; male connector communication | 6 bar | - |
| P4BG4004A010 | 1/2" BSP | Lubricated or non lubricated air,neutral gases, propane | 0 - 10 V | M12 - 4 pin; male connector communication | 4 bar | External Pressure Supply |
| P4BG4051A002 | 1/2" BSP | Oxygen | 4 - 20 mA | M12 - 4 pin; male connector communication | 10 bar | - |
| P4BG6101A002 | 1" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 4 pin; male connector communication | 10 bar | - |
| P4BG6101A003 | 1" BSP | Lubricated or non lubricated air,neutral gases | 4 - 20 mA | M12 - 4 pin; male connector communication | 10 bar | - |
| P4BG9101A002 | 2" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 4 pin; male connector communication | 10 bar | - |
| P4BG9101A003 | 2" BSP | Lubricated or non lubricated air,neutral gases | 4 - 20 mA | M12 - 4 pin; male connector communication | 10 bar | - |
| P4CG2001C001 | 1/4" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 8 pin; male connector power supply/control signal | 10 bar | - |
| P4CG2001C002 | 1/4" BSP | Lubricated or non lubricated air,neutral gases | 4 - 20 mA | M12 - 8 pin; male connector power supply/control signal | 10 bar | - |
| P4CG2001C005 | 1/4" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 8 pin; male connector power supply/control signal | 7 bar | - |
| P4CG2001C006 | 1/4" BSP | Lubricated or non lubricated air,neutral gases | 4 - 20 mA | M12 - 8 pin; male connector power supply/control signal | 7 bar | - |
| P4CG4001C001 | 1/2" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 8 pin; male connector power supply/control signal | 10 bar | - |
| P4CG4001C002 | 1/2" BSP | Lubricated or non lubricated air,neutral gases | 4 - 20 mA | M12 - 8 pin; male connector power supply/control signal | 10 bar | - |
| P4CG4001C006 | 1/2" BSP | Lubricated or non lubricated air,neutral gases | 4 - 20 mA | M12 - 8 pin; male connector power supply/control signal | 7 bar | - |
| P4CG4001C011 | 1/2" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 8 pin; male connector power supply/control signal | 5 bar | - |
| P4CG4101D001 | 1/2" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 8 pin; male connector power supply/control signal | 12 bar | - |
| P4CG4201D003 | 1/2" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 8 pin; male connector power supply/control signal | 20 bar | - |
| P4CG4201D004 | 1/2" BSP | Lubricated or non lubricated air,neutral gases | 4 - 20 mA | M12 - 8 pin; male connector power supply/control signal | 20 bar | - |
| P4CG4201D005 | 1/2" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 8 pin; male connector power supply/control signal | 16 bar | - |
| P4CG4461C002 | 1/2" BSP | Lubricated or non lubricated air,neutral gases | 4-20 mA | M12 - 8 pin; male connector power supply/control signal | 10 bar | - |
| P4CG6101C001 | 1" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 8 pin; male connector power supply/control signal | 10 bar | - |
| P4CG6101C002 | 1" BSP | Lubricated or non lubricated air,neutral gases | 4 - 20 mA | M12 - 8 pin; male connector power supply/control signal | 10 bar | - |
| P4CG6101C009 | 1" BSP | Lubricated or non lubricated air,neutral gases | 4-20 mA | M12 - 8 pin; male connector power supply/control signal | 3,5 bar | - |
| P4CG6101C011 | 1" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 8 pin; male connector power supply/control signal | 5 bar | - |
| P4CG6161C002 | 1" BSP | Lubricated or non lubricated air,neutral gases | 4-20 mA | M12 - 8 pin; male connector power supply/control signal | 10 bar | - |
| P4CG9101C001 | 2" BSP | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 8 pin; male connector power supply/control signal | 10 bar | - |
| P4CG9101C002 | 2" BSP | Lubricated or non lubricated air,neutral gases | 4 - 20 mA | M12 - 8 pin; male connector power supply/control signal | 10 bar | - |
| P4CG9101C010 | 2" BSP | Lubricated or non lubricated air,neutral gases | 4-20 mA | M12 - 8 pin; male connector power supply/control signal | 6 bar | - |
| P4CN2001C001 | 1/4" NPT | Lubricated or non lubricated air,neutral gases | 0 - 10 V | M12 - 8 pin; male connector power supply/control signal | 10 bar | - |