Fuel Drip Bunker Samplers | Product Series

Filtrar por

    Nenhum filtro selecionado

Estilo do produto

Diâmetro externo do tubo

Quantidade por caixa

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Fuel Drip Bunker Samplers

Fuel Drip Bunker Samplers

Parker bunker samplers are designed to provide a representative sample of the entire fuel delivery. Manufactured from stainless steel.

Especificações técnicas

  • Marca: Parker
  • Divisão: Hydraulic & Industrial Process Filtration Division EMEA
  • Setor: Transportation, Oil & Gas
  • Tecnologia: Filtration
  • Tipo de produto: Condition Monitoring
  • Para tipo de fluido: Mineral and synthetic fluids: Lubricant oils, hydraulic oils, distillate fuels, water-based fluids and bio-based fuels
  • Características: Simple and effective continuous fuel sampling for the entire delivery as ISO 13739
    ASTM D 4057: 2000 Standard practice for manual sampling of petroleum and petroleum products
  • Opções: Wide range of line diameters: 50 mm (2") up to 300 mm (12") in 25 mm (1")
  • Acessórios incluídos: Sample containers, anti-tamper locks, bottle seals and labels available separately
  • Método de sensibilidade: n/a
  • Faixa de sensibilidade: n/a
  • Precisão: n/a
  • Tempo de ciclo: n/a
  • Requisitos elétricos: n/a
  • Tipo de conexão: Multiple line diameter versions from 50 mm to 350 mm
  • Taxa de fluxo: Needle valve to control drip rate
  • Interface de comunicação: n/a
  • Conexão do sensor: n/a
  • Saída de sinal: n/a
  • Pressão operacional: 40 bar, 580 psi
  • Temperatura operacional: -50 to 75 °C, -18 to 85 °C for Cubitainer
  • Classificação de proteção de ingresso: n/a
  • Tamanho: 515 to 840 x 31.5 x 95 to 401 mm (Height x Width x Diameter)
  • Peso: 3 to 12 kg
  • Material umedecido: Stainless steel, PTFE, non-asbestos grade Y gasket (aramid/glass fibres and nitrile rubber)
Safety Warning

Descrição completa do produto

May 19th 2005 was the implementation date for IMO MARPOL Annex VI legislation, and ships the world over are using Parker Kittiwake's sampling equipment to adhere to these regulations. Parker Kittiwake supplies a full range of in-line bunker samplers and bunker sampling accessories, a complete range of sample bottles and consumables, plus a Germanischer LLoyd certified Bunker Sample Storage System.

Parker Kittiwake has a wide selection of bunker samplers and equipment ex-stock, ready for immediate delivery. There could not be a better time to ensure that you are IMO MARPOL compliant. Contact your local Parker representative for further details and to place your order.

Bunker samplers are designed to provide a representative sample of the entire fuel delivery. Manufactured from stainless steel, all products comply with ISO 3170, BS 3195, ASTM D 4057 and ISO TR 13729 standards, as well as the Singapore Bunkering Procedure.

Features and Benefits

• Lightweight and very easy to install
• Joint rings included
• All sizes available ex-stock UK
• Comprehensive accessories and consumables

Documentos relacionados

×
Produtos Estilo do produto Diâmetro externo do tubo Quantidade por caixa
FG-K1-122-KW Drip Sampler 50 mm (2") 1
FG-K1-123-KW Drip Sampler 75 mm (3") 1
FG-K1-124-KW Drip Sampler 100 mm (4") 1
FG-K1-125-KW Drip Sampler 125 mm (5") 1
FG-K1-126-KW Drip Sampler 150 mm (6") 1
FG-K1-127-KW Drip Sampler 175 mm (7") 1
FG-K1-128-KW Drip Sampler 200 mm (8") 1
FG-K1-129-KW Drip Sampler 225 mm (9") 1
FG-K1-130-KW Drip Sampler 250 mm (10") 1
FG-K1-131-KW Drip Sampler 275 mm (11") 1
FG-K1-132-KW Drip Sampler 300 mm (12") 1
FG-K16091-KW Bunker Sample Storage System 1
FG-K1-133-KW Drip Sampler 350 mm (14") 1
FG-K11079-WA Fuel Sampler 1
FG-K17103-KW Clear Adhesive MARPOL Over Label 1000
FG-K17111-KW Bottle Shoulder and Valve Lock Seals 100
FG-K26280-KW IMO MARPOL Aprooved Fuel Sample Label 1000
FG-K26783-KW Standard Fuel Sample Label 1000
FG-K3-210-KW  750 mL Sample Bottle and Mailer Kit 40
FG-K3-211-KW 750 mL Sample Bottle Pack 70

688040
C89472