OBSOLETE: High Pressure Fittings For HP/HP8 High Pressure Hose - HP Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Pressão máxima de trabalho (psi)

D.I. da mangueira

Tamanho da rosca da conexão

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
OBSOLETE: High Pressure Fittings For HP/HP8 High Pressure Hose - HP Series

OBSOLETE: High Pressure Fittings For HP/HP8 High Pressure Hose - HP Series OBSOLETE

Note: This product is no longer available. Replacement series is HV Fittings that are used with HCR hose.

Especificações técnicas

  • Diâmetro interno da mangueira: -3 to -6 (Size), 3/16 to 3/8 inch, 4.8 to 9.5 mm
  • Tipo de conexão: Crimp, Male, NPT, Female, JIC 37° Flare
  • Comprimento: Refer to Part for Detailed Specification.
  • Formato: Straight
  • Pressão máxima de operação: 69.0 to 103 MPa, 690 to 1030 bar
  • Aplicação: Oilfield, Construction Equipment
Safety Warning

Descrição completa do produto

Note: This product is no longer available. Replacement series is HV Fittings that are used with HCR hose.

Parker HP high pressure fittings are designed to perfectly match Parker HP/HP8 High Pressure hoses, providing long service life and highest safety standards.

Markets:
• Oil & Gas - Offshore and Oilfield

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times
• NPT Male or JIC 37° Female Flare

Applications:
• Hydraulic
• High pressure tools
• Rigging jacks
• Test apparatus
• Oilfield pressure control devices

Technical Specifications:
• Working pressure is dependent on the lowest rated component
If fittings have a lower pressure rating than the hose, the working pressure of the fittings is the working pressure of the assembly

Documentos relacionados

×
Produtos Pressão máxima de trabalho (psi) D.I. da mangueira Tamanho da rosca da conexão
101HP-4-3 15000 psi DN 5 1/4"-18
101HP-6-3 15000 psi DN 5 3/8"-18

688040
687563