Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's air brake hose end fittings meets D.O.T. FMVSS 571.106 standards when used with SAE J1402 air brake hose.
Parker's air brake hose fittings are field attachable fittings for use with Parker 271air brake hose. Easy to assemble and disassemble, air brake hose fittings meet D.O.T. FMVSS571.106 when used with SAE J1402 air brake hose. Air brake hose fittings utilize a slotted sleeve for compression and positive grip.
Use Parker 271 air brake hose or SAE J1402 air brake hose with air brake hose fittings.
Markets:
• Heavy duty truck
• Trailer
Features/Benefits:
• All brass construction
• Meets D.O.T. FMVSS571.106 when used with SAE J1402 air brake hose
• Easy to assemble & disassemble
• Slotted sleeve for compression and positive grip
Applications:
• Air lines from frame to axle
Custom configurations and sizes are available upon request. Contact us for additional information.
| Literature and Reference Materials |
|---|
| FCG FSC Custom Brass & Composite Solutions for Transportation |
| Transportation Products Quick Reference Guide - Trans-QRG |
| Products | Shape | Connection 1 Hose I.D. (inch) | Connection 1 Style | Connection 2 Hose I.D. (inch) | Connection 2 Thread Size | Product Style | Connection 1 Type | Connection 2 Type |
|---|---|---|---|---|---|---|---|---|
| 56RBSG-6 | 3/8" (I.D.) | n/a | Hose | Hose | ||||
| 56RBSG-8 | 1/2" (I.D.) | n/a | Hose | Hose | ||||
| 60RB-6 | 3/8" (I.D.) | n/a | Hose | Hose | ||||
| 60RB-8 | 1/2" (I.D.) | n/a | Hose | Hose | ||||
| 61RB-6 | 3/8" (I.D.) | n/a | Hose | Hose | ||||
| 61RB-8 | 1/2" (I.D.) | n/a | Hose | Hose | ||||
| 61RBSG-6 | 3/8" (I.D.) | n/a | Hose | Hose | ||||
| 61RBSG-8 | 1/2" (I.D.) | n/a | Hose | Hose | ||||
| 62RB-6 | Union | 3/8" (I.D.) | 3/8" (I.D.) | Hose to Hose | Hose | Hose | ||
| 62RB-8 | Union | 1/2" (I.D.) | 1/2" (I.D.) | Hose to Hose | Hose | Hose | ||
| 66RBSV-6-3/4 | 3/8" (I.D.) | n/a | 3/4"-20 | Hose to Straight Thread | Hose | Straight Thread | ||
| 66RBSV-8-7/8 | 1/2" (I.D.) | n/a | 7/8"-20 | Hose to Straight Thread | Hose | Straight Thread | ||
| 67RBSG-6 | 3/8" (I.D.) | n/a | Hose | Hose | ||||
| 67RBSG-8 | 1/2" (I.D.) | n/a | Hose | Hose | ||||
| 68RB-6-4 | 3/8" (I.D.) | n/a | 1/4" | Hose to Pipe | Hose | Male Pipe | ||
| 68RB-6-4B | 3/8" (I.D.) | n/a | 1/4" | Hose to Pipe | Hose | Male Pipe | ||
| 68RB-6-6 | 3/8" (I.D.) | n/a | 3/8" | Hose to Pipe | Hose | Male Pipe | ||
| 68RB-6-6B | 3/8" (I.D.) | n/a | 3/8" | Hose to Pipe | Hose | Male Pipe | ||
| 68RB-6-8 | 3/8" (I.D.) | n/a | 1/2" | Hose to Pipe | Hose | Male Pipe | ||
| 68RB-6-8B | 3/8" (I.D.) | n/a | 1/2" | Hose to Pipe | Hose | Male Pipe | ||
| 68RB-8-6 | 1/2" (I.D.) | n/a | 3/8" | Hose to Pipe | Hose | Male Pipe | ||
| 68RB-8-6B | 1/2" (I.D.) | n/a | 3/8" | Hose to Pipe | Hose | Male Pipe | ||
| 68RB-8-8 | 1/2" (I.D.) | n/a | 1/2" | Hose to Pipe | Hose | Male Pipe | ||
| 68RB-8-8B | 1/2" (I.D.) | n/a | 1/2" | Hose to Pipe | Hose | Male Pipe | ||
| 68RBSG-6-4 | 3/8" (I.D.) | n/a | 1/4" | Hose to Pipe | Hose | Male Pipe | ||
| 68RBSG-6-6 | 3/8" (I.D.) | n/a | 3/8" | Hose to Pipe | Hose | Male Pipe | ||
| 68RBSG-6-8 | 3/8" (I.D.) | n/a | 1/2" | Hose to Pipe | Hose | Male Pipe | ||
| 68RBSG-8-6 | 1/2" (I.D.) | n/a | 3/8" | Hose to Pipe | Hose | Male Pipe | ||
| 68RBSG-8-8 | 1/2" (I.D.) | n/a | 1/2" | Hose to Pipe | Hose | Male Pipe | ||
| 76RB-3/4-4 | 3/4"-20 (I.D.) | Straight Thread | n/a | 1/4" | Straight Thread to Pipe | Male Pipe | ||
| 76RB-3/4-6 | 3/4"-20 (I.D.) | Straight Thread | n/a | 3/8" | Straight Thread to Pipe | Male Pipe | ||
| 76RB-7/8-6 | 7/8"-20 (I.D.) | Straight Thread | n/a | 3/8" | Straight Thread to Pipe | Male Pipe | ||
| 76RB-7/8-8 | 7/8"-20 (I.D.) | Straight Thread | n/a | 1/2" | Straight Thread to Pipe | Male Pipe |