Bent Axis Fixed Pumps - Series F10 | Thailand

Bent Axis Fixed Pumps - Series F10 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Bent Axis Fixed Pumps - Series F10

Parkers F10 hydraulic pumps& motor series are designed to be the most cost optimized solutions in applications with lower pressure demands. Sizes from 30-125 cc.

Technical Specifications

  • Minimum Fluid Temperature: -40 °F, -40 °C
  • Body Material: Cast Iron
  • Drain Option: External
  • Circuit Path: Open
  • Configuration: Single
  • For Fluid Type: Standard Hydraulic Fluids
  • Maximum Displacement: 125 cm3/rev, 7.62 inch3/rev
  • Maximum Flow Rate: 66 gal/min, 250 L/min
  • Maximum Fluid Temperature: 115 °C, 239 °F
  • Maximum Noise Level: n/a
  • Maximum Operating Pressure: up to 350 bar, up to 5076 psi
  • Maximum Operating Speed: 3100 RPM
  • Maximum Kinematic Viscosity: 4664 SUS
  • Minimum Kinematic Viscosity: 37 SUS
  • Weight: 11.5 to 33 kg Max., 25.35 to 72.75 lb Max.
  • Media: Hydraulic Fluids
  • Mounting Option: ISO, SAE, CARTRIDGE
  • Port Connection: ISO 6162-2
  • Port Type: Flange
  • Port Location: Rear Ports
  • Pump Type: Piston, Fixed
  • Direction of Rotation: Clockwise, Counterclockwise
  • Sensor Type: Speed, Rotation
  • Shaft Type: Key Shaft, Spline
  • Thru-Drive Capability: No

Full Product Description

Parkers F10 pump & motor series are available in 7 displacements, from 30 cc up to 125 cc, and designed for both open and closed circuit transmissions. Thanks to the patented spherical piston concept the F10 series offers best efficiency which mean less power losses. The F10 has the same design concept as the heavy duty series F11 and F12 with double tapered bearings and ring gear synchronization for best reliability and durability. The pumps have up to a 13 % smaller envelope size and 25% lower weight than equivalent F12 displacement. providing very easy installation.


F10 comes in both ISO, SAE and Cartridge versions with very flexible shaft options. Parker also offers wide range of speed sensor and integrated valve options.


Markets:

• Industrial

• Energy

• Government (Non Aerospace)

• HVAC

• Mobile

• Natural Resources

• Transportation (Non Aerospace)


Features/Benefits:

• Displacement from 30 to 125 cc – support various applications.

• unbeatable efficiency - Thanks to patented spherical piston concept and ring gear synchronization the overall efficiency is up to 95%

• compact design - The new F10 series are up to 13% smaller envelope size and 25% lower weight compared to F12 series.

• Cost effective - The F10 series are optimized for applications with lower pressure and speed demands.


Applications:

• Agriculture Machinery

• Construction Equipment

• Aerial Lift

• Material Handling Equipment

• Marine Cranes

• Street Sweeper

• On-road Transportation

• Mining


For detailed technical information on F12 pumps & motors please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support. 

* Made in Sweden

Related Documents

Ɨ

687904
687925