Liquid Filter Cartridge | Glas-Tech II Glass Microfiber Pleated Filter | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Filter Cartridge | Glas-Tech II Glass Microfiber Pleated Filter Liquid Filter Cartridge | Glas-Tech II Glass Microfiber Pleated Filter

Liquid Filter Cartridge | Glas-Tech II Glass Microfiber Pleated Filter

The Glas-Tech II is a pleated glass-fiber filter cartridges for cost effective gas and liquid pre-filtration.

Technical Specifications

  • Maximum Operating Pressure: Forward: 80 psid (5.5 bar) @ 75ºF (24ºC)30 psid (2.1 bar) @ 176ºF (80ºC)Reverse: 15 psid (1.0 bar) @ 75ºF (24ºC)
  • Application: Liquid Filtration
  • Division: Bioscience and Water Filtration Division
  • Filter Type: Cartridge
  • Filter Material: Borosilicate Microfiber
  • Industry: Industrial & Chemical
  • Outside Diameter: 2.75 inch
  • Maximum Operating Temperature: 160°F | 71°C
  • Length: 10, 20, 30, 40 inch

Full Product Description

Glas-Tech® II filter cartridges offer an economical pre-filtration solution for both liquids and gases. They combine excellent flow rates and long service life with an exceptional ability to retain both deformable and non-deformable particles.

Glas-Tech II is made using components that provide optimal results in a wide variety of pre-filtration applications. At the heart of the cartridge is a nominally rated borosilicate microfiber depth matrix that has an exceptionally high dirt loading capacity. The natural, positive charge of the glass fiber also aids in the retention of negatively charged particulates and a variety of colloidal materials.

Thermal bonding helps to ensure stability through multiple steam cycles. The pleat geometry for each micron rating has been individually optimized to ensure long service life and maximum dirt loading in the most stringent of processing conditions.

Benefits
• High flow rate reduces processing time
• Long service life minimizes change-out frequency
• Thermally resistant for use under aggressive conditions
• Natural positive charge enhances particle retention

Applications
• Wine/beer
• Ink processing
• Highly viscous solutions
• Cutting oils

Related Documents

×

687904
679945