Crimped Thermoplastic Hydraulic Hose Fittings, PX-LPG Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose I.D. (mm)

Product Style

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic Hydraulic Hose Fittings, PX-LPG Series Crimped Thermoplastic Hydraulic Hose Fittings, PX-LPG Series

Crimped Thermoplastic Hydraulic Hose Fittings, PX-LPG Series

Parker PX -LPG Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient. Suitable for LPG-hose type 8LPG.

Technical Specifications

  • Nominal Inside Diameter: DN 6 to 10
  • Hose Inside Diameter: -3 to -5 (Size), 3/8 to 5/16 inch
  • Connection Size: 3/4"-16 inch Thread, n/a, 7/16"-20 inch Thread, 1/4 inch Thread, 3/4-1 inch Thread
  • Connection Type: UNF, Metric, BSP, UNS
  • Tube Outside Diameter: 5.5 to 10 mm, 1/4 inch
  • Length: 30 to 45.3 mm, 1.2 to 1.8 inch
  • Shape: Straight
  • Fitting Type: 08, 1D, 28, 49, 7A, PH, U0, 29, C3
  • Materials of Construction: Galvanised Steel

Full Product Description

Parker PX-LPG Fittings are designed to perfectly connect with the respective Parker hoses, ensuring an ideal combination. Our hose assemblies serve our customers needs reliably and efficiently.

Markets:
• Transportation & Automotive

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Automotive and truck industry
• Suitable for LPG-hose type 8LPG with working pressure up to 3 MPa (425 psi)

Related Documents

×
Products Maximum Working Pressure (MPa) Hose I.D. (mm) Product Style Connection Thread Size
128PX-4-03-LPG 3.0 MPa 4.8 mm Male SAE (JIC) 45° - Swivel
149PX-10-03-LPG 3.0 MPa 4.8 mm Banjo Union M10x1.5
17APX-6-03-LPG 3.0 MPa 4.8 mm LPG 30° Male Swivel M10x1.0
17APX-8-04-LPG 3.0 MPa 6.3 mm LPG 30° Male Swivel M12x1.0
17APX-4-03S-LPG 3.0 MPa 4.8 mm LPG 30° Male Swivel
1PHPX-5.5-03S-LPG 3.0 MPa 4.8 mm LPG Quick Connector
1U0PX-4-03-LPG 3.0 MPa 4.8 mm BSP Female - Swivel (ballnose)
1U0PX-4-04-LPG 3.0 MPa 6.3 mm BSP Female - Swivel (ballnose)
1U0PX-4-05-LPG 3.0 MPa 7.9 mm BSP Female - Swivel (ballnose)
1C3PX-8-03-LPG 3.0 MPa 4.8 mm Metric Female Swivel 24°/60° M14x1.5
1C3PX-8-04-LPG 3.0 MPa 6.3 mm Metric Female Swivel 24°/60° M14x1.5
1C3PX-8-05-LPG 3.0 MPa 7.9 mm Metric Female Swivel 24°/60° M14x1.5

687904
687513