Circalok 6250 Hardener | Product Series

Filtreleme ölçütü

    Hiçbir filtre seçilmedi

Ticari Ad

Parker hesabınızı hemen bugün edinin.

Alışveriş tercihlerinizden uygulama erişimine kadar Parker ile ilgili yaptığınız her şeyi yönetmek için bir hesap oluşturun.


LOADING IMAGES
Circalok 6250 Hardener

Circalok 6250 Hardener

Circalok 6250 hardener is a curing agent designed for use with various Circalok epoxy resins to obtain high solids formulations useful in adhesive, electrical encapsulation and laminate applications.

Teknik Özellikler

  • Dinamik Viskozite: 350 cP @ 77°F (25°C)
  • Renk: Amber Liquid
Safety Warning

Tam Ürün Açıklaması

Circalok 6250 hardener is a curing agent designed for use with various Circalok epoxy resins to obtain high solids formulations useful in adhesive,
electrical encapsulation and laminate applications.

Features and Benefits:
• Low Viscosity – maintains low viscosity for ease of component encapsulation.
• Chemically Resistant – provides excellent chemical
resistance for cured system.

Shelf Life/Storage:
Shelf life is one year when stored in a cool, dry environment at 25°C in original, unopened container.
Keep container tightly closed when not in use. Material may absorb moisture and carbon dioxide, resulting in an increased viscosity and/or foaming during cure.

İlişkili Belgeler

Literature and Reference Materials
Datasheet - Circalok 6250 Hardener
Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: CIRCALOK 6250
Communities, Blogs & Industry Links
Potting & Encapsulation Materials
×
Ürün Ticari Ad
Circalok 6250 Circalok 6250 Hardener

688368
1A0MGR