Connector kits - IQAN connectors | Product Series

Filtreleme ölçütü

    Hiçbir filtre seçilmedi

Model Numarası

Elektrik Bağlantısı

Parker hesabınızı hemen bugün edinin.

Alışveriş tercihlerinizden uygulama erişimine kadar Parker ile ilgili yaptığınız her şeyi yönetmek için bir hesap oluşturun.


LOADING IMAGES
Connector kits - IQAN connectors

Connector kits - IQAN connectors

Parker’s IQAN connector kits contain all housing parts, terminals and seals for each IQAN controller's mating connector. There are AMP/Tyco, Deutsch and Molex connector kits.

Teknik Özellikler

  • Dâhil Olan Aksesuarlar: Passive Temp. Sensor Connector Kit, IQAN Connector Kit
  • Konum Sayısı: 2, 6, 12+12, 42, 3, 4, 16, 6+12+6, 8, 18+18+18+18, 12, 6+8, 6+8+10+12, 66, 73
Safety Warning

Tam Ürün Açıklaması

Parker’s IQAN connector kits are an easy way to get all the parts needed to quickly interface to an IQAN controller's mating connector. The types of connectors used in the IQAN product line are:
• AMP/Tyco with Junior power timer and Micro timer II terminals
• Deutsch DTM mini transportation connectors
• Deutsch DT transportation connectors
• Molex MicroFit 3.0 connectors
• Molex MX64 connectors
Perfect for prototyping or field service use, the kits contain all housings, contacts and seals for each IQAN module’s connector.

Markets:
• Mobile
• Transportation

Features/Benefits:
• All necessary parts included in kits
• Easy to source as a single part number to save time for prototypes or service

Applications:
• Any mobile equipment or vehicle

The connector kits are supplied in a poly bag. The individual pins, seals or other parts are not sold separately.

İlişkili Belgeler

×
Ürün Model Numarası Elektrik Bağlantısı
5031007 Passive temp. sensor AMP/Tyco
5031022 IQAN-LF1, -MDM AMP/Tyco
5031048 IQAN-LL, -LM AMP/Tyco
5031063 IQAN-MC2, -XA2, -XP2, -XS2, -XT2 AMP/Tyco
5031086 IQAN-SP, -ST AMP/Tyco
5031097 IQAN-LSL, -LST AMP/Tyco
5031098 IQAN-LSL options AMP/Tyco
5031105 IQAN-TOC2 AMP/Tyco
5031113 IQAN-LSL, -LST Deutsch DT06
5035007 IQAN-LC5-C0x Deutsch DTM06
5035010 Sensors FP2000, FP3000, RM50 Deutsch DTM06
5035011 Sensors RF50, RF55, RS52, RS53, GS50, GS60, ADS50, ACC50 Deutsch DTM06
5035012 Sensors FP4000 Deutsch DTM06
5035014 IQAN-LSL-E0-//-Lx-D Deutsch DT06
5035015 IQAN-LSL-E1-//-Lx-D Deutsch DT06
5035016 IQAN-MC3, -MC31 Deutsch DT16 key A, B, C, D
5035017 IQAN-LC5-X05-N, G or MP handle Deutsch DTM04
5035018 IQAN-LC5-X05-MP handle Deutsch DTM04
20072406 IQAN-G1, -XC22 Deutsch DTM06
20072408 IQAN-LC5-X05, -XC22, -XC23 Deutsch DTM06
20073081 IQAN-MD3, -MD4, -XC23 Deutsch DTM06
20077764 IQAN-LC6-X05 Molex MicroFit
20077776 IQAN-XC21 Molex MicroFit
20085114 IQAN-MC41, -MC42, -MC43 Molex MX123
20085115 IQAN-MC43 Molex MX123
20085109 IQAN-SV Deutsch DTM06

688368
936514